ADRF660x Integrated MixersADI's ADRF660x products integrate a high-linearity active RF mixer; RF input balun for single-ended 50 Ω input; and a PLL synthesizer with integrated VCO in one compact RF circuit. The active mixer provides a voltage conversion gain of 6 dB, alleviating the need for additional IF amplification over competing passive mixers. The differential IF output is capable of supporting highest IF frequencies up to 500 MHz. The ADRF660x series can be used for receiver path down-conversion and transmit path observation receiver applications. Click below to learn more details on these products: |
ADRF670x Integrated Modulators
ADI's ADRF670x products integrate a high dynamic range analog I/Q modulator, RF output switch and PLL with integrated VCO in one compact RFIC. The modulator input bandwidth of 500 MHz is capable of supporting either a specified band or complex IF up-conversion transmit signal path. In addition, the modulator output supports a linear high output power level for wideband multi-carrier LTE applications. Click below to learn more details on these products: |
Additional ResourcesPress Release: Technical Article: Complementary Products: AD9230 ADC Design Tool: ADIsimRF Learn more about ADI's RFICs for the Entire Signal Chain: |
© 1995 - Analog Devices, Inc. All Rights Reserved