Analog Devices offers a broad range of logarithmic amplifiers for both RF and IF applications, with the ability to measure signals up to 100 dB dynamic range, from dc to 10 GHz, and accuracies of +/-0.2dB. These products are ideally suited for use in wireless infrastructure, for both Receive Signal Strength Indication (RSSI) and transmit power level detection. In addition the range includes parts optimized for optical power measurement, radar / military applications, low power ASK demodulation and instrumentation.
Product Spotlight: ADL5513
The ADL5513 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique over a cascaded amplifier chain, each stage of which is equipped with a detector cell. The device can be used in either measurement or controller modes. The ADL5513 maintains accurate log conformance for signals up to 4 GHz. The input dynamic range is typically 80 dB (referred to 50 Ω) with error less than ±3 dB and 74 dB with error less than ±1 dB. More ...
Product Spotlight: ADL5519
The ADL5519 is a dual-demodulating logarithmic amplifier that incorporates two AD8317s. It can accurately convert an RF input signal into a corresponding decibel-scaled output. The ADL5519 provides accurately scaled, independent, logarithmic output voltages for both RF measurement channels. The device has two additional output ports, OUTP and OUTN, that provide the measured differences between the OUTA and OUTB channels. The on-chip channel matching makes the log amp outputs insensitive to temperature and process variations. More ....
Sort:
Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
Add/Remove Parameters:
Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
Filter:
Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
Reset Table:
Click "Reset Table" to clear all filters/sorts and restore table back to default view.
Quick Filters:
When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
No Parts Returned:
Adjust the filters on your least critical selection parameters in order to broaden your search.
Logarithmic Amplifiers
Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.