|
Direct Digital Synthesizers (DDS) for Clock/Timing Applications
AD9910, AD9912, 1 GSPS DDS with 14-Bit DAC
Offering outputs up to 400 MHz, these 1 GSPS DDS ICs are the first to integrate a 14-bit DAC, resulting in a lower noise floor. The AD9910 includes a fast 16-bit parallel port, easy frequency sweep capability, and programmable RAM. The AD9912 incorporates auxiliary low power DDS cores to provide targeted harmonic spur reduction, as well as a 48-bit frequency tuning word, and an on-board comparator.
To view a complete list of direct digital synthesizers, please visit the DDS Homepage.
For information on new products, contact the DDS Development Group.
|