This evaluation board supports the AD985x DDS devices. The evaluation board consists of a PCB, software and documentation to facilitate bench analysis of the performance of the AD9857 device. It is recommended that users of the AD9857 familiarize themselves with the operation and performance capabilities of the device with the evaluation board. The evaluation board should also be used as a PCB reference design to ensure optimum dynamic performance from the device.
Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To view the AD9857 Evaluation Board Schematics, select the link below:
To download the software, select the link below:
© 1995 - Analog Devices, Inc. All Rights Reserved