content here.
content here.

Signal Conditioning ADC

Introduction

This DDS device is a numerically controlled oscillator employing a phase accumulator, a sinelook-up table and a 10-bit D/A converter integrated on a single CMOS chip. Modulation capabilities are provided for phase modulation and frequency modulation.

Clock rates up to 50MHz are supported. Frequency accuracy can be controlled to one part in 4 billion. Modulation is effected by loading registers through the parallel microprocessor interface.

A power-down pin allows external control of a power-down mode. The part is available in a 48-pin TQFP package.

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:

Software

The software provided runs under Windows 2000 and will allow the user to control all the functions of the AD9830 via the printer port of a PC. The software should be installed by running the SETUP.EXE program.

To download the software, select the link below: