ANALOG DEVICES UNVEILS WIDE DYNAMIC RANGE, HIGHLY ACCURATE RF POWER DETECTORS

Norwood, MA (12/16/2013) - Analog Devices, Inc. (ADI), a world leader in high-performance semiconductors for signal processing applications, today introduced two RF power detectors with wide dynamic range and best-in-class accuracy and temperature stability. Designed with ADI’s leading detector expertise, the ADL5903 RF detector is an optimal solution for a variety of high frequency systems requiring accurate measurement of signal power independent of waveform characteristics. The ADL5506 RF detector is a complete subsystem for the measurement of RF signals in a wide range of wireless terminal devices. Both detectors are offered in small packages with low-power operation, making them ideal for designs that are constrained by space or power.


ADL5903 Key Features:

  • Single-ended input dynamic range of 35 dB, 50 Ω source-compatible
  • Accurate RMS-to-DC conversion from 200 MHz to 6 GHz
  • Linear in decibels output, scaled 35.5 mV/dB at 900 MHz
  • Waveform and modulation independent


ADL5506 Key Features:

  • Ripple free linear in dB dynamic range: 45 dBm
  • Frequency range from 30 MHz to 4.5 GHz
  • Stable linear-in decibel response
  • Low power: 3.8mA @ 3 V (with < 1uA in Disable Mode)

Pricing, Availability, Packaging and Complementary Products

Part Number Samples Production Pricing (1Ku quantities) Package
ADL5903 Now Now $2.35 8-lead LFCSP
ADL5506 Now Now $1.27 6-ball WLCSP
The new RF detectors can be easily designed with a variety of analog-to-digital converters such as the AD7920 and AD7466 to digitize the measurement output, and the ADL5506 works well with the ADL5330 and ADL5331 VGAs for implementation of power control loops.

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 100,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index. http://www.analog.com

Editor's Contact Information:

Colleen Cronin

781-937-1622
Colleen.cronin@analog.com

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close