ADL5506 Evaluation Board

Product Details

The ADL5506-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3V supply and draws 3.75 mA of current, however the supply can range from 2.5 V to 5.5 V. The power supply must be connected to the test loops labeled VPOS and GND. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VLOG).


Documentation

SampleBuy

Price, packaging, availability

ADL5506 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5506-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close