Add to Signal Chain Designer

AD8309:  5 MHz TO 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output

Product Details

The AD8309 is a 500 MHz detecting logarithmic amplifier, based on the successive detection technique. This "log amp" is useful for received signal strength indication (RSSI) and phase detection in cellular base stations, radar and other radio transceiver applications.

It provides a dynamic range of 100 dB with an accuracy of ±0.4 dB over the central 80 dB and operates up to 500 MHz. The logarithmic output is proportional to the logarithm of the input signal, providing a 0.4 V to 2.5 V DC signal over the 100 dB input range. A limiter output is also provided which amplifies the input signal by 100 dB, providing a stable limited output with a maximum of ±100 ps phase skew. This limiter output is useful for demodulating FSK and PSK modulated signals.

The AD8309 operates from a single 2.7 V to 5.5 V dc power supply, drawing 20 mA typical. It is supplied in a 16 pin plastic TSSOP package.

An evaluation board is available for this product and may be ordered using the following product number: AD8309-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

FEATURES and BENEFITS

  • Complete Multistage Log-Limiting IF Amplifier
  • 100 dB Dynamic Range: –78 dBm to +22 dBm (Re 50 O)
  • Programmable Limiter Gain and Output Current
    Differential Outputs to 10 mA, 2.4 V p-p
    Overall Gain 100 dB, Bandwidth 500 MHz
    Constant Phase (Typical 680 ps Delay Skew)
  • 500 ns Power-Up Time, <1 mA Sleep Current
  • Stable RSSI Scaling Over Temperature
    and Supplies:
    20 mV/dB Slope, –95 dBm Intercept
    ±0.4 dB RSSI Linearity up to 200 MHz
  • Single Supply of +2.7 V to +6.5 V at
    16 mA Typical
  • Fully Differential Inputs,
    RIN = 1kΩ, CIN = 2.5 pF

Functional Block Diagram for AD8309

AD8309 Diagram
Functional Block Diagram for AD8309

Documentation

Title Content Type File Type
AD8309: 5 MHz-500 MHz 100 dB Demodulating Logarithmic Amplifier with Limiter Output Data Sheet  (Rev B, 08/1999) (pdf, 311 kB) Data Sheets PDF
AN-1040: RF Power Calibration Improves Performance of Wireless Transmitters  (pdf, 152 kB) Application Notes PDF
AN-691: Operation of RF Detector Products at Low Frequency  (pdf, 778 kB) Application Notes PDF
Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Tutorials PDF
Detecting Fast RF Bursts Using Log Amps
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
Analog Dialogue HTML
Ask The Applications Engineer - 28
Logarithmic Amplifiers-Explained

(Analog Dialogue, Vol. 33, No. 3, March, 1999)
Analog Dialogue HTML
Measurement and Control of RF Power
by Eamon Nash, Analog Devices, Inc.
Technical Articles HTML
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Technical Articles HTML
Detecting Fast RF Bursts using Log Amps  (pdf, 174 kB)
by Yuping Toh, Analog Devices, Inc.
Technical Articles PDF
Make Precise Base-Station Power Measurements  (pdf, 1764 kB)
(Microwaves and RF, November 2002)
Technical Articles PDF
Measuring VSWR and Gain in Wireless Systems  (pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
Technical Articles PDF
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)  (pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005)
Technical Articles PDF
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Technical Articles PDF
Industrial Applications Overview HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. Overview HTML
Outstanding RF performance – at outstanding prices. In power detection, analog is everywhere. Overview HTML
ICs for Enhanced Handset User Experience Overview HTML
Products for Wireless Handset Applications  (pdf, 1441 kB) Overview PDF
Product Solutions for Handset Applications  (pdf, 349 kB) Overview PDF
LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) Overview PDF
What is an RF Detector, and how is it used? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8309 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8309ARU Status: Production 16 ld TSSOP 16 Ind Tube, 96 $11.40 $9.06 N  Material Info Notify Me Purchase
AD8309ARU-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $9.06 N  Material Info Notify Me Purchase
AD8309ARUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $9.87 $7.84 Y  Material Info PCN Purchase Sample
AD8309ARUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $7.84 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8309 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8309-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close