content here.
content here.

SoftCell Filter Design Software

The filter design software provides a simple means to design filters for RSPs and TSPs. The software tool kit consists of the SoftCell Filter Design tool and quick start documentation for the SoftCell Filter Design tool. This software allows for easy comparison of filters with different distributions of decimations between each of the filtering stages (rCIC2, CIC5, RCF, etc). The software currently supports filter design for the following products:

The user can specify the filter mask required and the input and output rates. The filter design software provides a selection of filters with different decimation distributions. The user can then choose the desired filter and generate a filter file to be used directly by the evaluation board software of various RSPs and TSPs. The user can save the workspace for easy return to the previous work done using the software.

Software download is the latest revision and supercedes the version on CD-ROM. The software runs on a personal computer using Windows 95, 98, NT 4.0 service pack 3, 2000, or Windows XP.

The complete software package is available by selecting the link below: