content here.
content here.

Evaluation Board for the AD9856

Introduction

This evaluation board supports the AD985x DDS devices. The evaluation board consists of a PCB, software and documentation to facilitate bench analysis of the performance of the AD9856 device. It is recommended that users of the AD9856 familiarize themselves with the operation and performance capabilities of the device with the evaluation board. The evaluation board should also be used as a PCB reference design to ensure optimum dynamic performance from the device

Documentation

To view the AD9856 Data Sheet, select the link below:

Software

To download the software, select the link below: