content here.
content here.

REF43:  +2.5V Low Power Precision Voltage Reference

The REF43 is a low-power precision reference providing a stable +2.5V output independent of variations in supply voltage, load conditions or ambient temperature. It is suitable as a reference level for 8, 10 and 12-bit data acuisition systems, or wherever a stable, know voltage is required.

Tight output tolerances and low thermal drift are assured by zener-zap trimming of both outout ...More

REF43:  +2.5V Low Power Precision Voltage Reference

Product Description

The REF43 is a low-power precision reference providing a stable +2.5V output independent of variations in supply voltage, load conditions or ambient temperature. It is suitable as a reference level for 8, 10 and 12-bit data acuisition systems, or wherever a stable, know voltage is required.

Tight output tolerances and low thermal drift are assured by zener-zap trimming of both outout voltage and its temperature coefficient. A unique curvature correction circuit reduces the thermal curvature which is characteristic of many previous bandgap references.

Td

TECHNICAL DOCUMENTATION

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • +2.5 Volt Output: ±0.05% Max
  • Low Temperature Coefficient: 10 ppm/°C Max
  • Excellent Regulation
    Load Regulation: 20 ppm/mA Max
    Line Regulation: 2 ppm/V Max
  • Supply Current: 450µA Max
  • Temperature Voltage Output: +1.9mV/°C
  • Operating Voltage Range: +4.5V to +40V
  • Extended Industrial Temp Range: -40°C to +85°C
  • Available in Die Form
  • Vout: 2.5
  • Initial Accuracy (%): 0.02
  • Ref Out TC (ppm/C): 25ppm/C
  • Supply Voltage Range (V): +4.5 to +40
  • Supply Current : 450µA
  • Ref Output Current (mA): 20mA
  • 0.1-10 Hz Noise (µV p-p): 4µV p-p
  • Temp Range(s): -40 to +85
  • Package: DIP,SOIC
  • Reference Type: Series

Pin Out Diagram for REF43

REF43 Diagram
Pin Out Diagram for REF43

Of Note ...

For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp
ADR1500 1.2875 0.2 170 5 n/a n/a, shunt reference -40 to +85 n/a Shunt SC70 $1.03 1.2875 V Micropower, Shunt Voltage Reference
ADR318 1.8 0.27 5 5 5 +2.4 to +15 0 to +70 120µA Series-Low Dropout SOT23 $0.82 1.8 V Precision Voltage Reference
AD588 10 0.01 1.5 6 10 Vdd-Vss = (Vout+2) to +36 -25 to +85, 0 to +70 10mA Series-Multi/Select Out DIP $15.21 +10 V, +5 V, ±5 V tracking, −5 V, −10 V, High Precision Voltage Reference
AD688 10 0.02 1.5 6 10 Vdd-Vss = (Vout+2) to 36 -40 to +85, -55 to +125 12mA Series-Multi/Select Out DIP, SOIC $9.19 High Precision ±10 V Reference
AD581 10 0.05 5 40 10 +12 to +30 -55 to +125, 0 to +70 1mA Series TO-52 $4.14 High Precision 10 V IC Reference
AD587 10 0.05 5 4 10 +13.5 to +36 -55 to +125, 0 to +70 4mA Series DIP, SOIC $2.55 High Precision 10 V Reference
ADR01 10 0.05 3 20 10 +12 to +40 -40 to +125, 0 to +70 1mA Series SC70, SOIC, TSOT $1.00 Ultra-Compact, Precision 10V Voltage Reference
REF01 10 0.3 3 30 10 +12 to +40 -40 to +85, -55 to +125 1.4mA Series DIP, SOIC, TO-99 $1.21 +10V Precision Voltage Reference
ADR440 2.048 0.05 1 1 10 +3 to +18 -40 to +125 3.75mA Series-Low Dropout DIP, MSOP, SOIC $2.53 2.048 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability
ADR420 2.048 0.05 1 1.75 10 +4.0 to +18 -40 to +125 500µA Series MSOP, SOIC $2.82 2.048 V XFET® Voltage Reference
ADR430 2.048 0.05 1 3.5 30 +4.1 to +18 -40 to +125 800µA Series MSOP, SOIC $2.96 2.048 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
ADR5040 2.048 0.1 10 - n/a n/a, is shunt ref -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision Micropower Shunt Mode Voltage Reference, 2.048 V Output
REF191 2.048 0.1 2 20 30 +2.3 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC $1.38 2.048, Precision Micropower, Low Dropout, Low Voltage Reference
ADR360 2.048 0.15 9 6.8 5 +2.35 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.78 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.048 VOUT
ADR370 2.048 0.2 30 70 5 +2.3 to +15 -40 to +125 72µA Series-Low Dropout SOT23 $0.75 2.048 V Tiny Package Precision Reference
ADR380 2.048 0.24 5 5 5 +2.4 to +18 -40 to +85 120µA Series-Low Dropout SOT23 $0.76 2.048 V Bandgap Voltage Reference
REF43 2.5 0.02 25 4 20 +4.5 to +40 -40 to +85 450µA Series DIP, SOIC $3.69 +2.5V Low Power Precision Voltage Reference
AD780 2.5 0.04 3 4 10 +4 to +36 -40 to +85 1mA Series-Multi/Select Out DIP, SOIC $3.65 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference
ADR441 2.5 0.04 1 1.2 10 +3 to +18 -40 to +125 3.75mA Series-Low Dropout DIP, MSOP, SOIC $2.53 2.5 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability
ADR431 2.5 0.04 1 3.5 30 +4.5 to +18 -40 to +125 800µA Series MSOP, SOIC $2.96 2.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
ADR421 2.5 0.04 1 1.75 10 +4.5 to +18 -40 to +125 500µA Series MSOP, SOIC $2.82 2.5 V XFET® Voltage Reference
AD1582 2.5 0.08 50 70 5 +2.7 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.61 2.5V Micropower, Precision Series Mode Voltage Reference
ADR291 2.5 0.08 3 8 5 +3 to +15 -40 to +125 12µA Series-Low Dropout SOIC, TSSOP $1.78 Precision, Micropower 2.5 V XFET™ Reference
REF192 2.5 0.08 2 25 30 +2.6 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC, TSSOP $1.38 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo=2.50 V
ADR5041 2.5 0.1 10 - n/a n/a, shunt ref -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower, Shunt Mode Voltage Reference, Vout = 2.5V
ADR03 2.5 0.1 3 10 10 +4.5 to +40 -40 to +125 1mA Series SC70, SOIC, TSOT $1.03 Ultra-Compact, Precision 2.5 V Voltage Reference
ADR121 2.5 0.12 3 10 5 +2.8 to +18 -40 to +125 125µA Series-Low Dropout TSOT $0.92 2.5V, Precision Micropower LDO Voltage Reference
ADR361 2.5 0.12 9 8.25 5 +2.8 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.78 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.5 Vout
ADR391 2.5 0.16 9 5 5 +2.8 to +18 -40 to +125 120µA Series-Low Dropout TSOT $0.78 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR821 2.5 0.2 15 16 5 +2.8V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp
AD680 2.5 0.2 20 8 10 +4.5 to +36 -40 to +85, 0 to +70 250µA Series DIP, SOIC, TO-92 $1.76 2.5V, Low Power Bandgap Reference
ADR525 2.5 0.2 40 18 n/a n/a, shunt reference -40 to +85 50µA Shunt SC70, SOT23 $0.48 2.5 V High Performance, Low Noise Shunt Reference
REF03 2.5 0.2 10 6 20 +4.5 to +33 -40 to +85 1.4mA Series DIP, SOIC $1.21 Precision Voltage Reference Providing Stable +2.5 V Output
ADR381 2.5 0.24 3 5 5 +2.8 to +18 -40 to +85 120µA Series-Low Dropout SOT23 $0.76 2.5 V Bandgap Voltage Reference
AD580 2.5 0.4 10 8 10 +4.5 to +30 -55 to +125, 0 to +70 1.5mA Series TO-52 $2.67 High Precision 2.5 V IC Reference
ADR443 3 0.04 1 1.4 10 +3.5 to +18 -40 to +125 3.75mA Series-Low Dropout MSOP, SOIC $2.53 3.0 V High Precision, LDO XFET® Reference for High Performance Sigma-Delta Converters
ADR423 3 0.04 1 1 10 +5.0 to +18 -40 to +125 500µA Series MSOP, SOIC $2.82 3.0V XFET® Voltage Reference
ADR433 3 0.05 1 3.75 30 +5.0 to +18 -40 to +125 800µA Series MSOP, SOIC $2.96 3.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
ADR5043 3 0.1 10 - n/a n/a, shunt REF -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower, Shunt Mode Voltage Reference (3.0 Vout)
ADR363 3 0.1 9 8.7 5 +3.3 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.78 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.0 Vout
ADR06 3 0.1 3 10 10 +5 to +40 -40 to +125 0.65mA Series SC70, SOIC, TSOT $1.03 Ultracompact, Precision 3 V Voltage Reference
AD1583 3 0.1 50 85 5 +3.2 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.61 3.0V Micropower, Precision Series Mode Voltage Reference
ADR530 3 0.2 40 22 n/a n/a, shunt ref -40 to +85 50µA Shunt SC70, SOT23 $0.48 3.0 V High Performance, Low Noise Shunt Reference
REF193 3 0.33 10 30 30 +3.2 to +15 -40 to +85 45µA Series-Low Dropout SOIC $1.38 Precision Micropower, Low Dropout, Low Voltage Reference, Nom. Vo=3.0 V
ADR366 3.3 0.125 9 9.3 5 +3.6 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.78 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.3 Vout
REF196 3.3 0.3 10 33 30 +3.4 to +15 -40 to +85 45µA Series-Low Dropout SOIC, TSSOP $1.38 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 3.3 V
ADR444 4.096 0.04 1 1.8 10 +4.6 to +18 -40 to +125 3.75mA Series-Low Dropout MSOP, SOIC $2.53 4.096 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters
ADR434 4.096 0.04 1 6.25 30 +6.1 to +18 -40 to +125 800µA Series MSOP, SOIC $2.96 4.096 V, High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
REF198 4.096 0.05 2 40 30 +3.4 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC, TSSOP $1.38 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.096 V
ADR292 4.096 0.07 3 12 5 +4.5 to +18 -40 to +125 12µA Series SOIC, TSSOP $1.78 Precision, Micropower 4.096 V XFET™ Reference
ADR5044 4.096 0.1 10 - n/a n/a, shunt REF -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower ,Shunt Mode Voltage Reference (4.096 Vout)
ADR364 4.096 0.1 9 11 5 +4.4 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.78 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 4.096 VOUT
AD1584 4.096 0.1 50 110 5 +4.3 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.61 4.096V, Micropower, Precision Series Mode Voltage Reference
ADR392 4.096 0.12 9 7 5 +4.3 to +15 -40 to +125 120µA Series-Low Dropout TSOT $0.78 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR540 4.096 0.2 40 30 n/a n/a, shunt ref -40 to +85 50µA Shunt SC70, SOT23 $0.99 4.096 V High Performance, Low Noise Shunt Reference
ADR439 4.5 0.04 1 7.5 30 +6.5 to +18 -40 to +125 800µA Series MSOP, SOIC $2.96 4.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
REF194 4.5 0.044 2 45 30 +4.6 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC $1.38 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.5 V
ADR445 5 0.04 1 2.25 10 +5.5 to +18 -40 to +125 3.75mA Series-Low Dropout MSOP, SOIC $2.53 5.0 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters
ADR435 5 0.04 1 8 30 +7.0 to +18 -40 to +125 800µA Series MSOP, SOIC $2.96 5.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
ADR425 5 0.04 1 3.4 10 +7.0 to +18 -40 to +125 500µA Series MSOP, SOIC $2.82 5.0V XFET® Voltage Reference
AD586 5 0.04 2 4 10 +10.8 to +36 -55 to +125, 0 to +70 3mA Series DIP, SOIC $2.78 High Precision 5 V Reference
ADR02 5 0.06 3 10 10 +7.0 to +40 -40 to +125, 0 to +70 1mA Series SC70, SOIC, SOT23, TSOT $1.03 Ultra-Compact, Precision +5.0 V Reference
ADR293 5 0.06 3 15 5 +6.0 to +15 -40 to +125 15µA Series SOIC, TSSOP $1.78 Low Noise Micropower Precision Voltage 5.0 V Reference
ADR365 5 0.08 9 12.8 5 +5.3 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.78 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 5.0 VOUT
ADR5045 5 0.1 n/a - n/a n/a, Shunt REF -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower, Shunt Mode Voltage Reference (5.0 Vout)
AD1585 5 0.1 50 140 5 +5.2 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.61 5V, Micropower, Precision, Series-Mode, Low Dropout Voltage Reference
ADR395 5 0.1 9 8 5 +5.3 to +15 -40 to +125 120µA Series-Low Dropout TSOT $0.78 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR125 5 0.12 3 20 5 +5.3 to +18 -40 to +125 125µA Series-Low Dropout TSOT $0.92 5V, Precision Micropower LDO Voltage Reference
REF02 5 0.15 3 10 10 +7.0 to +40 -40 to +85, -55 to +125, 0 to +70 1.4mA Series DIP, SOIC, TO-99 $1.21 +5V Precision Voltage Reference/Temperature Transducer
REF195 5 0.2 2 50 30 +5.1 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC, TSSOP $1.25 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 5 V
ADR550 5 0.2 40 38 n/a n/a, shunt reference -40 to +85 50µA Shunt SC70, SOT23 $0.48 5.0 V High Performance, Low Noise Shunt Reference

Sorted by Reference Output Voltage (Ascending) and Accuracy (Ascending)


* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.