The PLC demo system aims to demonstrate the complete PLC signal chain. It has four isolated input channels and four isolated output channels. The input channels have 24 bit resolution (using AD8220 IN-AMP + AD7793 Sigma Delta ADC) and each channel can be configured to accept a wide variety of input signals, from 4-20ma current loops to high voltage inputs 0-5, 0-10v, +/-5v, +/-10v. It can also accommodate RTD/TC inputs. The output channels have 16 bit resolution using the AD5422 which features an integrated output driver and built in fault detection and protection. The AD5422 has the following programmable output ranges, 4-20ma, 0-5v, 0-10v, +/-5v, +/-10v. Channel isolation is achieved using the ADuM5401 or ADuM1401. The complete design uses ADI converters, isolation technology, processors and power management products, allowing customers to evaluate the whole signal chain.
PLC DEMO SYSTEM
Features
- Inputs Selectable: 0-20mA, 4-20mA, 0-5V, 0-10V, ±5V, ±10V, RTD, TC
- Outputs Programmable: 0-20mA, 4-20mA, 0-5V, 0-10V, ±5V, ±10V
- FOUR ISOLATED 24 BIT ANALOG INPUT CHANNELS
- AD7793 24 Bit Sigma Delta ADC, 40nV Noise
- ADR02 Wide Operating Range, Precision reference
- ADR441 Ultralow Noise Voltage Reference
- AD8220 Instrumentation Amplifier, >80db CMRR
- ADUM5401 isoDigital Isolator with isoPower (up to 500mA)
- ADUM1401 isoDigital Isolator
- FOUR ISOLATED 16 BIT ANALOG OUTPUT CHANNELS
- AD5422 Single Channel, 16-Bit, Serial Input, Current Source & Voltage Output DAC
- 0.01% Typical Total Unadjusted Error (TUE)
- Single Chip Solution
- Output Fault Detection and Protection
- POWER/INTERFACE/CONTROL
- ADI ARM7 ADUC7027
- ADP3339 High Accuracy Ultralow Iq, LDO
- ADM3251 Isolated Single Channel RS-232 Line Driver/Receiver
PLC Total Solution Diagram
Documentation
The following Technical Note describes the PLC Demo system.
To download the Documentation, select the link below
PLC Demo System, Industrial Process Control Demo System (pdf, 436,315 bytes)
Analog Dialogue
PLC Evaluation Board Simplifies Design of Industrial
Process-Control Systems (pdf, 1,019,090 bytes)
FAQs
PLC Demo System FAQ
Source Code
The source code was written for ADUC7027 to perform basic communications with on board data converters. The description of files
included are:
- main.c - Implements data comms between PC and PLC Design Board.
- plcbios.c - Contains the drivers for ADC/DAC communications.
- plcbios.h - Header File for PLCBIOS.C/ADUC7027
- AD7793.h - Header File for AD7793 ADC.
The source code includes a project file for the Keil development environment. An evaluation version of the Keil development environment can be found at https://www.keil.com/demo/eval/arm.htm
Download Source Code (zip, 18,673 bytes)
For more information on the PLC Demo System, email plc.info@analog.com.
back to top