ADR821:  2.5V Low Power, Precision Reference and Op Amp

The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the ...More

ADR821:  2.5V Low Power, Precision Reference and Op Amp

Product Description

The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the user a range of flexibility for arranging the combination. Featuring a combined operating current of less than 400 µA and 15 ppm/°C on the reference, the ADR82x is ideally suited for applications requiring precision and low power.

Available with the reference at 1.25 V and at 2.5 V, the ADR82x also comes in two grades. The reference on the A grade offers 30 ppm/°C temperature drift performance and ±0.4% initial accuracy. The B grade provides tighter temperature drift performance of 15 ppm/°C and only ±0.2% initial accuracy. All versions operate from −40°C to +125°C.

Applications

  • Battery-powered instrumentation
  • Portable medical instrumentation
  • Data acquisition systems
  • Industrial process controls
  • Automotive applications
  • Features

    • 10-lead MSOP package
    • ±2.7 V to ±15 V operation
    • 400 µA supply current
    • Reference
      °0.2% initial accuracy
      15 ppm/°C temperature drift maximum
      +5 mA/−3 mA output drive
    • −40°C to +125°C temperature range
    • On-board precision resistors
    • Amplifier
      Rail-to-Rail input and output
      100 µV offset voltage typical @ ±15 V
      50 nA bias current
      Unity gain stable
      No phase reversal

    Diagrams

    ADR821 Diagram
    Functional Block Diagram for ADR821

    Specifications

    Vout 2.5
    Initial Accuracy (%) 0.2
    Ref Out TC (ppm/C) 15ppm/C
    Supply Voltage Range (V) +2.8V to +15V
    Supply Current (max) 400µA
    Ref Output Current (mA) 5mA
    0.1-10 Hz Noise (µV p-p) 16µV p-p
    Temp Range(s) -40 to +125
    Package MSOP
    Reference Type Series

    Explore Other Products

    Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
    ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
    AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
    ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
    AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
    ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
    ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
    AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
    ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
    ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
    ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp