ADR291: Low Noise Micropower Precision Voltage Reference (2.5 V)
The ADR291 and ADR292 are low noise, micropower precision voltage references that use an XFET® reference circuit. The new XFET architecture offers significant performance improvements over traditional ...More
ADR291: Low Noise Micropower Precision Voltage Reference (2.5 V)
Product Description
The ADR291 and ADR292 are low noise, micropower precision voltage references that use an XFET® reference circuit. The new XFET architecture offers significant performance improvements over traditional band gap and buried Zener-based references. Improvements include one quarter the voltage noise output of band gap references operating at the same current, very low and ultralinear temperature drift, low thermal hysteresis, and excellent long-term stability.
The ADR291/ADR292 family is a series of voltage references providing stable and accurate output voltages from supplies as low as 2.8 V for the ADR291. Output voltage options are 2.5 V and 4.096 V for the ADR291 and ADR292, respectively.
Quiescent current is only 12 μA, making these devices ideal for battery-powered instrumentation. Three electrical grades are available offering initial output accuracies of ±2 mV, ±3 mV, and ±6 mV maximum for the ADR291, and ±3 mV, ±4 mV, and ±6 mV maximum for the ADR292. Temperature coefficients for the three grades are 8 ppm/°C, 15 ppm/°C, and 25 ppm/°C maximum, respectively. Line regulation and load regulation are typically 30 ppm/V and 30 ppm/mA, maintaining the reference’s overall high performance. For a device with 5.0 V output, refer to the ADR293 data sheet.
The ADR291 and ADR292 references are specified over the extended industrial temperature range of −40°C to +125°C. Devices are available in the 8-lead SOIC, 8-lead TSSOP, and 3-lead TO-92 packages.
Applications
- Portable instrumentation
- Precision reference for 3 V and 5 V systems
- Analog-to-digital and digital-to-analog converter reference
- Solar-powered applications
- Loop-current-powered instruments
Design Tools
Voltage Reference Wizard
This Wizard helps you select the most suitable voltage for a use with a dat...
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for ADR291
Low Noise Micropower Precision Voltage Reference (2.5 V)
Pin Configuration Diagram for ADR291
ADR01 - Ultracompact, Precision 10.0 V Voltage References
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |
| ADR1500 | 1.2875 | 0.2 | 170 | 5 | n/a | n/a, shunt reference | -40 to +85 | n/a | Shunt | SC70 | $1.03 | 1.2875 V Micropower, Shunt Voltage Reference |
| ADR318 | 1.8 | 0.27 | 5 | 5 | 5 | +2.4 to +15 | 0 to +70 | 120µA | Series-Low Dropout | SOT23 | $0.82 | 1.8 V Precision Voltage Reference |
| AD588 | 10 | 0.01 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to +36 | -25 to +85, 0 to +70 | 10mA | Series-Multi/Select Out | DIP | $15.21 | +10 V, +5 V, ±5 V tracking, −5 V, −10 V, High Precision Voltage Reference |
| AD688 | 10 | 0.02 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to 36 | -40 to +85, -55 to +125 | 12mA | Series-Multi/Select Out | DIP, SOIC | $9.19 | High Precision ±10 V Reference |
| AD581 | 10 | 0.05 | 5 | 40 | 10 | +12 to +30 | -55 to +125, 0 to +70 | 1mA | Series | TO-52 | $4.14 | High Precision 10 V IC Reference |
| AD587 | 10 | 0.05 | 5 | 4 | 10 | +13.5 to +36 | -55 to +125, 0 to +70 | 4mA | Series | DIP, SOIC | $2.55 | High Precision 10 V Reference |
| ADR01 | 10 | 0.05 | 3 | 20 | 10 | +12 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, TSOT | $1.00 | Ultra-Compact, Precision 10V Voltage Reference |
| REF01 | 10 | 0.3 | 3 | 30 | 10 | +12 to +40 | -40 to +85, -55 to +125 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.21 | +10V Precision Voltage Reference |
| ADR440 | 2.048 | 0.05 | 1 | 1 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.53 | 2.048 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR420 | 2.048 | 0.05 | 1 | 1.75 | 10 | +4.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 2.048 V XFET® Voltage Reference |
| ADR430 | 2.048 | 0.05 | 1 | 3.5 | 30 | +4.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 2.048 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5040 | 2.048 | 0.1 | 10 | - | n/a | n/a, is shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision Micropower Shunt Mode Voltage Reference, 2.048 V Output |
| REF191 | 2.048 | 0.1 | 2 | 20 | 30 | +2.3 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.38 | 2.048, Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR360 | 2.048 | 0.15 | 9 | 6.8 | 5 | +2.35 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.048 VOUT |
| ADR390 | 2.048 | 0.19 | 9 | 5 | 5 | +2.5 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 2.048 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR370 | 2.048 | 0.2 | 30 | 70 | 5 | +2.3 to +15 | -40 to +125 | 72µA | Series-Low Dropout | SOT23 | $0.75 | 2.048 V Tiny Package Precision Reference |
| ADR520 | 2.048 | 0.2 | 40 | 14 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 2.048 V High Performance, Low Noise Shunt Reference |
| ADR380 | 2.048 | 0.24 | 5 | 5 | 5 | +2.4 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.76 | 2.048 V Bandgap Voltage Reference |
| REF43 | 2.5 | 0.02 | 25 | 4 | 20 | +4.5 to +40 | -40 to +85 | 450µA | Series | DIP, SOIC | $3.69 | +2.5V Low Power Precision Voltage Reference |
| AD780 | 2.5 | 0.04 | 3 | 4 | 10 | +4 to +36 | -40 to +85 | 1mA | Series-Multi/Select Out | DIP, SOIC | $3.65 | 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference |
| ADR441 | 2.5 | 0.04 | 1 | 1.2 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.53 | 2.5 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR431 | 2.5 | 0.04 | 1 | 3.5 | 30 | +4.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 2.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR421 | 2.5 | 0.04 | 1 | 1.75 | 10 | +4.5 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 2.5 V XFET® Voltage Reference |
| AD1582 | 2.5 | 0.08 | 50 | 70 | 5 | +2.7 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 2.5V Micropower, Precision Series Mode Voltage Reference |
| ADR291 | 2.5 | 0.08 | 3 | 8 | 5 | +3 to +15 | -40 to +125 | 12µA | Series-Low Dropout | SOIC, TSSOP | $1.78 | Precision, Micropower 2.5 V XFET Reference |
| REF192 | 2.5 | 0.08 | 2 | 25 | 30 | +2.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo=2.50 V |
| ADR5041 | 2.5 | 0.1 | 10 | - | n/a | n/a, shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference, Vout = 2.5V |
| ADR03 | 2.5 | 0.1 | 3 | 10 | 10 | +4.5 to +40 | -40 to +125 | 1mA | Series | SC70, SOIC, TSOT | $1.03 | Ultra-Compact, Precision 2.5 V Voltage Reference |
| ADR121 | 2.5 | 0.12 | 3 | 10 | 5 | +2.8 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.92 | 2.5V, Precision Micropower LDO Voltage Reference |
| ADR361 | 2.5 | 0.12 | 9 | 8.25 | 5 | +2.8 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.5 Vout |
| ADR391 | 2.5 | 0.16 | 9 | 5 | 5 | +2.8 to +18 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR821 | 2.5 | 0.2 | 15 | 16 | 5 | +2.8V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |
| AD680 | 2.5 | 0.2 | 20 | 8 | 10 | +4.5 to +36 | -40 to +85, 0 to +70 | 250µA | Series | DIP, SOIC, TO-92 | $1.76 | 2.5V, Low Power Bandgap Reference |
| ADR525 | 2.5 | 0.2 | 40 | 18 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 2.5 V High Performance, Low Noise Shunt Reference |
| REF03 | 2.5 | 0.2 | 10 | 6 | 20 | +4.5 to +33 | -40 to +85 | 1.4mA | Series | DIP, SOIC | $1.21 | Precision Voltage Reference Providing Stable +2.5 V Output |
| ADR381 | 2.5 | 0.24 | 3 | 5 | 5 | +2.8 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.76 | 2.5 V Bandgap Voltage Reference |
| AD580 | 2.5 | 0.4 | 10 | 8 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1.5mA | Series | TO-52 | $2.67 | High Precision 2.5 V IC Reference |
| ADR443 | 3 | 0.04 | 1 | 1.4 | 10 | +3.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.53 | 3.0 V High Precision, LDO XFET® Reference for High Performance Sigma-Delta Converters |
| ADR423 | 3 | 0.04 | 1 | 1 | 10 | +5.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 3.0V XFET® Voltage Reference |
| ADR433 | 3 | 0.05 | 1 | 3.75 | 30 | +5.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 3.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5043 | 3 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (3.0 Vout) |
| ADR363 | 3 | 0.1 | 9 | 8.7 | 5 | +3.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.0 Vout |
| ADR06 | 3 | 0.1 | 3 | 10 | 10 | +5 to +40 | -40 to +125 | 0.65mA | Series | SC70, SOIC, TSOT | $1.03 | Ultracompact, Precision 3 V Voltage Reference |
| AD1583 | 3 | 0.1 | 50 | 85 | 5 | +3.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 3.0V Micropower, Precision Series Mode Voltage Reference |
| ADR530 | 3 | 0.2 | 40 | 22 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 3.0 V High Performance, Low Noise Shunt Reference |
| REF193 | 3 | 0.33 | 10 | 30 | 30 | +3.2 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC | $1.38 | Precision Micropower, Low Dropout, Low Voltage Reference, Nom. Vo=3.0 V |
| ADR366 | 3.3 | 0.125 | 9 | 9.3 | 5 | +3.6 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.3 Vout |
| REF196 | 3.3 | 0.3 | 10 | 33 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC, TSSOP | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 3.3 V |
| ADR444 | 4.096 | 0.04 | 1 | 1.8 | 10 | +4.6 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.53 | 4.096 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR434 | 4.096 | 0.04 | 1 | 6.25 | 30 | +6.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 4.096 V, High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF198 | 4.096 | 0.05 | 2 | 40 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.096 V |
| ADR292 | 4.096 | 0.07 | 3 | 12 | 5 | +4.5 to +18 | -40 to +125 | 12µA | Series | SOIC, TSSOP | $1.78 | Precision, Micropower 4.096 V XFET Reference |
| ADR5044 | 4.096 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower ,Shunt Mode Voltage Reference (4.096 Vout) |
| ADR364 | 4.096 | 0.1 | 9 | 11 | 5 | +4.4 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 4.096 VOUT |
| AD1584 | 4.096 | 0.1 | 50 | 110 | 5 | +4.3 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 4.096V, Micropower, Precision Series Mode Voltage Reference |
| ADR392 | 4.096 | 0.12 | 9 | 7 | 5 | +4.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR540 | 4.096 | 0.2 | 40 | 30 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 4.096 V High Performance, Low Noise Shunt Reference |
| ADR439 | 4.5 | 0.04 | 1 | 7.5 | 30 | +6.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 4.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF194 | 4.5 | 0.044 | 2 | 45 | 30 | +4.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.5 V |
| ADR445 | 5 | 0.04 | 1 | 2.25 | 10 | +5.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.53 | 5.0 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR435 | 5 | 0.04 | 1 | 8 | 30 | +7.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 5.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR425 | 5 | 0.04 | 1 | 3.4 | 10 | +7.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 5.0V XFET® Voltage Reference |
| AD586 | 5 | 0.04 | 2 | 4 | 10 | +10.8 to +36 | -55 to +125, 0 to +70 | 3mA | Series | DIP, SOIC | $2.78 | High Precision 5 V Reference |
| ADR02 | 5 | 0.06 | 3 | 10 | 10 | +7.0 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, SOT23, TSOT | $1.03 | Ultra-Compact, Precision +5.0 V Reference |
| ADR293 | 5 | 0.06 | 3 | 15 | 5 | +6.0 to +15 | -40 to +125 | 15µA | Series | SOIC, TSSOP | $1.78 | Low Noise Micropower Precision Voltage 5.0 V Reference |
| ADR365 | 5 | 0.08 | 9 | 12.8 | 5 | +5.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 5.0 VOUT |
| ADR5045 | 5 | 0.1 | n/a | - | n/a | n/a, Shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (5.0 Vout) |
| AD1585 | 5 | 0.1 | 50 | 140 | 5 | +5.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 5V, Micropower, Precision, Series-Mode, Low Dropout Voltage Reference |
| ADR395 | 5 | 0.1 | 9 | 8 | 5 | +5.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR125 | 5 | 0.12 | 3 | 20 | 5 | +5.3 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.92 | 5V, Precision Micropower LDO Voltage Reference |
| REF02 | 5 | 0.15 | 3 | 10 | 10 | +7.0 to +40 | -40 to +85, -55 to +125, 0 to +70 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.21 | +5V Precision Voltage Reference/Temperature Transducer |
| REF195 | 5 | 0.2 | 2 | 50 | 30 | +5.1 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.25 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 5 V |
| ADR550 | 5 | 0.2 | 40 | 38 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 5.0 V High Performance, Low Noise Shunt Reference |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADR291 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius

Close