ADR03:  Ultracompact, Precision 2.5 V Voltage Reference

The ADR01, ADR02, ADR03, and ADR06 are precision 10.0 V, 5.0 V, 2.5 V, and 3.0 V band gap voltage references featuring high accuracy, high stability, and low power consumption. The parts are housed in ...More

ADR03:  Ultracompact, Precision 2.5 V Voltage Reference

Product Description

The ADR01, ADR02, ADR03, and ADR06 are precision 10.0 V, 5.0 V, 2.5 V, and 3.0 V band gap voltage references featuring high accuracy, high stability, and low power consumption. The parts are housed in tiny, 5-lead SC70 and TSOT packages, as well as in 8-lead SOIC versions. The SOIC versions of the ADR01, ADR02, and ADR03 are drop-in replacements1 to the industry-standard REF01, REF02, and REF03. The small footprint and wide operating range make the ADR0x references ideally suited for general-purpose and space-constrained applications.

With an external buffer and a simple resistor network, the TEMP terminal can be used for temperature sensing and approximation. A TRIM terminal is provided on the devices for fine adjustment of the output voltage.

The ADR01, ADR02, ADR03, and ADR06 are compact, low drift voltage references that provide an extremely stable output voltage from a wide supply voltage range. They are available in 5-lead SC70 and TSOT packages, and 8-lead SOIC packages with A, B, and C grade selections. All parts are specified over the extended industrial (–40°C to +125°C) temperature range.

Applications

  • Precision data acquisition systems
  • High resolution converters
  • Industrial process control systems
  • Precision instruments
  • PCMCIA cards

1 ADRO1, ADR02, and ADR03 are component-level compatible with REF01, REF02, and REF03, respectively. No guarantees for system-level compatibility are implied. SOIC versions of ADR01/ADR02/ADR03 are pin-to-pin compatible with 8-lead SOIC versions of REF01/REF02/REF03, respectively, with the additional temperature monitoring function.

Features

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    8-lead SOIC: 3 ppm/°C
    5-lead SC70: 9 ppm/°C
    5-lead TSOT: 9 ppm/°C
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p (0.1 Hz to 10.0 Hz)
  • Wide operating range - 12.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry- standard REF01/REF02/REF03

Diagrams

ADR03 Diagram
Pin Configurations for ADR03

Specifications

Vout 2.5
Initial Accuracy (%) 0.1
Ref Out TC (ppm/C) 3ppm/C
Supply Voltage Range (V) +4.5 to +40
Supply Current (max) 1mA
Ref Output Current (mA) 10mA
0.1-10 Hz Noise (µV p-p) 10µV p-p
Temp Range(s) -40 to +125
Package SC70,SOIC,TSOT
Reference Type Series

Explore Other Products

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series