Now choosing a SAR ADC without compromising accuracy, speed, or cost is as simple as choosing Analog Devices.
Analog Devices' family of PulSAR® Analog-to-Digital Converters represents the industry's leading and best performing 14-bit, 16-bit, and 18-bit SAR ADCs available today. Just introduced...the AD761x and AD763x PulSAR® families feature the industry's first high voltage (±5V and ±10V), 16-bit and 18-bit precision ADCs with software selectable unipolar and bipolar input ranges. Using Analog Devices' patented iCMOS™ process technology, these new PulSAR products join the growing iCMOS product portfolio. For a complete overview of the PulSAR Product Family, see the Selection Table below. Need an Op Amp or Voltage Reference to accompany your SAR ADC, recommendations are made below. |
Download PDF |
|
||||||||
|
|
|||||||||||||||||||||||||||||||||||||
| Part # | Res (Bits) | T-Put Rate | INL (ppm) | Res for NMC (Bits) |
SNR (dB) | # of ADC Inputs |
Analog Input Type |
Ext Ref | Int Ref | Supply V | Pwr Diss (max) |
Interface | Pkg Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7641 | 18 | 2MSPS | 11.25 | 18 | 93.5 | 1 | Diff-Uni | Yes | Yes | Single(+2.5) | 100mW | Par, Ser, SPI | CSP, QFP |
| AD7643 | 18 | 1.25MSPS | 11.25 | 18 | 93.5 | 1 | Diff-Uni | Yes | Yes | Single(+2.5) | 60mW | Par, Ser, SPI | CSP, QFP |
| AD7674 | 18 | 800kSPS | 10 | 18 | 101 | 1 | Diff-Uni | Yes | No | Single(+5) | 90mW | Par, Ser, SPI | CSP, QFP |
| AD7634 | 18 | 670kSPS | 10 | 18 | 101 | 1 | Diff-Uni/Bip | Yes | Yes | Multi(+5,±15) | 165mW | Par, Ser, SPI | CSP, QFP |
| AD7679 | 18 | 570kSPS | 10 | 18 | 101 | 1 | Diff-Uni | Yes | No | Single(+5) | 90mW | Par, Ser, SPI | CSP, QFP |
| AD7690 | 18 | 400kSPS | 10 | 18 | 102 | 1 | Diff-Uni | Yes | No | Single(+5) | 20mW | Ser, SPI | CSP, MSOP |
| AD7631 | 18 | 250kSPS | 10 | 18 | 101 | 1 | Diff-Uni/Bip | Yes | Yes | Multi(+5,±15) | 100mW | Par, Ser, SPI | CSP, QFP |
| AD7691 | 18 | 250kSPS | 10 | 18 | 101 | 1 | Diff-Uni | Yes | No | Single(+5) | 20mW | Ser, SPI | CSP, MSOP |
| AD7678 | 18 | 100kSPS | 10 | 18 | 101 | 1 | Diff-Uni | Yes | No | Single(+5) | 26mW | Par, Ser, SPI | CSP, QFP |
| AD7621 | 16 | 3MSPS | 30 | 16 | 89.5 | 1 | Diff-Uni | Yes | Yes | Single(+2.5) | 86mW | Par, Ser, SPI | CSP, QFP |
| AD7622 | 16 | 2MSPS | 23 | 16 | 91 | 1 | Diff-Uni | Yes | Yes | Single(+2.5) | 85mW | Par, Ser, SPI | CSP, QFP |
| AD7623 | 16 | 1.33MSPS | 30 | 16 | 89.5 | 1 | Diff-Uni | Yes | Yes | Single(+2.5) | 55mW | Par, Ser, SPI | CSP, QFP |
| AD7655 | 16 | 1MSPS | 92 | 15 | 86 | 4 | SE-Uni | Yes | No | Single(+5) | 135mW | Par, Ser, SPI | CSP, QFP |
| AD7653 | 16 | 1MSPS | 92 | 15 | 86 | 1 | SE-Uni | Yes | Yes | Single(+5) | 145mW | Par, Ser, SPI | CSP, QFP |
| AD7667 | 16 | 1MSPS | 31 | 16 | 89.2 | 1 | SE-Uni | Yes | Yes | Single(+5) | 145mW | Par, Ser, SPI | CSP, QFP |
| AD7671 | 16 | 1MSPS | 38 | 16 | 90 | 1 | SE-Uni/Bip | Yes | No | Single(+5) | 125mW | Par, Ser, SPI | CSP, QFP |
| AD7677 | 16 | 1MSPS | 15 | 16 | 94 | 1 | Diff-Uni | Yes | No | Single(+5) | 130mW | Par, Ser, SPI | CSP, QFP |
| AD7612 | 16 | 750kSPS | 30 | 16 | 93 | 1 | SE-Uni/Bip | Yes | Yes | Multi(+5,±15) | 165mW | Par, Ser, SPI | CSP, QFP |
| AD7650 | 16 | 570kSPS | 92 | 15 | 86 | 1 | SE-Uni | Yes | No | Single(+5) | 115mW | Par, Ser, SPI | CSP, QFP |
| AD7664 | 16 | 570kSPS | 38 | 16 | 90 | 1 | SE-Uni | Yes | No | Single(+5) | 115mW | Par, Ser, SPI | CSP, QFP |
| AD7665 | 16 | 570kSPS | 38 | 16 | 90 | 1 | SE-Uni/Bip | Yes | No | Single(+5) | 107mW | Par, Ser, SPI | CSP, QFP |
| AD7652 | 16 | 500kSPS | 92 | 15 | 86 | 1 | SE-Uni | Yes | Yes | Single(+5) | 90mW | Par, Ser, SPI | CSP, QFP |
| AD7654 | 16 | 500kSPS | 53 | 16 | 90 | 4 | SE-Uni | Yes | No | Single(+5) | 135mW | Par, Ser, SPI | CSP, QFP |
| AD7666 | 16 | 500kSPS | 31 | 16 | 89.2 | 1 | SE-Uni | Yes | Yes | Single(+5) | 90mW | Par, Ser, SPI | CSP, QFP |
| AD7676 | 16 | 500kSPS | 15 | 16 | 94 | 1 | Diff-Uni | Yes | No | Single(+5) | 74mW | Par, Ser, SPI | CSP, QFP |
| AD7980 | 16 | 1MSPS | 30.5 | 16 | 91.5 | 1 | SE-Uni | Yes | No | Single(+5) | 9mW | Ser, SPI | CSP, MSOP |
| AD7686 | 16 | 500kSPS | 30 | 16 | 92.7 | 1 | SE-Uni | Yes | No | Single(+5) | 22mW | Ser, SPI | CSP, MSOP |
| AD7688 | 16 | 500kSPS | 23 | 16 | 96.5 | 1 | Diff-Uni | Yes | No | Single(+5) | 30mW | Ser, SPI | CSP, MSOP |
| AD7693 | 16 | 500kSPS | 10 | 16 | 96 | 1 | Diff-Uni | Yes | No | Single(+5) | 25mW | Ser, SPI | CSP, MSOP |
| AD7610 | 16 | 250kSPS | 30 | 16 | 93 | 1 | SE-Uni/Bip | Yes | Yes | Multi(+5,±15) | 75mW | Ser, Par | QFP, CSP |
| AD7694 | 16 | 250kSPS | 61 | 16 | 92 | 1 | SE-Uni | Yes | No | Single(+5) | 6mW | Ser, SPI | SOP |
| AD7663 | 16 | 250kSPS | 46 | 16 | 90 | 1 | SE-Uni/Bip | Yes | No | Single(+5) | 41mW | Par, Ser, SPI | CSP, QFP |
| AD7685 | 16 | 250kSPS | 31 | 16 | 93.5 | 1 | SE-Uni | Yes | No | Single(+5) | 15mW | Ser, SPI | CSP, MSOP |
| AD7687 | 16 | 250kSPS | 23 | 16 | 96.5 | 1 | Diff-Uni | Yes | No | Single(+5) | 12.5mW | Ser, SPI | CSP, MSOP |
| AD974 | 16 | 200kSPS | 30 | 16 | 85 | 4 | SE-Bip, SE-Uni |
Yes | Yes | Single(+5) | 120mW | Ser, SPI | DIP, SOIC, SOP |
| AD976A | 16 | 200kSPS | 31 | 16 | 85 | 1 | SE-Bip, SE-Uni |
Yes | Yes | Single(+5) | 100mW | Par | DIP, SOIC, SOP |
| AD977A | 16 | 200kSPS | 31 | 16 | 85 | 1 | SE-Bip, SE-Uni |
Yes | Yes | Single(+5) | 100mW | Ser | DIP, SOIC, SOP |
| AD676 | 16 | 100kSPS | 22.9 | 16 | n/a | 1 | SE-Bip | Yes | Yes | Multi (±12, +5) |
480mW | Par | DIP |
| AD677 | 16 | 100kSPS | 22.9 | 16 | n/a | 1 | SE-Bip | Yes | Yes | Multi (±12, +5) |
630mW | Ser | DIP, SOIC |
| AD7651 | 16 | 100kSPS | 92 | 15 | 86 | 1 | SE-Uni | Yes | Yes | Single(+5) | 45mW | Par, Ser, SPI | CSP, QFP |
| AD7660 | 16 | 100kSPS | 46 | 16 | 90 | 1 | SE-Uni | Yes | Yes | Single(+5) | 25mW | Par, Ser, SPI | CSP, QFP |
| AD7661 | 16 | 100kSPS | 38 | 16 | 89.3 | 1 | SE-Uni | Yes | Yes | Single(+5) | 45mW | Par, Ser, SPI | CSP, QFP |
| AD7675 | 16 | 100kSPS | 23 | 16 | 94 | 1 | Diff-Uni | Yes | No | Single(+5) | 25mW | Par, Ser, SPI | CSP, QFP |
| AD7680 | 16 | 100kSPS | 61 | 15 | 86 | 1 | SE-Uni | Yes | No | Single(+3) Single(+3.3) Single(+5) |
n/a | Ser, SPI | SOP, SOT |
| AD7683 | 16 | 100kSPS | 46 | 16 | 86 | 1 | SE-Uni | Yes | No | Single(+5) | 6mW | Ser, SPI | CSP, MSOP |
| AD7684 | 16 | 100kSPS | 46 | 16 | 86 | 1 | Diff-Uni | Yes | No | Single(+5) | 6mW | Ser, SPI | MSOP |
| AD976 | 16 | 100kSPS | 31 | 16 | 85 | 1 | SE-Bip | Yes | Yes | Single(+5) | 100mW | Par | DIP, SOIC, SOP |
| AD977 | 16 | 100kSPS | 31 | 16 | 85 | 1 | SE-Bip, SE-Uni |
Yes | Yes | Single(+5) | 100mW | Ser | DIP, SOIC, SOP |
| AD7946 | 14 | 500kSPS | 61 | 14 | 85 | 1 | SE-Uni | Yes | No | Single(+5) | 19mW | Ser, SPI | CSP, MSOP |
| AD7942 | 14 | 250kSPS | 61 | 14 | 85 | 1 | SE-Uni | Yes | No | Single(+5) | 12.5mW | Ser, SPI | CSP, MSOP |
|