AD680:  Bandgap, Low Power 2.5v Reference

The AD680 is a bandgap voltage reference which provides a 2.5 V output from inputs between 4.5 V and 36 V. The architecture of the AD680 enables the reference to be operated at a very low ...More

AD680:  Bandgap, Low Power 2.5v Reference

Product Description

The AD680 is a bandgap voltage reference which provides a 2.5 V output from inputs between 4.5 V and 36 V. The architecture of the AD680 enables the reference to be operated at a very low quiescent current while still realizing excellent dc characteristics and noise performance. Trimming of the high stability thin-film resistors is performed for initial accuracy and temperature coefficient, resulting in low errors over temperature. The precision dc characteristics of the AD680 make it ideal for use as a reference for D/A converters which require an external precision reference. The device is also ideal for A/D converters and, in general, can offer better performance than the standard on-chip references.

Based upon the low quiescent current of the AD680, which that of many incomplete two-terminal references, the AD680 is recommended for low power applications such as hand-held battery equipment.

A temperature output pin is provided on the 8-pin package versions of the AD680. The temperature output pin provides an output voltage that varies linearly with temperature and allows the AD680 to be configured as a temperature transducer while providing a stable 2.5 V output.

The AD680 is available in five grades. The AD680AN is specified for operation from -40°C to +85°C, while the AD680JN is specified for 0°C to +70°C operation. Both the AD680AN and AD680JN are available in 8-pin plastic DIP packages. The AD680AR is specified for operation from -40°C to +85°C, while the AD680JR is specified for 0°C to +70°C operation. Both are available in an 8-pin Small Outline IC (SOIC) package. The AD680JT is specified for 0°C to +70°C operation and is available in a 3-pin TO-92 package.

Features

  • Low quiescent current: 250 µA max
  • Laser trimmed to high accuracy: 2.5 V ± 5 mV max (AN, AR grades)
  • Trimmed temperature coefficient: 20 ppm/°C Max (AN, AR grades)
  • Low noise: 8 µV p-p from 0.1 Hz to 10 Hz
  • 250 nV/√Hz wideband
  • Temperature output pin (N, R packages)
  • Available in three package styles: 8-Lead PDIP, 8-lead SOIC, and 3-pin TO-92

Diagrams

AD680 Diagram
Pin Configuration for AD680

Specifications

Vout 2.5
Initial Accuracy (%) 0.2
Ref Out TC (ppm/C) 20ppm/C
Supply Voltage Range (V) +4.5 to +36
Supply Current (max) 250µA
Ref Output Current (mA) 10mA
0.1-10 Hz Noise (µV p-p) 8µV p-p
Temp Range(s) -40 to +85,0 to +70
Package DIP,SOIC,TO-92
Reference Type Series

Explore Other Products

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP