AD1583: 3.0V Micropower, Precisions Series Mode Voltage References
The AD1582/AD1583/AD1584/AD1585 are a family of low cost, low power, low dropout, precision band gap references. These designs are available as 3-terminal (series) devices and are packaged in the ...More
AD1583: 3.0V Micropower, Precisions Series Mode Voltage References
Product Description
The AD1582/AD1583/AD1584/AD1585 are a family of low cost, low power, low dropout, precision band gap references. These designs are available as 3-terminal (series) devices and are packaged in the compact SOT-23, 3-lead surface-mount package. The versatility of these references makes them ideal for use in battery-powered 3 V or 5 V systems where there can be wide variations in supply voltage and a need to minimize power dissipation.
The superior accuracy and temperature stability of the AD1582/AD1583/AD1584/AD1585 result from the precise matching and thermal tracking of on-chip components. Patented temperature drift curvature correction design techniques minimize the nonlinearities in the voltage output temperature characteristic.
The AD1582/AD1583/AD1584/AD1585 series mode devices source or sink up to 5 mA of load current and operate efficiently with only 200 mV of required headroom supply. This family draws a maximum 70 µA of quiescent current with only a 1.0 µA/V variation with supply voltage. The advantage of these designs over conventional shunt devices is extraordinary. Valuable supply current is no longer wasted through an input series resistor, and maximum power efficiency is achieved at all input voltage levels.
The AD1582/AD1583/AD1584/AD1585 are available in three grades, A, B, and C; and are provided in a tiny footprint, the SOT-23. All grades are specified over the industrial temperature range of −40°C to +125°C.
Applications
- Portable, battery-powered equipment; for example, notebook computers, cellular phones, pagers, PDAs, GPSs, and DMMs
- Computer workstations; suitable for use with a wide range of video RAMDACs
- Smart industrial transmitters
- PCMCIA cards
- Automotive
- Hard disk drives
- 3 V/5 V, 8-bit/12-bit data converters
Design Tools
Voltage Reference Wizard
This Wizard helps you select the most suitable voltage for a use with a dat...
Features
- Series reference (2.5 V, 3 V, 4.096 V, 5 V)
- Low quiescent current: 70 µA maximum
- Current output capability: ±5 mA
- Wide supply range: VIN = VOUT + 200 mV to
12 V
- Wideband noise (10 Hz to 10 kHz): 50 µV rms
- Specified temperature range:
−40°C to +125°C - Compact, surface-mount SOT-23 package
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD1583
3.0V Micropower, Precisions Series Mode Voltage References
Pin Configuration Diagram for AD1583
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |
| ADR1500 | 1.2875 | 0.2 | 170 | 5 | n/a | n/a, shunt reference | -40 to +85 | n/a | Shunt | SC70 | $1.03 | 1.2875 V Micropower, Shunt Voltage Reference |
| ADR318 | 1.8 | 0.27 | 5 | 5 | 5 | +2.4 to +15 | 0 to +70 | 120µA | Series-Low Dropout | SOT23 | $0.82 | 1.8 V Precision Voltage Reference |
| AD588 | 10 | 0.01 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to +36 | -25 to +85, 0 to +70 | 10mA | Series-Multi/Select Out | DIP | $15.21 | +10 V, +5 V, ±5 V tracking, −5 V, −10 V, High Precision Voltage Reference |
| AD688 | 10 | 0.02 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to 36 | -40 to +85, -55 to +125 | 12mA | Series-Multi/Select Out | DIP, SOIC | $9.19 | High Precision ±10 V Reference |
| AD581 | 10 | 0.05 | 5 | 40 | 10 | +12 to +30 | -55 to +125, 0 to +70 | 1mA | Series | TO-52 | $4.14 | High Precision 10 V IC Reference |
| AD587 | 10 | 0.05 | 5 | 4 | 10 | +13.5 to +36 | -55 to +125, 0 to +70 | 4mA | Series | DIP, SOIC | $2.55 | High Precision 10 V Reference |
| ADR01 | 10 | 0.05 | 3 | 20 | 10 | +12 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, TSOT | $1.00 | Ultra-Compact, Precision 10V Voltage Reference |
| REF01 | 10 | 0.3 | 3 | 30 | 10 | +12 to +40 | -40 to +85, -55 to +125 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.21 | +10V Precision Voltage Reference |
| ADR440 | 2.048 | 0.05 | 1 | 1 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.53 | 2.048 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR420 | 2.048 | 0.05 | 1 | 1.75 | 10 | +4.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 2.048 V XFET® Voltage Reference |
| ADR430 | 2.048 | 0.05 | 1 | 3.5 | 30 | +4.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 2.048 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5040 | 2.048 | 0.1 | 10 | - | n/a | n/a, is shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision Micropower Shunt Mode Voltage Reference, 2.048 V Output |
| REF191 | 2.048 | 0.1 | 2 | 20 | 30 | +2.3 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.38 | 2.048, Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR360 | 2.048 | 0.15 | 9 | 6.8 | 5 | +2.35 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.048 VOUT |
| ADR390 | 2.048 | 0.19 | 9 | 5 | 5 | +2.5 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 2.048 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR370 | 2.048 | 0.2 | 30 | 70 | 5 | +2.3 to +15 | -40 to +125 | 72µA | Series-Low Dropout | SOT23 | $0.75 | 2.048 V Tiny Package Precision Reference |
| ADR520 | 2.048 | 0.2 | 40 | 14 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 2.048 V High Performance, Low Noise Shunt Reference |
| ADR380 | 2.048 | 0.24 | 5 | 5 | 5 | +2.4 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.76 | 2.048 V Bandgap Voltage Reference |
| REF43 | 2.5 | 0.02 | 25 | 4 | 20 | +4.5 to +40 | -40 to +85 | 450µA | Series | DIP, SOIC | $3.69 | +2.5V Low Power Precision Voltage Reference |
| AD780 | 2.5 | 0.04 | 3 | 4 | 10 | +4 to +36 | -40 to +85 | 1mA | Series-Multi/Select Out | DIP, SOIC | $3.65 | 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference |
| ADR441 | 2.5 | 0.04 | 1 | 1.2 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.53 | 2.5 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR431 | 2.5 | 0.04 | 1 | 3.5 | 30 | +4.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 2.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR421 | 2.5 | 0.04 | 1 | 1.75 | 10 | +4.5 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 2.5 V XFET® Voltage Reference |
| AD1582 | 2.5 | 0.08 | 50 | 70 | 5 | +2.7 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 2.5V Micropower, Precision Series Mode Voltage Reference |
| ADR291 | 2.5 | 0.08 | 3 | 8 | 5 | +3 to +15 | -40 to +125 | 12µA | Series-Low Dropout | SOIC, TSSOP | $1.78 | Precision, Micropower 2.5 V XFET Reference |
| REF192 | 2.5 | 0.08 | 2 | 25 | 30 | +2.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo=2.50 V |
| ADR5041 | 2.5 | 0.1 | 10 | - | n/a | n/a, shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference, Vout = 2.5V |
| ADR03 | 2.5 | 0.1 | 3 | 10 | 10 | +4.5 to +40 | -40 to +125 | 1mA | Series | SC70, SOIC, TSOT | $1.03 | Ultra-Compact, Precision 2.5 V Voltage Reference |
| ADR121 | 2.5 | 0.12 | 3 | 10 | 5 | +2.8 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.92 | 2.5V, Precision Micropower LDO Voltage Reference |
| ADR361 | 2.5 | 0.12 | 9 | 8.25 | 5 | +2.8 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.5 Vout |
| ADR391 | 2.5 | 0.16 | 9 | 5 | 5 | +2.8 to +18 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR821 | 2.5 | 0.2 | 15 | 16 | 5 | +2.8V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |
| AD680 | 2.5 | 0.2 | 20 | 8 | 10 | +4.5 to +36 | -40 to +85, 0 to +70 | 250µA | Series | DIP, SOIC, TO-92 | $1.76 | 2.5V, Low Power Bandgap Reference |
| ADR525 | 2.5 | 0.2 | 40 | 18 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 2.5 V High Performance, Low Noise Shunt Reference |
| REF03 | 2.5 | 0.2 | 10 | 6 | 20 | +4.5 to +33 | -40 to +85 | 1.4mA | Series | DIP, SOIC | $1.21 | Precision Voltage Reference Providing Stable +2.5 V Output |
| ADR381 | 2.5 | 0.24 | 3 | 5 | 5 | +2.8 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.76 | 2.5 V Bandgap Voltage Reference |
| AD580 | 2.5 | 0.4 | 10 | 8 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1.5mA | Series | TO-52 | $2.67 | High Precision 2.5 V IC Reference |
| ADR443 | 3 | 0.04 | 1 | 1.4 | 10 | +3.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.53 | 3.0 V High Precision, LDO XFET® Reference for High Performance Sigma-Delta Converters |
| ADR423 | 3 | 0.04 | 1 | 1 | 10 | +5.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 3.0V XFET® Voltage Reference |
| ADR433 | 3 | 0.05 | 1 | 3.75 | 30 | +5.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 3.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5043 | 3 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (3.0 Vout) |
| ADR363 | 3 | 0.1 | 9 | 8.7 | 5 | +3.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.0 Vout |
| ADR06 | 3 | 0.1 | 3 | 10 | 10 | +5 to +40 | -40 to +125 | 0.65mA | Series | SC70, SOIC, TSOT | $1.03 | Ultracompact, Precision 3 V Voltage Reference |
| AD1583 | 3 | 0.1 | 50 | 85 | 5 | +3.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 3.0V Micropower, Precision Series Mode Voltage Reference |
| ADR530 | 3 | 0.2 | 40 | 22 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 3.0 V High Performance, Low Noise Shunt Reference |
| REF193 | 3 | 0.33 | 10 | 30 | 30 | +3.2 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC | $1.38 | Precision Micropower, Low Dropout, Low Voltage Reference, Nom. Vo=3.0 V |
| ADR366 | 3.3 | 0.125 | 9 | 9.3 | 5 | +3.6 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.3 Vout |
| REF196 | 3.3 | 0.3 | 10 | 33 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC, TSSOP | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 3.3 V |
| ADR444 | 4.096 | 0.04 | 1 | 1.8 | 10 | +4.6 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.53 | 4.096 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR434 | 4.096 | 0.04 | 1 | 6.25 | 30 | +6.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 4.096 V, High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF198 | 4.096 | 0.05 | 2 | 40 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.096 V |
| ADR292 | 4.096 | 0.07 | 3 | 12 | 5 | +4.5 to +18 | -40 to +125 | 12µA | Series | SOIC, TSSOP | $1.78 | Precision, Micropower 4.096 V XFET Reference |
| ADR5044 | 4.096 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower ,Shunt Mode Voltage Reference (4.096 Vout) |
| ADR364 | 4.096 | 0.1 | 9 | 11 | 5 | +4.4 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 4.096 VOUT |
| AD1584 | 4.096 | 0.1 | 50 | 110 | 5 | +4.3 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 4.096V, Micropower, Precision Series Mode Voltage Reference |
| ADR392 | 4.096 | 0.12 | 9 | 7 | 5 | +4.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR540 | 4.096 | 0.2 | 40 | 30 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 4.096 V High Performance, Low Noise Shunt Reference |
| ADR439 | 4.5 | 0.04 | 1 | 7.5 | 30 | +6.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 4.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF194 | 4.5 | 0.044 | 2 | 45 | 30 | +4.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.38 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.5 V |
| ADR445 | 5 | 0.04 | 1 | 2.25 | 10 | +5.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.53 | 5.0 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR435 | 5 | 0.04 | 1 | 8 | 30 | +7.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.96 | 5.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR425 | 5 | 0.04 | 1 | 3.4 | 10 | +7.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.82 | 5.0V XFET® Voltage Reference |
| AD586 | 5 | 0.04 | 2 | 4 | 10 | +10.8 to +36 | -55 to +125, 0 to +70 | 3mA | Series | DIP, SOIC | $2.78 | High Precision 5 V Reference |
| ADR02 | 5 | 0.06 | 3 | 10 | 10 | +7.0 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, SOT23, TSOT | $1.03 | Ultra-Compact, Precision +5.0 V Reference |
| ADR293 | 5 | 0.06 | 3 | 15 | 5 | +6.0 to +15 | -40 to +125 | 15µA | Series | SOIC, TSSOP | $1.78 | Low Noise Micropower Precision Voltage 5.0 V Reference |
| ADR365 | 5 | 0.08 | 9 | 12.8 | 5 | +5.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.78 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 5.0 VOUT |
| ADR5045 | 5 | 0.1 | n/a | - | n/a | n/a, Shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (5.0 Vout) |
| AD1585 | 5 | 0.1 | 50 | 140 | 5 | +5.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.61 | 5V, Micropower, Precision, Series-Mode, Low Dropout Voltage Reference |
| ADR395 | 5 | 0.1 | 9 | 8 | 5 | +5.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.78 | 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR125 | 5 | 0.12 | 3 | 20 | 5 | +5.3 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.92 | 5V, Precision Micropower LDO Voltage Reference |
| REF02 | 5 | 0.15 | 3 | 10 | 10 | +7.0 to +40 | -40 to +85, -55 to +125, 0 to +70 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.21 | +5V Precision Voltage Reference/Temperature Transducer |
| REF195 | 5 | 0.2 | 2 | 50 | 30 | +5.1 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.25 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 5 V |
| ADR550 | 5 | 0.2 | 40 | 38 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.48 | 5.0 V High Performance, Low Noise Shunt Reference |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1583 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1583ART-R2 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.85 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1583ART-REEL7 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.68 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1583ARTZ-R2 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.75 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1583ARTZ-REEL7 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.61 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1583BRT-R2 | Prodn | 3 ld SOT-23 | 3 | Ind | $1.10 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1583BRT-REEL7 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.88 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1583BRTZ-REEL7 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.84 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close