Analog Devices has been in the process of creating new products and qualifying our current products to meet the requirements of RoHS standards. The majority of our products that have been available with SnPb coating on the leads are now also available in compliance to RoHS standards. We are in the process of creating RoHS compatible versions for most of the remaining products. This master spreadsheet contains all of our open-market products and their RoHS status. It will be updated every two weeks. If you are buying a non-standard or special product that is not on this list, you can contact your sales representative to determine the RoHS status of your product. This spreadsheet will show that there are some products for which we do not plan to provide a RoHS compatible version at this time. There are many reasons for this, including package materials and market demand -- if this presents a difficulty for your operations, contact your sales representative so that we can work out a suitable replacement for a given part.
Master Spreadsheet of Product Status and Availability for RoHS Compatibility (xls)
Last Updated 5/16/13
Product Listings that do not Match Product Numbering Standards
Analog Devices has adopted a product numbering standard using a 'Z' as the last character of the package designator. Prior to the adoption of this standard, we had released products that are compliant with RoHS standards, but which do not contain a 'Z' in the part number. In addition, prior to the adoption of this standard, we had released products that contained a 'Z' in the part number, but have been manufactured with SnPb lead finish. Because our entire supply chain and our customers already have these numbers embedded within their systems, we have chosen not to change these part numbers. Attached here are the listings of part numbers that do not fit our current standard of using a 'Z' to designate RoHS compliance.
Listing of Products without a 'Z' in the part number that are RoHS compatible,
(xls)
Last Updated 01/11/13
Listing of Products containing a 'Z' in the part number that are not RoHS compatible,
(xls)
Last Updated 01/12/12
Compliance of IOS and ICI Products to the RoHS Initiative,
(doc, 36,864 bytes)
Last Updated 09/27/06
© 1995 - Analog Devices, Inc. All Rights Reserved