Over Voltage Protection

Over Voltage ProtectionClick to see all in Parametric search

Over Voltage Protection

  Hold Shift Key for secondary sorting
SortOrderPart#Device ConfigVsupply Span Single (min)
(V)
Vsupply Span Single (max)
(V)
Vsupply Span Dual (max)
(V)
Vsupply Span Dual (min)
(V)
Switch Ron (typ)
(Ohms)
Id_Is_ON
(A)
Charge Injection
(C)
Bandwidth -3 dB (typ)
(Hz)
ESD Level-HBMUS Price 1000 to 4999
($ US)
1ADG5243F (2:1) x 3 8 44 44 10 270 300p -1.2p 350M 3.5 kV $4.10
2ADG5249F (4:1) x 2 8 44 44 10 250 300p -0.8p 320M 3.5 kV $4.55
3ADG5248F (8:1) x 1 8 44 44 10 250 300p -0.8p 190M 3.5 kV $4.55
4ADG5209F (4:1) x 2 8 44 44 10 250 300p 400f 290M 3.5 kV $4.21
5ADG5208F (8:1) x 1 8 44 44 10 250 300p 400f 190M 3.5 kV $4.21
6ADG5462F Channel Protector x 4 8 44 44 10 10 300p- 318M 4 kV $3.86
7ADG5436F (2:1) x 2 8 44 44 10 10 500p -724p 169M 6 kV $3.86
8ADG5404F (4:1) x 1 8 44 44 10 10 300p 680p 108M 4 kV $3.86
9ADG5413F SPST x 4 8 44 44 10 10 300p -680p 270M 5.5 kV $3.96
10ADG5413BF SPST x 4 8 44 44 10 10 300p -680p 270M 3 kV $3.96
11ADG5412F SPST x 4 8 44 44 10 10 300p -680p 270M 5.5 kV $3.96
12ADG5412BF SPST x 4 8 44 44 10 10 300p -680p 270M 3 kV $3.96
13ADG4613 SPST x 4 4.5 13.2 11 9 5.2 10n 225p 293M- $1.84
14ADG4612 SPST x 4 4.5 13.2 11 9 5.2 10n 225p 293M- $1.84
15ADG465 Channel Protector x 1-- 40 30 80 100p-- 3 kV $0.84
16ADG467 Channel Protector x 8-- 40 9 62 40p--- $2.62
17ADG439F (4:1) x 2-- 33 27 270 500p 15p-- $3.68
18ADG438F (8:1) x 1-- 33 27 270 500p 15p-- $3.68
19ADG528F (8:1) x 1 10.8 16.5 33 21.6 300 40p 4p-- $4.26
20ADG509F (4:1) x 2 9 40 33 27 270 40p 15p-- $3.31
21ADG508F (8:1) x 1-- 33 27 270 40p 15p-- $3.31
22AD7511 SPST x 4-- 30 30 75 10n 30p-- $8.42