Over Voltage Protection and Detection

Over Voltage Protection and DetectionClick to see all in Parametric search

Over Voltage Protection & Detection

  Hold Shift Key for secondary sorting
SortOrderPart#Switch Special FeaturesSpecial FeaturesDevice ConfigVsupply Span Single (min)
(V)
Vsupply Span Single (max)
(V)
Vsupply Span Dual (max)
(V)
Vsupply Span Dual (min)
(V)
Switch Ron (typ)
(Ohms)
Id_Is_ON
(A)
Charge Injection
(C)
Bandwidth -3 dB (typ)
(Hz)
ESD Level-HBMUS Price 1000 to 4999
($ US)
1ADG5243F Latch-Up Immune, Overvoltage Protection & Detection- (2:1) x 3 8 44 44 10 270 300p -1.2p 350M 3.5 kV $4.10
2ADG5249F Latch-Up Immune, Overvoltage Protection & Detection- (4:1) x 2 8 44 44 10 250 300p -0.8p 320M 3.5 kV $4.55
3ADG5248F Latch-Up Immune, Overvoltage Protection & Detection- (8:1) x 1 8 44 44 10 250 300p -0.8p 190M 3.5 kV $4.55
4ADG5209F Latch-Up Immune, Overvoltage Protection & Detection- (4:1) x 2 8 44 44 10 250 300p 400f 290M 3.5 kV $4.21
5ADG5208F Latch-Up Immune, Overvoltage Protection & Detection- (8:1) x 1 8 44 44 10 250 300p 400f 190M 3.5 kV $4.21
6ADG5462F Latch-Up Immune, Overvoltage Protection & Detection- Channel Protector x 4 8 44 44 10 10 300p- 318M 4 kV $3.86
7ADG5436F Latch-Up Immune, Overvoltage Protection & Detection- (2:1) x 2 8 44 44 10 10 500p -724p 169M 6 kV $3.86
8ADG5404F Latch-Up Immune, Overvoltage Protection & Detection- (4:1) x 1 8 44 44 10 10 300p 680p 108M 4 kV $3.86
9ADG5413F Latch-Up Immune, Overvoltage Protection & Detection- SPST x 4 8 44 44 10 10 300p -680p 270M 5.5 kV $3.96
10ADG5413BF Latch-Up Immune, Overvoltage Protection & Detection- SPST x 4 8 44 44 10 10 300p -680p 270M 3 kV $3.96
11ADG5412F Latch-Up Immune, Overvoltage Protection & Detection- SPST x 4 8 44 44 10 10 300p -680p 270M 5.5 kV $3.96
12ADG5412BF Latch-Up Immune, Overvoltage Protection & Detection- SPST x 4 8 44 44 10 10 300p -680p 270M 3 kV $3.96