Over Voltage Protection & Detection
Over Voltage Protection & Detection
| SortOrder | Part# | Switch Special Features | Device Config | Vs Span Single (min) (V) | Vs Span Single (max) (V) | Vs Span Dual (max) (V) | Vs Span Dual (min) (V) | Switch Ron (typ) (Ohms) | Leakage Switch ON (typ) (A) | Charge Injection (C) | BW -3 dB (typ) (Hz) | ESD Level-HBM | US Price 1000 to 4999 ($ US) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ADG5243F | Latch-Up Immune, Overvoltage Protection & Detection | (2:1) x 3 | 8 | 44 | 44 | 10 | 270 | 300p | -1.2p | 350M | 3.5 kV | $4.10 |
| 2 | ADG5249F | Latch-Up Immune, Overvoltage Protection & Detection | (4:1) x 2 | 8 | 44 | 44 | 10 | 250 | 300p | -0.8p | 320M | 3.5 kV | $4.55 |
| 3 | ADG5248F | Latch-Up Immune, Overvoltage Protection & Detection | (8:1) x 1 | 8 | 44 | 44 | 10 | 250 | 300p | -0.8p | 190M | 3.5 kV | $4.55 |
| 4 | ADG5209F | Latch-Up Immune, Overvoltage Protection & Detection | (4:1) x 2 | 8 | 44 | 44 | 10 | 250 | 300p | 400f | 290M | 3.5 kV | $4.21 |
| 5 | ADG5208F | Latch-Up Immune, Overvoltage Protection & Detection | (8:1) x 1 | 8 | 44 | 44 | 10 | 250 | 300p | 400f | 190M | 3.5 kV | $4.21 |
| 6 | ADG5462F | Latch-Up Immune, Overvoltage Protection & Detection | Channel Protector x 4 | 8 | 44 | 44 | 10 | 10 | 300p | - | 318M | 4 kV | $3.86 |
| 7 | ADG5436F | Latch-Up Immune, Overvoltage Protection & Detection | (2:1) x 2 | 8 | 44 | 44 | 10 | 10 | 500p | -724p | 169M | 6 kV | $3.86 |
| 8 | ADG5404F | Latch-Up Immune, Overvoltage Protection & Detection | (4:1) x 1 | 8 | 44 | 44 | 10 | 10 | 300p | 680p | 108M | 4 kV | $3.86 |
| 9 | ADG5413F | Latch-Up Immune, Overvoltage Protection & Detection | SPST x 4 | 8 | 44 | 44 | 10 | 10 | 300p | -680p | 270M | 5.5 kV | $3.96 |
| 10 | ADG5413BF | Latch-Up Immune, Overvoltage Protection & Detection | SPST x 4 | 8 | 44 | 44 | 10 | 10 | 300p | -680p | 270M | 3 kV | $3.96 |
| 11 | ADG5412F | Latch-Up Immune, Overvoltage Protection & Detection | SPST x 4 | 8 | 44 | 44 | 10 | 10 | 300p | -680p | 270M | 5.5 kV | $3.96 |
| 12 | ADG5412BF | Latch-Up Immune, Overvoltage Protection & Detection | SPST x 4 | 8 | 44 | 44 | 10 | 10 | 300p | -680p | 270M | 3 kV | $3.96 |