ADG791A

I2C®-Compatible, Wide BW, 4-Channel SPDT Switch

Manufactured by:

Replacement Parts

Rochester Electronics and Arrow Supply Assurance have partnered with Analog Devices to source products that have been previously discontinued or have become obsolete.

Product Details

The ADG791A/ADG71G is a monolithic CMOS device comprising four 2:1 multiplexer/demultiplexers controllable via a standard I2C serial interface. The CMOS process provides ultralow power dissipation yet gives high switching speed and low on resistance.

The on-resistance profile is very flat over the full analog input range and wide bandwidth ensures excellent linearity and low distortion. These features, combined with a wide input signal range make the ADG791A/ADG791G the ideal switching solution for a wide range of TV applications including S-Video, RGB, and YPbPr video switches.

The switches conduct equally well in both directions when ON. In the OFF condition, signal levels up to the supplies are blocked. The ADG791A/ADG791G switches exhibit breakbefore- make switching action. The ADG791G has one generalpurpose logic output pins controlled by the I2C interface that can also be used to control other non I2C compatible devices such as video filters.

The integrated I2C interface provides a large degree of flexibility in the system design. It has three user-settable I2C address pins that allow up to eight devices on the same bus. This allows the user to expand the capability of the device by increasing the size of the switching array.

The ADG791A/ADG71G operates from a single 3 V or 5 V supply voltage and is available in a compact 4 mm × 4 mm body, 24-lead LFCSP package.

Applications

  • S-Video RGB/YPbPr Video Switches
  • HDTVs
  • Projection TVs
  • DVD-R/RW
  • AV Receivers