Analog Temperature Sensors

Analog Devices analog temperature sensors provide current or voltage output proportional to the absolute temperature with accuracies of up to ±1°C. Our diverse range of analog output temperatures sensors can be used in a broad range of applications with no need for external calibration, and with minimal signal conditioning/conversion circuitry. To better suit your varied design needs, our portfolio of temperature sensors are available in multiple package options.
Product Selection Table

Analog Temperature Sensors

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionMax Error Over Temp
(Deg)
25°C Temp Error
(typ)
(Deg)
Output SensitivityTemp RangeVs+
(min)
(V)
Vs+
(max)
(V)
Is
(typ)
(A)
Output Data FormatUS Price 1000 to 4999
($ US)
1LTC2996 Diode, Internal 1.5- 4 mV/°K -40 to 85°C 2.25 5.5 200µ Analog, OV, UV $1.95 (LTC2996CDD#PBF)
2LTC2995 Diode, Internal 1.5- 4 mV/°K -40 to 125°C 2.25 5.5 220µ Analog $2.45 (LTC2995CUD#PBF)
3LTC2997 Diode, Internal 1.5- 4 mV/°K -40 to 125°C 2.5 5.5 170µ Analog $1.45 (LTC2997CDCB#TRPBF)
4AD8496 Thermocouple Signal Conditioner- 1 5 mV/°C -40 to 125°C 2.7 36 180µ Analog $2.36 (AD8496ARMZ)
5AD8494 Thermocouple Signal Conditioner- 1 5 mV/°C -40 to 125°C 2.7 36 180µ Analog $2.36 (AD8494ARMZ)
6AD8497 Thermocouple Signal Conditioner- 1 5 mV/°C -40 to 125°C 2.7 36 180µ Analog $2.36 (AD8497ARMZ-R7)
7AD8495Reference Circuit Available Thermocouple Signal Conditioner- 1 5 mV/°C -40 to 125°C 2.7 36 180µ Analog $2.36 (AD8495ARMZ)
8TMP17 Temperature Sensor 4.5 2.5- -40 to 105°C 4 30 305µ Analog $1.94 (TMP17GSZ)
9TMP37 Temperature Sensor 4 1 20 mV/°C 5 to 100°C 2.7 5.5 50µ Analog $0.52 (TMP37FT9Z)
10TMP36 Temperature Sensor 4 1 10 mV/°C -40 to 125°C 2.7 5.5 50µ Analog $0.50 (TMP36GT9Z)
11TMP35 Temperature Sensor 4 1 10 mV/°C 10 to 125°C 2.7 5.5 50µ Analog $0.50 (TMP35GRTZ-REEL7)
12AD22103 Temperature Sensor 2.5 0.5 28 mV/°C 0 to 100°C 2.7 3.6 600µ Analog $1.66 (AD22103KTZ)
13AD22100 Temperature Sensor 2 0.5 22.5 mV/°C -50 to 150°C 4 6.5 500µ Analog $1.51 (AD22100KCHIPS)
14TMP01 Thermostatic Switch 5 0.5 5 mV/°K, Thermostatic Switch -40 to 85°C 4.5 13.2 500µ Analog, Switch (Off/On) $3.43 (TMP01FSZ-REEL7)
15AD597 Thermocouple Signal Conditioner 4 4 10 mV/°C -55 to 125°C 5 30 300µ Analog, Switch (Off/On) $3.12 (AD597ARZ)
16AD596 Thermocouple Signal Conditioner 4 4 10 mV/°C -55 to 125°C 5 30 300µ Analog, Switch (Off/On) $9.78 (AD596ACHIPS)
17AD592 Temperature Sensor 1 0.3 5 mV/°K -25 to 105°C 4 30 298.2µ Analog $2.35 (AD592ANZ)
18AD595 Thermocouple Signal Conditioner 1 1 10 mV/°C -55 to 125°C 5 30 300µ Analog $9.17 (AD595AQ)
19AD594 Thermocouple Signal Conditioner 3.5 1 10 mV/°C -55 to 125°C 5 30 300µ Analog $9.17 (AD594AQ)
20AC2626 Temperature Probe 1.7 0.5 5 mV/°K- 4 30 298.2µ Analog-
21AD590 Temperature Sensor 1.7 0.5 1µA/K -55 to 150°C 4 30 298.2µ Analog $2.07 (AD590JCPZ-R5)