Optical Sensors

Analog Devices optical sensors are optical sensing front ends that include integrated ultra-low noise amplification and high performance photodiodes. These solutions are used to achieve the highest performance for instrumentation, industrial, or clinical applications; or to optimize a solution to achieve the lowest power dissipation at a given performance level for battery powered and portable applications.
Product Selection Table

Optical Sensors

  Hold Shift Key for secondary sorting
SortOrderPart#TopologyTarget Applications# of Internal PhotodiodesInterface Protocol# of External LED Drivers# of External Current InputsOutput TypeUS Price 1000 to 4999
($ US)
1ADPD188GG LEDs, Mixed Signal AFE, Photodiodes Contact Impedance, ECG, PPG, Wrist-HRM 2 I2C, SPI 3 2 Digital $5.37 (ADPD188GG-ACEZRL)
2ADPD2214 Current Amplifier, Photodiodes PPG, Wrist-HRM 1 analog 0 0 Current $5.09 (ADPD2214ACPZ-R7)
3ADPD2212 Current Amplifier, Photodiodes PPG, Wrist-HRM 1 analog 0 0 Current $3.67 (ADPD2212ACPZ-RL)
4ADPD2211 Current Amplifier, Photodiodes SPO2, Wrist-HRM 1 analog 0 0 Current $2.67 (ADPD2211ACPZ-R7)
5ADPD144RI LEDs, Mixed Signal AFE, Photodiodes SPO2 4 I2C 2 0 Digital-
6ADPD2210 Current Amplifier PPG, SPO2, Wrist-HRM 0 analog 0 1 Current $1.50 (ADPD2210ACPZ-R7)
7ADPD174GGI LEDs, Mixed Signal AFE, Photodiodes PPG, Proximity, SPO2, Wrist-HRM 1 I2C 3 0 Digital-
8ADUX1020 Mixed Signal AFE, Photodiodes Gesture, Position, Proximity 4 I2C 1 0 Digital $2.97 (ADUX1020BCPZRL7)