Optical Mixed Signal Devices

Analog Devices optical mixed signal devices comprise a portfolio of highly integrated analog front ends and integrated optical modules. The discrete analog front ends offer flexibility in optimizing a given solution. The integrated optical modules are highly optimized for applications such as vital signs monitoring in smart watches and other wearables and offer very small form factors and reduce the required systems engineering to get to market.
Product Selection Table

Optical Mixed Signal Devices

  Hold Shift Key for secondary sorting
SortOrderPart#TopologyTarget ApplicationsInterface Protocol# of Internal Photodiodes# of External LED Drivers# of External Current InputsUS Price 1000 to 4999
($ US)
1ADPD188GG LEDs, Mixed Signal AFE, Photodiodes Contact Impedance, ECG, PPG, Wrist-HRM I2C, SPI 2 3 2 $5.37 (ADPD188GG-ACEZR7)
2ADPD1080 Mixed Signal AFE Contact Impedance, ECG, Gesture, Position, PPG, Proximity, SPO2, Wrist-HRM I2C 0 3 8 $2.51 (ADPD1080BCBZR7)
3ADPD107 Mixed Signal AFE Contact Impedance, ECG, Gesture, Position, PPG, Proximity, SPO2, Wrist-HRM SPI 0 3 8 $2.51 (ADPD107BCBZR7)
4ADPD105 Mixed Signal AFE Contact Impedance, ECG, Gesture, Position, PPG, Proximity, SPO2, Wrist-HRM I2C 0 3 8 $2.51 (ADPD105BCBZR7)
5ADPD144RI LEDs, Mixed Signal AFE, Photodiodes SPO2 I2C 4 2 0-
6ADPD174GGI LEDs, Mixed Signal AFE, Photodiodes PPG, Proximity, SPO2, Wrist-HRM I2C 1 3 0-
7ADUX1020 Mixed Signal AFE, Photodiodes Gesture, Position, Proximity I2C 4 1 0 $2.97 (ADUX1020BCPZRL7)