Clock Synchronization

Analog Devices synchronizers are designed for wired networking applications, providing the clock redundancy functionality needed to maximize system uptime. Our technology supports clock synchronization with common standards, including:

  • 1 pulse per second (PPS) output signal from a GPS receiver. GPS signals are broadly available and utilize an extremely stable atomic clock as its time base, but they are often noisy.

  • Systems relying on the IEEE1588 timing protocol to establish synchronous communications across the wired network, including synchronous Ethernet and synchronous digital hierarchy (SDH) to optical transport network (OTN) mapping/demapping. The IEEE1588 protocol has emerged as the preferred method for synchronizing systems throughout both computer networks and local area networks (LAN).
Product Selection Table

Clock Synchronization

  Hold Shift Key for secondary sorting
SortOrderPart## OutputsClock FunctionInterfaceOn-Chip VCO or DCOOutput Frequency
(max)
(Hz)
Output LogicPower
(typ)
(W)
Ref Clock
(max)
(Hz)
Ref Clock
(min)
(Hz)
Clock FeaturesPrice (1000+)
($ US)
1AD9544 10 Generation, Synchronization I²C, Serial, SPI Yes 500M CML, HCSL, LVDS 560m 750M 1 1PPS, Clean Up, Dual Channel, EEPROM, Fractional, Holdover, IEEE1588, Reset, Switchover, Synchronization, Zero Delay $10.48 (AD9544BCPZ)
2AD9543 10 Generation, Synchronization I²C, Serial, SPI Yes 500M CML, HCSL, LVDS 560m 750M 2k Clean Up, Dual Channel, EEPROM, Fractional, Holdover, IEEE1588, JESD, Reset, Switchover, Synchronization, Zero Delay $8.98 (AD9543BCPZ)
3AD9542 10 Generation, Synchronization I²C, Serial, SPI Yes 500M CML, HCSL, LVDS 560m 750M 2k Clean Up, Dual Channel, EEPROM, Fractional, Holdover, JESD, Reset, Switchover, Synchronization, Zero Delay $7.48 (AD9542BCPZ)
4AD9545 10 Generation, Synchronization I²C, Serial, SPI Yes 500M CML, HCSL, LVDS 560m 750M 1 1PPS, Clean Up, Dual Channel, EEPROM, Fractional, Holdover, IEEE1588, JESD, Reset, Switchover, Synchronization, Zero Delay $14.96 (AD9545BCPZ)
5AD9554-1 4 Synchronization I²C, Serial, SPI Yes 941M HCSL, LVDS, LVPECL 920m 1G 2k Clean Up, EEPROM, Holdover, Quad Channel, Switchover $20.81 (AD9554-1BCPZ)
6AD9554 8 Synchronization I²C, Serial, SPI Yes 941M HCSL, LVDS, LVPECL 940m 1G 2k Clean Up, EEPROM, Holdover, Quad Channel, Switchover $21.33 (AD9554BCPZ)
7AD9559 4 Synchronization I²C, Serial, SPI Yes 1.25G HSTL, LVDS 710m 1.25G 2k Clean Up, Dual Channel, Holdover, Switchover $19.26 (AD9559BCPZ)
8AD9558 6 Synchronization I²C, Pin Select, Serial, SPI Yes 1.25G CMOS, HSTL, LVDS 740m 1.25G 2k Clean Up, EEPROM, Holdover, Switchover $16.25 (AD9558BCPZ)
9AD9557 2 Synchronization I²C, Pin Select, Serial, SPI Yes 1.25G CMOS, HSTL, LVDS 550m 1.25G 2k Clean Up, EEPROM, Holdover, Switchover $15.00 (AD9557BCPZ)
10AD9547 2 Synchronization I²C, Serial, SPI Yes 725M CMOS, LVDS, LVPECL 800m 750M 2k Clean Up, Holdover, Switchover, Synchronization $13.67 (AD9547BCPZ)
11AD9548 8 Synchronization Serial Yes 450M CMOS, LVDS, LVPECL 800m 750M 1 1PPS, Clean Up, EEPROM, Holdover, IEEE1588, Switchover, Synchronization, Zero Delay $23.27 (AD9548BCPZ)
12AD9549 2 Synchronization Serial, SPI Yes 725M CMOS, HSTL 1 750M 8k Clean Up, Holdover, Switchover, Synchronization $13.82 (AD9549ABCPZ)