Log Detectors

ADI’s Log Detectors measure signal levels at frequencies from dc to microwave. These devices provide an accurately-scaled dc output voltage which is proportional to the log of the input signal. With detection ranges up to 100 dB, our log detectors are used in a range applications such as Transmit/Receive Power Measurement, Input Protection, Return Loss Measurement, Pulse Detection, Electronic Warfare and Precise RF Power Measurement in Test and Measurement, Materials Analysis and Medical applications.
Product Selection Table

Log Detectors

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Input Dynamic Range
(typ)
(dB)
Vs+
(min)
(V)
Is
(typ)
(A)
Vs+
(max)
(V)
US Price 1000 to 4999
($ US)
1ADL5506 30M 4.5G 45 2.5 3.75m 5.5 $1.27 (ADL5506ACBZ-R7)
2HMC1094 1G 23G 50 3.15 85m 3.45-
3ADL5304--- 4.5 20.8m 5.5 $10.47 (ADL5304ACPZ-R7)
4HMC662 8G 30G 54 3.15 88m 3.45-
5HMC948 1G 23G 54 3.15 91m 3.45-
6HMC713MS8 45M 2.7G 54 2.7 17m 5.5-
7HMC713LP3E 50M 8G 54 2.7 17m 5.5-
8ADL5513 1M 4G 80 2.7 31m 5.5 $5.56 (ADL5513ACPZ-R7)
9LT5538 40M 3.8G 75 3 29m 5.25 $4.50 (LT5538IDD#PBF)
10ADN2805------ $9.61 (ADN2805ACPZ)
11HMC611LP4 1M 10G 63- 106m--
12ADL5519 1M 10G 62 3.3 60m 5.5 $5.04 (ADL5519ACPZ-R7)
13HMC612 0 3G 74 2.7 29m 5.5-
14HMC602 1M 8G 72 3 113m 5-
15HMC601 10M 4G 75 3 30m 5-
16HMC600 50M 4G 70- 29m--
17ADL5315--- 2.7- 8 $1.95 (ADL5315ACPZ-WP)
18AD8319 1M 10G 45 3 22m 5.5 $1.77 (AD8319ACPZ-R7)
19AD8317 1M 10G 55 3 22m 5.5 $3.98 (AD8317ACPZ-R7)
20LT5537 0 1G 83 2.7 13.5m 5.25 $3.03 (LT5537EDDB#TRPBF)
21AD8311 100M 2.5G- 2.7- 5.5 $1.27 (AD8311ACBZ-P7)
22ADN2892-------
23ADN2891-------
24AD8312 50M 3.5G 45 2.7 4.2m 5.5 $1.27 (AD8312ACBZ-P7)
25ADN2890------ $4.17 (ADN2890ACPZ-RL)
26AD8318Reference Circuit Available 1M 8G 70 4.5 68m 5.5 $5.05 (AD8318ACPZ-REEL7)
27LT5534 50M 3G 60 2.7 7m 5.25 $4.56 (LT5534ESC6#TRPBF)
28ADL5310--- 3 9.5m 12 $11.47 (ADL5310ACPZ-REEL7)
29ADL5306--- 3 5.4m 5.5 $4.75 (ADL5306ACPZ-REEL7)
30AD8305--- 3 5.4m 12 $7.90 (AD8305ACPZ-RL7)
31LT5504 800M 2.7G 75 2.7 14.7m 5.25 $6.50 (LT5504EMS8#PBF)
32AD8304--- 3 4.5m 5.5 $12.65 (AD8304ARUZ-RL7)
33AD8302 0 2.7G 60 2.7 19m 5.5 $12.14 (AD8302ARUZ)
34AD8315 100M 2.5G- 2.7- 5.5 $4.00 (AD8315ACPZ-REEL7)
35AD8314 100M 2.7G 45 2.7 4.5m 5.5 $1.10 (AD8314ACPZ-RL7)
36AD8310 0 440M 95 2.7 8m 5.5 $4.00 (AD8310ARMZ)
37AD8306 5M 400M 100 2.7 16m 6.5 $14.67 (AD8306ARZ-RL7)
38AD8313 100M 2.5G 70 2.7 13.7m 5.5 $7.99 (AD8313ARMZ)
39AD8309 5M 500M 100 2.7 16m 6.5 $7.84 (AD8309ARUZ)
40AD8307 0 500M 92 2.7 8m 5.5 $6.07 (AD8307ARZ-REEL)
41AD641 0 250M 44 4.5 35m 7.5 $32.82 (AD641ANZ)
42AD640 0 120M 50 4.5 35m 7.5 $36.48 (AD640JNZ)