Single, Double & Triple Balanced Mixers

Single, double or triple balanced mixers are the fundamental mixer architecture ranges, which means that all ports in the mixer utilize a single-ended to differential balun structure to reduce undesired signals.

Analog Devices’ fundamental mixer portfolio’s frequency coverage from sub MHz to 90 GHz can offer a discrete mixer solution in either packaged or die form to meet the current market’s end application requirements.

Our mixer portfolio offers simple implementation and cost-effective design choices. Options include local oscillator (LO) buffer amplifiers or intermediate frequency (IF) amplifiers to further meet customer-specific design objectives.
Product Selection Table

Single, Double & Triple Balanced Mixers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response LO
(min)
(Hz)
Freq Response LO
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conv. Gain
(dB)
IIP3
(typ)
(dBm)
LO/RF Iso
(typ)
(dB)
LO/IF Iso
(typ)
(dB)
NF
(typ)
(dB)
IP1dB
(typ)
(dBm)
LO Drive Nom.
(dBm)
1HMC553ALC3B 6G 14G 6G 14G 0 5G -9 22 37 33- 11.5 13
2HMC292A-Die 18G 32G 18G 32G 0 8G -9 19 46 34 9 12 13
3LTC5552 3G 20G 1G 20G 0- -10.8 14.4 24 19 11.7 14.6-
4LTC5553 3G 20G 1G 20G 500M- -11.6 17.3 25 13 12.8 16-
5LTC5562 0 7G 0 9G 0- 1 19 -37 -45 13.5- 2
6HMC1048A 2.25G 18G 12G 18G 0 4G -10 20 30 30 10 11 13
7HMC213B 1.5G 4.5G 1.5G 4.5G 0 1.5G -10.5 19 31 27- 10.5 13
8HMC774ALC3B 7G 34G 7G 34G 0 8G -12 20 30 23 12 12 15
9HMC260ALC3B 10G 26G 10G 26G 0 8G -8 18 40 35 8 9.5 13
10HMC554ALC3B 11G 20G 11G 20G 0 6G -7 18-- 7 11 13
11HMC560A 24G 40G 24G 40G 0 17G -8 21-- 8- 13
12HMC292ALC3B 14G 30G 14G 30G 0 8G -9 19 48 40 10.5 12 13
13HMC220B 5G 12G 5G 12G 0 4G -9 17 40 38 9 9.5 10
14HMC129ALC4 4G 8G 4G 8G 0 3G -7 17 40 40 7 10 15
15LTC5566 300M 6G 150M 6G 1M- 10.6 23 42- 16.3 7-
16HMC558A 5.5G 14G 5.5G 14G 0 6G -7.5 21 40 35 8 11.5 15
17HMC219B 2.5G 7G 2.5G 7G 0 3G -9 18 40 35 8 11 13
18HMC787A 3G 10G 3G 10G 0 4G -9 24 48 43 9 17 17
19HMC412B 9G 15G 9G 15G 0 2.5G -8.4 18 44 41 8.4 11 13
20LTC5548 2G 14G 1G 12G 0- -8.5 21.5 25 26 9.6 15.2-
21ADL5369 300M 1.1G 330M 1.55G 30M 450M- 28--- 20 13
22HMC773ALC3B 6G 26G 6G 26G 0 8G -9 20 37 37 10 10 13
23HMC773A-Die 6G 26G 6G 26G 0 8G -9 20 37 37- 10-
24HMC557A 2.5G 7G 2.5G 7G 0 3G -7 22 47 34 7 10 15
25LTC5576 3G 8G 1G 8G 30M- -0.6 25.6 35 35 14.1 10.4-
26LTC5549 2G 14G 1G 12G 500M- -10.8 23.9 30 27 10.4 14.3-
27ADRF6658 690M 3.8G 690M 4.1G 10M 520M 26.5 29-- 13 12 0
28HMC218B 3.5G 8G 3.5G 8G 0 1.6G -7 17 38 32 7 10 13
29LTC5577 300M 6G 300M 6G 1M- 0.7 30 60 33 11.8 15.2-
30LTC5569 300M 4G 350M 4.5G 100k- 2 26.8 50 35 11.7 10.2-
31LTC5551 300M 3.5G 200M 3.5G 5M- 2.4 36 25 21 9.7 18-
32LTC5510 1M 6G 1M 6G 1M- 1.1 24.5 50 33 11.6 11.5-
33HMC1106 15G 36G 20G 50G 0 24G -11 16 38 32 9 0 15
34HMC1081 50G 75G 40G 85G 0 26G -7.5 16 30 20 7.5 10 12
35LTC5567 300M 4G 300M 4.5G 5M- 1.9 26.9 56 41 11.8 10.1-
36LTC5544 4G 6G 4.2G 5.8G 5M- 7.4 25.9 32 23 11.3 11.4 2
37LTC5593 2.3G 4G 2.1G 3.8G 5M- 8.4 27.8 33 30 9.5 10.4-
38LTC5592 1.6G 2.7G 1.5G 2.5G 5M- 8.3 27.3 34 37 9.8 11-
39LTC5590 600M 1.7G 700M 1.5G 5M- 8.7 26 36 26 9.7 10.7-
40LTC5591 1.3G 2.3G 1.4G 2.1G 5M- 8.5 26.2 30 30 9.9 10.7-
41ADL5812 700M 2.8G 250M 2.8G 30M 450M 6.7 27 46 37 11.6 13 0
42ADL5811 700M 2.8G 250M 2.8G 30M 450M 7.5 28 25 40 10.7 13 0
43ADL5363 2.3G 2.9G 2.33G 3.35G 0 450M -7.7 31 32 22 7.6 25 0
44ADL5354 2.2G 2.7G 1.75G 2.67G 30M 450M 8.6 26 37 21 10.4 11 0
45ADL5353 2.2G 2.7G 2.23G 3.15G 30M 450M 9 24 38 15 9.8 10 0
46LTC5542 1.6G 2.7G 1.7G 2.5G 5M- 8 26.8 32 40 9.9 11.3-
47LTC5540 600M 1.3G 700M 1.2G 5M- 7.9 25.9 30 37 9.9 11-
48ADL5801Reference Circuit Available 10M 6G 10M 6G 1M 600M 1.8 29 31 27 9.75 13 0
49ADL5802 100M 6G 100M 6G 0 3G 1.5 28 30 37 11 12 0
50ADL5358 700M 1G 530M 1.67G 30M 450M 8.3 25 31 33 9.9 11 0
51ADL5367 500M 1.7G 700M 1.7G 30M 450M -7.7 34 40 15 8.3 25 0
52ADL5365 1.2G 2.5G 1.23G 2.47G 0 450M -7.3 36 33 18 8.3 25 0
53ADL5356Reference Circuit Available 1.7G 2.2G 1.4G 2.1G 30M 450M 8.2 31 35 24 9.9 11 0
54LT5578 400M 2.7G 400M 3G 100k- -0.7 24.3 45.3 21.3 10.5 10 -1
55ADL5357 500M 1.7G 700M 1.7G 30M 450M 8.6 27 47 7 9.1 10 0
56ADL5355 1.2G 2.5G 1.23G 2.47G 30M 450M 8.4 27 39 13 9.2 10 0
57LTC5543 2.2G 4G 2.4G 3.6G 5M- 8.4 24.5 28 35 10.2 10.9-
58LTC5541 1.3G 2.3G 1.4G 2G 5M- 7.8 26.4 32 31 9.6 11.3-
59HMC786 700M 1.1G 750M 1.35G 50M 250M -7.5 36 24 30 7.5 26 0
60HMC785 1.7G 2.2G 1.5G 2.2G 50M 300M -8 38 30 25 8 26 0
61HMC774A-Die 7G 43G 7G 43G 0 10G -9 20-- 9 12 13
62HMC689 2G 2.7G 2G 3G 0 800M -7.5 32 34 26 7.5 23 0
63HMC688 2G 2.7G 1.7G 2.4G 0 700M -7.5 35 25 27 7.5 25 0
64HMC687 1.7G 2.2G 1.7G 2.4G 0 500M -8 35 32 29 8 23 0
65HMC686 700M 1.5G 850M 1.5G 0 500M -7.5 34 26 41 7.5 24 0
66HMC685 1.7G 2.2G 1.5G 2.2G 0 500M -8 35 30 30 8 24 0
67HMC684 700M 1G 600M 1G 0 450M -7 32 23 30 7 25 0
68HMC683 700M 1G 570M 900M 60M 500M 7.5 23 16 20 11 11 0
69HMC682 1.7G 2.2G 1.4G 2G 60M 400M 6 25 25 22 12 15 0
70HMC666 3.1G 3.9G 2.8G 3.6G 0 800M -9 31 27 29 9 23 0
71ADL5350 1M 4G 1M 4G 1M 4G -6.7 25 13 29 6.4 19 4
72LT5579 1.5G 3.9G 750M 4.3G 100k- -0.5 23.7 35 21 9.2 12.4 -1
73HMC-MDB277 70G 90G 70G 90G 0 18G -12----- 14
74HMC-MDB169 54G 64G 54G 64G 0 5G -8 13 30 25 8 4 13
75LT5560 0 4G 0 4G 0- 2.4 9 52 39 9.3 -2.8 -2
76LT5557 400M 3.8G 380M 4.2G 100k- 2.9 25.6 42 39 11.7 8.8 -3
77LT5527 400M 3.7G 380M 3.5G 100k- 2.3 23.5 41 47 12.5 9 -3
78AD8342 1M 3.8G 1M 4.1G 0 2.4G 3.7 23 55 27 12.2 8 0
79LT5525 800M 2.5G 500M 3G 100k- -1.9 18 38 38 15.1 4 -5
80LT5526 100k 2G 100k 2.5G 100k- 0.4 14.1 50 32 13.7 1 -5
81LT5521 10M 3.7G 10M 4G 10M- -0.5 24.2 37 35 12.5 10 -5
82AD8344 400M 1.2G 470M 1.6G 70M 400M 4.5 24 48 23 10.5 24 0
83LT5522 400M 2.7G 400M 2.7G 100k- -0.1 21.5 45 44 13.9 8 -5
84LT5520 1.3G 2.3G 900M 2.7G 0- -1 15.9 36 30 15 4 -5
85LT5519 700M 1.4G 300M 1.8G 1M- -0.6 17.1 39 35 13.6 5.5 -5
86LT5512 1k 3G 1k 3G 1k- 1 17 45 35 14 6.2 -5
87LT5511 10M 3G 30M 2.7G 1M- -0.7 15.5 37- 14 5.2 -10
88HMC329ALC3B 24G 32G 24G 32G 0 8G -10.5 18-- 10.5 13 13
89HMC329A-Die 25G 40G 25G 40G 0 8G -9.5 19-- 9.5 11 13
90AD8343 0 2.5G 0 2.5G 0 2.5G 7 17 18 44 14 3 -10
91AD831 0 500M 0 500M 0 200M 0 24 70 30 10.3 10 -10