Single, Double & Triple Balanced Mixers

Single, double or triple balanced mixers are the fundamental mixer architecture ranges, which means that all ports in the mixer utilize a single-ended to differential balun structure to reduce undesired signals.

Analog Devices’ fundamental mixer portfolio’s frequency coverage from sub MHz to 90 GHz can offer a discrete mixer solution in either packaged or die form to meet the current market’s end application requirements.

Our mixer portfolio offers simple implementation and cost-effective design choices. Options include local oscillator (LO) buffer amplifiers or intermediate frequency (IF) amplifiers to further meet customer-specific design objectives.
Product Selection Table

Single, Double & Triple Balanced Mixers

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response LO
(min)
(Hz)
Freq Response LO
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conv. Gain
(dB)
IIP3
(typ)
(dBm)
LO/RF Iso
(typ)
(dB)
LO/IF Iso
(typ)
(dB)
NF
(typ)
(dB)
IP1dB
(typ)
(dBm)
LO Drive Nom.
(dBm)
1HMC554ALC3B 10G 20G 10G 20G 0 6G -7 19.5 37 41 9.5 10 13
2HMC553ALC3B 6G 14G 6G 14G 0 5G -9 22 37 33- 11.5 13
3LTC5556 1.5G 7G 500M 8G 1M 900M 9.1 23 50 50 14.1 8.7 0
4HMC292A-Die 14G 32G 14G 32G 0 8G -9 20 46 34 11 12 13
5LTC5552 3G 20G 1G 20G 0- -10.8 14.4 24 19 11.7 14.6-
6LTC5562 0 7G 0 9G 0- 1 19 -37 -45 13.5- 2
7HMC773A-Die 6G 26G 6G 26G 0 10G -10 21 39 33 10 12 13
8HMC1048A 2.25G 18G 12G 18G 0 4G -10 20 30 30 10 11 13
9HMC213B 1.5G 4.5G 1.5G 4.5G 0 1.5G -10.5 19 31 27- 10.5 13
10HMC774ALC3B 7G 34G 7G 34G 0 8G -12 20 30 23 12 12 15
11HMC774A-Die 7G 40G 7G 40G 0 10G -11 20 32 50 12 12 13
12HMC329ALC3B 24G 32G 24G 32G 0 8G -10.5 20 36.5 35.5 10.5 12 13
13HMC260ALC3B 10G 26G 10G 26G 0 8G -8 18 40 35 8 9.5 13
14HMC260A-Die 10G 26G 10G 26G 0 8G -8.5 22 40 37 11.5 12 13
15HMC560A 24G 40G 24G 40G 0 17G -8 21-- 8- 13
16HMC292ALC3B 14G 30G 14G 30G 0 8G -9 19 48 40 10.5 12 13
17HMC220B 5G 12G 5G 12G 0 4G -9 17 40 38 9 9.5 10
18HMC129ALC4 4G 8G 4G 8G 0 3G -7 17 40 40 7 10 15
19LTC5566 300M 6G 150M 6G 1M- 10.6 23 42- 16.3 7-
20LTC5553 3G 20G 1G 20G 500M- -11.6 17.3 25 13 12.8 16-
21HMC558A 5.5G 14G 5.5G 14G 0 6G -7.5 21 40 35 8 11.5 15
22HMC219B 2.5G 7G 2.5G 7G 0 3G -9 18 40 35 8 11 13
23HMC787A 3G 10G 3G 10G 0 4G -9 24 48 43 9 17 17
24HMC412B 9G 15G 9G 15G 0 2.5G -8.4 18 44 41 8.4 11 13
25LTC5548 2G 14G 1G 12G 0- -8.5 21.5 25 26 9.6 15.2-
26ADL5369 300M 1.1G 330M 1.55G 30M 450M- 28--- 20 13
27HMC773ALC3B 6G 26G 6G 26G 0 8G -9 20 37 37 10 10 13
28HMC557A 2.5G 7G 2.5G 7G 0 3G -7 22 47 34 7 10 15
29LTC5576 3G 8G 1G 8G 30M- -0.6 25.6 35 35 14.1 10.4-
30LTC5549 2G 14G 1G 12G 500M- -10.8 23.9 30 27 10.4 14.3-
31ADRF6658 690M 3.8G 690M 4.1G 10M 520M 26.5 29-- 13 12 0
32HMC218B 3.5G 8G 3.5G 8G 0 1.6G -7 17 38 32 7 10 13
33LTC5577 300M 6G 300M 6G 1M- 0.7 30 60 33 11.8 15.2-
34LTC5569 300M 4G 350M 4.5G 100k- 2 26.8 50 35 11.7 10.2-
35LTC5551 300M 3.5G 200M 3.5G 5M- 2.4 36 25 21 9.7 18-
36LTC5510 1M 6G 1M 6G 1M- 1.1 24.5 50 33 11.6 11.5-
37HMC1106 15G 36G 20G 50G 0 24G -11 16 38 32 9 0 15
38HMC1081 50G 75G 40G 85G 0 26G -7.5 16 30 20 7.5 10 12
39LTC5567 300M 4G 300M 4.5G 5M- 1.9 26.9 56 41 11.8 10.1-
40LTC5544 4G 6G 4.2G 5.8G 5M- 7.4 25.9 32 23 11.3 11.4 2
41LTC5593 2.3G 4G 2.1G 3.8G 5M- 8.4 27.8 33 30 9.5 10.4-
42LTC5592 1.6G 2.7G 1.5G 2.5G 5M- 8.3 27.3 34 37 9.8 11-
43LTC5590 600M 1.7G 700M 1.5G 5M- 8.7 26 36 26 9.7 10.7-
44LTC5591 1.3G 2.3G 1.4G 2.1G 5M- 8.5 26.2 30 30 9.9 10.7-
45ADL5812 700M 2.8G 250M 2.8G 30M 450M 6.7 27 46 37 11.6 13 0
46ADL5811 700M 2.8G 250M 2.8G 30M 450M 7.5 28 25 40 10.7 13 0
47ADL5363 2.3G 2.9G 2.33G 3.35G 0 450M -7.7 31 32 22 7.6 25 0
48ADL5354 2.2G 2.7G 1.75G 2.67G 30M 450M 8.6 26 37 21 10.4 11 0
49ADL5353 2.2G 2.7G 2.23G 3.15G 30M 450M 9 24 38 15 9.8 10 0
50LTC5542 1.6G 2.7G 1.7G 2.5G 5M- 8 26.8 32 40 9.9 11.3-
51LTC5540 600M 1.3G 700M 1.2G 5M- 7.9 25.9 30 37 9.9 11-
52ADL5801Reference Circuit Available 10M 6G 10M 6G 1M 600M 1.8 29 31 27 9.75 13 0
53ADL5802 100M 6G 100M 6G 0 3G 1.5 28 30 37 11 12 0
54ADL5358 700M 1G 530M 1.67G 30M 450M 8.3 25 31 33 9.9 11 0
55ADL5367 500M 1.7G 700M 1.7G 30M 450M -7.7 34 40 15 8.3 25 0
56ADL5365 1.2G 2.5G 1.23G 2.47G 0 450M -7.3 36 33 18 8.3 25 0
57ADL5356Reference Circuit Available 1.7G 2.2G 1.4G 2.1G 30M 450M 8.2 31 35 24 9.9 11 0
58LT5578 400M 2.7G 400M 3G 100k- -0.7 24.3 45.3 21.3 10.5 10 -1
59ADL5357 500M 1.7G 700M 1.7G 30M 450M 8.6 27 47 7 9.1 10 0
60ADL5355 1.2G 2.5G 1.23G 2.47G 30M 450M 8.4 27 39 13 9.2 10 0
61LTC5543 2.2G 4G 2.4G 3.6G 5M- 8.4 24.5 28 35 10.2 10.9-
62LTC5541 1.3G 2.3G 1.4G 2G 5M- 7.8 26.4 32 31 9.6 11.3-
63HMC786 700M 1.1G 750M 1.35G 50M 250M -7.5 36 24 30 7.5 26 0
64HMC785 1.7G 2.2G 1.5G 2.2G 50M 300M -8 38 30 25 8 26 0
65HMC689 2G 2.7G 2G 3G 0 800M -7.5 32 34 26 7.5 23 0
66HMC688 2G 2.7G 1.7G 2.4G 0 700M -7.5 35 25 27 7.5 25 0
67HMC687 1.7G 2.2G 1.7G 2.4G 0 500M -8 35 32 29 8 23 0
68HMC686 700M 1.5G 850M 1.5G 0 500M -7.5 34 26 41 7.5 24 0
69HMC685 1.7G 2.2G 1.5G 2.2G 0 500M -8 35 30 30 8 24 0
70HMC684 700M 1G 600M 1G 0 450M -7 32 23 30 7 25 0
71HMC683 700M 1G 570M 900M 60M 500M 7.5 23 16 20 11 11 0
72HMC682 1.7G 2.2G 1.4G 2G 60M 400M 6 25 25 22 12 15 0
73HMC666 3.1G 3.9G 2.8G 3.6G 0 800M -9 31 27 29 9 23 0
74ADL5350 1M 4G 1M 4G 1M 4G -6.7 25 13 29 6.4 19 4
75LT5579 1.5G 3.9G 750M 4.3G 100k- -0.5 23.7 35 21 9.2 12.4 -1
76HMC-MDB277 70G 90G 70G 90G 0 18G -12----- 14
77HMC-MDB169 54G 64G 54G 64G 0 5G -8 13 30 25 8 4 13
78LT5560 0 4G 0 4G 0- 2.4 9 52 39 9.3 -2.8 -2
79LT5557 400M 3.8G 380M 4.2G 100k- 2.9 25.6 42 39 11.7 8.8 -3
80LT5527 400M 3.7G 380M 3.5G 100k- 2.3 23.5 41 47 12.5 9 -3
81AD8342 1M 3.8G 1M 4.1G 0 2.4G 3.7 23 55 27 12.2 8 0
82LT5525 800M 2.5G 500M 3G 100k- -1.9 18 38 38 15.1 4 -5
83LT5526 100k 2G 100k 2.5G 100k- 0.4 14.1 50 32 13.7 1 -5
84LT5521 10M 3.7G 10M 4G 10M- -0.5 24.2 37 35 12.5 10 -5
85AD8344 400M 1.2G 470M 1.6G 70M 400M 4.5 24 48 23 10.5 24 0
86LT5522 400M 2.7G 400M 2.7G 100k- -0.1 21.5 45 44 13.9 8 -5
87LT5520 1.3G 2.3G 900M 2.7G 0- -1 15.9 36 30 15 4 -5
88LT5519 700M 1.4G 300M 1.8G 1M- -0.6 17.1 39 35 13.6 5.5 -5
89LT5512 1k 3G 1k 3G 1k- 1 17 45 35 14 6.2 -5
90LT5511 10M 3G 30M 2.7G 1M- -0.7 15.5 37- 14 5.2 -10
91HMC329A-Die 25G 40G 25G 40G 0 8G -9.5 19-- 9.5 11 13
92AD8343 0 2.5G 0 2.5G 0 2.5G 7 17 18 44 14 3 -10
93AD831 0 500M 0 500M 0 200M 0 24 70 30 10.3 10 -10