I/Q Demodulators

Analog Devices I/Q modulators and demodulators operate at frequencies up to microwave and feature a combination of high performance, broadband operating frequency, and flexibility.
Product Selection Table

I/Q Demodulators

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Amplitude Error
(dB)
Phase Error
(typ)
(Deg)
NF
(typ)
(dB)
IP1dB
(typ)
(dBm)
IIP3
(typ)
(dBm)
Freq BB 3 dB BW
(typ)
(Hz)
VsIs - mAUS Price 1000 to 4999
($ US)
1LTC5586 I/Q Demodulators 300M 6G 0.06 1.1 19 13 30 1G-- $7.79 (LTC5586IUH#PBF)
2LTC5584 I/Q Demodulators 30M 1.4G 0.02 0.2 10 12 31 530M 5 200 $5.65 (LTC5584IUF#PBF)
3LTC5585 I/Q Demodulators 700M 3G 0.05 0.7 12.7 16 28.7 530M-- $5.98 (LTC5585IUF#PBF)
4ADL5380Reference Circuit Available I/Q Demodulators 400M 6G 0.07 0.2 11.7 11.6 27.8 390M 5 245 $5.28 (ADL5380ACPZ-R7)
5ADL5382 I/Q Demodulators 700M 2.7G 0.05 0.2 15.6 14.4 30.5 370M 5 220 $5.28 (ADL5382ACPZ-R7)
6ADL5387Reference Circuit Available I/Q Demodulators 30M 2G 0.05 0.2 12 13 31 240M 5 180 $5.28 (ADL5387ACPZ-WP)
7AD8339 I/Q Demodulators 0 50M 0.25 1 8.4 14.8 31 50M +/-5 35 $12.09 (AD8339ACPZ)
8LT5575 I/Q Demodulators 800M 2.7G 0.01 0.4 12.7 11.2 28 490M 5 200 $7.75 (LT5575EUF#PBF)
9AD8333 I/Q Demodulators 0 50M 0.05 0.1 7.8 14.5 30 50M +/-5 44 $9.06 (AD8333ACPZ-WP)
10LT5546 I/Q Demodulators 40M 500M 0.14 0.6 7.8 -10 -1 17M 1.8 V, 3.3, 5 24 $3.35 (LT5546EUF#PBF)
11LT5515 I/Q Demodulators 1.5G 2.5G 0.3 1 16.8 9 20 260M 5 125 $3.95 (LT5515EUF#PBF)
12AD8348 I/Q Demodulators 50M 1G 0.25 0.5 10.75 13 28 125M 3, 5 47, 51 $5.01 (AD8348ARUZ-REEL7)
13LT5516 I/Q Demodulators 800M 1.5G 0.2 1 12.8 6.6 21.5 260M 5 117 $3.95 (LT5516EUF#PBF)
14LT5517 I/Q Demodulators 40M 900M 0.03 0.7 12.4 10 21 130M 5 90 $7.40 (LT5517EUF#PBF)
15LT5506 I/Q Demodulators 40M 500M 0.2 0.6 6.8- -0.5 8.8M 1.8 V, 3.3, 5 26.5 $3.35 (LT5506EUF#PBF)
16AD8347 I/Q Demodulators 800M 2.7G 0.3 1 11 -2 11.5 65M 3, 5 64, 68 $5.85 (AD8347ARUZ)
17LT5502 I/Q Demodulators 70M 400M 0.1 0.6 4-- 7.7M 1.8 V, 3.3, 5 25 $5.25 (LT5502EGN#PBF)