IF/RF Receivers

IF and RF Receivers are designed for communications infrastructure applications. Wide input bandwidth and high sample rates allow digitizing close to the antenna. Various receiver architectures, such as zero-IF, IF sampling to direct RF receivers, are supported and available on chip post digital signal processing can be used to offset demands in the FPGA or digital ASIC and ease analog filtering.
Product Selection Table

IF/RF Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionResolution
(bits)
Sample Rate
(max)
(SPS)
# Rx ChannelsRF FeaturesFreq Response
(min)
(Hz)
Freq Response
(max)
(Hz)
IF/Channel BW
(max)
(Hz)
IF/RF Noise Density
(typ)
(dBFS/Hz)
Power
(typ)
(W)
Price (1000+)
($ US)
Output Data Format
1AD6688 RF Sampling Receiver 14 3G 2 High Speed, Integrated DDC, JESD204B Interface, Programmable FIR filter 0 9G 1.2G -152 3.3 $895.90 (AD6688BBPZ-3000) JESD204B
2AD6684 IF Rx 14 500M 4 High Speed, Integrated DDC, Integrated NSR, JESD204B Interface, VDR, Wireless Infrastructure 0 1.4G 135M -151.5 1.68 $488.75 (AD6684BCPZ-500) JESD204B
3AD6679 IF Rx 14 500M 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 135M -153 2.2 $272.00 (AD6679BBPZ-500) LVDS
4AD6676 IF Rx 16 3.2G 1 Integrated DDC, Internal PLL, JESD204B Interface, Precision, Rx, Wireless Infrastructure 70M 450M 160 -159 1.2 $145.00 (AD6676BCBZRL) JESD204B
5AD6674-750 IF Rx 14 750M 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 375M -153 2.8 $369.75 (AD6674BCPZRL7-750) JESD204B
6AD6674-500 IF Rx 14 500M 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 250M -153 2.2 $272.00 (AD6674BCPZRL7-500) JESD204B
7AD6674-1000 IF Rx 14 1G 2 Integrated DDC, NSR, Rx, VDR, Wireless Infrastructure 0 2G 500M -154 3.3 $584.38 (AD6674BCPZRL7-1000) JESD204B
8AD6677 IF Rx 11 250M 1 JESD204B Interface, Rx, Wireless Infrastructure 0 400M 80 -154 500m $44.20 (AD6677BCPZ) JESD204B, LVDS, Serial
9AD6673 IF Rx 11 250M 2 Integrated NSR, Rx, Wireless Infrastructure 0 400M 80M -154 837m $74.80 (AD6673BCPZ-250) JESD204B
10AD6657AReference Circuit Available IF Rx 11 200M 4 Integrated NSR, Wireless Infrastructure 2.5M 400M 44M -152 1.25 $111.35 (AD6657ABBCZ) LVDS
11AD6672 IF Rx 11 250M 1 Integrated NSR, Rx, Wireless Infrastructure 0 350M 80M -153 423m $44.20 (AD6672BCPZ-250) LVDS
12AD6649 IF Rx 14 250M 2 Integrated DDC, Rx, Wireless Infrastructure 0 1G 100 -151 1.03 $83.30 (AD6649BCPZ) LVDS
13AD6643-250 Cable Modem Baseband/IF Signal Processing 11 250M 2----- 853m $74.80 (AD6643BCPZ-250) LVDS
14AD6643-200 IF Rx 11 200M 2 Integrated NSR, Rx, Wireless Infrastructure 0 400M 66M -154 765m $63.92 (AD6643BCPZ-200) LVDS
15AD6641-500 Cable Modem Baseband/IF Signal Processing 12 500M------ 695m- LVDS, Parallel, Serial, SPI
16AD6642 IF Rx 11 200M 2 Wireless Infrastructure 2.5M 800M 66M -150 620m $75.85 (AD6642BBCZ) LVDS, Parallel
17AD6655-80 IF Rx 14 80M 2 Rx, Wireless Infrastructure 0 450M 20M -148 0.8 $49.51 (AD6655ABCPZ-80) LVDS
18AD6655-150 IF Rx 14 150M 2 Rx, Wireless Infrastructure 0 450M 37.5M -151 1.4 $101.63 (AD6655ABCPZ-150) LVDS
19AD6655-125 IF Rx 14 125M 2 Rx, Wireless Infrastructure 0 450M 31.25M -149 1.2 $87.04 (AD6655ABCPZ-125) LVDS
20AD6655-105 IF Rx 14 105M 2 Rx, Wireless Infrastructure 0 450M 26.25M -149 1- LVDS
21AD6650 IF Rx 12 26M 2 Integrated NSR, Narrowband Radio (GSM EDGE), Rx, Wireless Infrastructure 70M 260M 3.5M -157 1.7- Serial
22AD9874 IF Rx 24 26M 1 APCO25, GSM/EDGE, Rx, TETRA, Wireless Infrastructure 10M 300M 270k -143 62m $15.14 (AD9874ABST) Serial
23AD6600 IF Rx 11 20M 2 Wireless Infrastructure 70M 250M 5M -130 976m $45.00 (AD6600ASTZ) Parallel