Xenon Photoflash Charger

Analog Devices’ growing portfolio of photoflash chargers provides effective and low profile solutions to trigger a xenon flashlamp. These monolithic switching regulator chargers have current ratings from 225 mA to 2 A, can operate from input voltages as low as 1.8 V, are packaged in MSOP or ThinSOT packages, and require very tiny transformers—charging a 220 μF capacitor to 320 V from 5 V in as little as 3.7 seconds.
Product Selection Table

Xenon Photoflash Charger

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
TopologySwitch Current
(typ)
(A)
MonolithicCommentsUS Price 1000 to 4999
($ US)
1LT3751 1 5 24 Capacitor Charger, Flyback 10 No Capacitor Charger Controller with Regulation $3.65 (LT3751EUFD#PBF)
2LT3585-3 1 1.5 16 Flyback, Photoflash 1.7 Yes Photoflash Charger & IGBT Driver, 800mA/400mA Input Current $1.15 (LT3585EDDB-3#TRPBF)
3LT3585-2 1 1.5 16 Flyback, Photoflash 850m Yes Photoflash Charger & IGBT Driver, 400mA/200mA Input Current $1.15 (LT3585EDDB-2#TRPBF)
4LT3585-1 1 1.5 16 Flyback, Photoflash 550m Yes Photoflash Charger & IGBT Driver, 250mA/115mA Input Current $1.15 (LT3585EDDB-1#TRPBF)
5LT3585-0 1 1.5 16 Flyback, Photoflash 1.2 Yes Photoflash Charger & IGBT Driver, 550mA/275mA Input Current $1.15 (LT3585EDDB-0#TRPBF)
6LT3750 1 3 24 Capacitor Charger, Flyback 10 No Capacitor Charger Controller $3.50 (LT3750EMS#PBF)
7LT3485-3 1 1.8 10 Flyback, Photoflash 1.7 Yes Photoflash Capacitor Chargers, IGBT Drive, 750mA Input Current $2.25 (LT3485EDD-3#PBF)
8LT3485-2 1 1.8 10 Flyback, Photoflash 850m Yes Photoflash Capacitor Chargers, IGBT Drive, 350mA Input Current $2.25 (LT3485EDD-2#PBF)
9LT3485-1 1 1.8 10 Flyback, Photoflash 550m Yes Photoflash Capacitor Chargers, IGBT Drive, 225mA Input Current $2.25 (LT3485EDD-1#PBF)
10LT3485-0 1 1.8 10 Flyback, Photoflash 1.2 Yes Photoflash Capacitor Chargers, IGBT Drive, 500mA Input Current $2.25 (LT3485EDD-0#PBF)
11LT3484-2 1 1.8 16 Flyback, Photoflash 850m Yes Photoflash Capacitor Charger, 350mA Input Current $2.20 (LT3484EDCB-2#TRPBF)
12LT3484-1 1 1.8 16 Flyback, Photoflash 550m Yes Photoflash Capacitor Charger, 225mA Input Current $2.20 (LT3484EDCB-1#TRPBF)
13LT3484-0 1 1.8 16 Flyback, Photoflash 1.2 Yes Photoflash Capacitor Charger, 500mA Input Current $2.20 (LT3484EDCB-0#TRPBF)
14LT3468-2 1 2.5 16 Flyback, Photoflash 870m Yes Photoflash Capacitor Chargers in ThinSOT, 375mA Input Current $2.01 (LT3468ES5-2#TRPBF)
15LT3468-1 1 2.5 16 Flyback, Photoflash 550m Yes Photoflash Capacitor Chargers in ThinSOT, 225mA Input Current $2.01 (LT3468ES5-1#TRPBF)
16LT3468 1 2.5 16 Flyback, Photoflash 1.2 Yes Photoflash Capacitor Chargers in ThinSOT, 500mA Input Current $2.01 (LT3468ES5#TRPBF)
17LT3420-1 1 1.8 16 Flyback, Photoflash 900m Yes Photoflash Capacitor Chargers with Automatic Refresh, 450mA Input Current $2.50 (LT3420EMS-1#PBF)
18LT3420 1 1.8 16 Flyback, Photoflash 1.4 Yes Photoflash Capacitor Chargers with Automatic Refresh, 840mA Input Current $2.50 (LT3420EMS#PBF)