µModule Buck Regulators
Analog Devices step-down (buck) µModule® regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. Select products offer additional features such as adjustable current limit, low EMI EN 55022 Class B Compliance, and source and sink current capability. µModule step-down regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Product Selection Table
11436
en
Quick Power Search
Latest Resources
Product Information
Product Selector Card
- SnPb (Tin-Lead) BGA Packages μModule Power Products PDF
- Surge Stoppers PDF
- Low EMI μModule Regulators PDF
- Digital Power System Management PDF
- μModule Power Products PDF
- μModule Regulators for Analog Devices’ Processors and DSPs PDF
- Thinner & Smaller Power Circuits for PCIe Boards PDF
- Constant-Voltage, Constant-Current DC/DC μModule Products PDF
- Isolated μModule Power Products PDF
- High Voltage DC/DC μModule Products PDF
- Ultrathin μModule Power Products PDF
- LTM4600 Handout PDF
LT Journal
- How to Choose Cool Running, High Power, Scalable POL Regulators and Save Board Space PDF
- Avoid Debugging Cycles in Power Management for FPGA, GPU and ASIC Systems PDF
- Ultrathin Triple Output µModule Regulator for DDR, QDR and QDR-IV SRAM Fits 0.5cm2 Area and Backside of PCB PDF
- Complete 20V, 20A High Performance µModule DC/DC Regulator in 15mm × 15mm × 4.32mm Package PDF
- µModule Regulator Combines a Switcher with Five 1.1A LDOs: Use Them for Multiple Low Noise Rails, or Parallel Them to Spread Heat and Share Current to 5A PDF
- µModule Regulator Powers and Protects Low Voltage µProcessors, ASICs and FPGAs from Intermediate Bus Voltage Surges PDF
- High Efficiency Switching Power Conversion Combined with Low Noise Linear Regulation in µModule Package PDF
- µModule Regulator Charges Supercapacitor Backup Supply, Supporting LDO Outputs When the Input Supply Fails PDF
- Real Power Density: 26A µModule Regulator Keeps Cool in Tight Spaces PDF
- Ultralow-EMI, 96W, Step-Down uModule Regulator— EN55022 Class B Certified in a 15mm x 15mm Footprint PDF
- POL uModule DC/DC Converter Operates from Inputs Down to 1.5V, Delivering Up to 15A Output, Without an Auxiliary Bias Supply PDF
- Jan 2009 - Ultralow Noise 15mm ×15mm × 2.8mm uModule Step-Down Regulators Meet the Class B of CISPR 22 and Yield High Efficiency at up to 36VIN PDF
- September 2009 - Self-Contained 3A uModule Buck Regulator Produces 0.8V–24V Output from 3.6V–36V Input PDF
- September 2009 - Dual 8A DC/DC uModule Regulator Is Easily Paralleled for 16A PDF
- September 2009 - Easy Multivoltage Layout with Complete Dual and Triple Output Point-of-Load uModule Regulators in 15mm × 15mm Packages PDF
- December 2009 - Dual Output uModule DC/DC Regulator Produces High Efficiency 4A Outputs from a 4.5V to 26.5V Input PDF
- December 2009 - EMI Certified Step-Down Converter in 15mm × 9mm uModule Package Produces 1A, 0.8VOUT –10VOUT from 3.6VIN – 36VIN PDF
- March 2009 - Eliminate EMI Worries with 2A, 15mm × 9mm × 2.82mm uModule Step-Down Regulator PDF
- September 2008 - Low Voltage, High Current Step-Down uModule Regulators Put a (Nearly) Complete Power Supply in a 15mm × 9mm × 2.8mm Package PDF
- Jan 2008 - Easy High Density Power: 48A Surface Mount DC/DC Power Supply Uses Four Parallel 12A uModule Regulators PDF
- Jan 2008 - uModule Regulators Shrink Power Supply Size and Design Effort PDF
Application Notes
- AN166 - In Flight Update with Linduino PDF
- AN155 - Fault Log Decoding with Linduino PSM PDF
- AN153 - Linduino for Power System Management PDF
- AN152 - Power System Management Addressing PDF
- AN145 - Overview of the EEPROM in LTC PSM Devices PDF
- AN119A - Powering Complex FPGA-Based Systems Using Highly Integrated DC/DC uModule Regulator Systems PDF
- AN137 - Accurate Temperature Sensing with an External P-N Junction PDF
- AN110 - LTM4601 DC/DC uModule Thermal Performance PDF
- AN103 - LTM4600 DC/DC uModule Thermal Performance PDF
- AN119B - Powering Complex FPGA-Based Systems Using Highly Integrated DC/DC uModule Regulator Systems PDF
- AN117 - DC/DC uModule Regulator Printed Circuit Board Design Guidelines PDF
Technical Articles
- Powering Altera Arria 10 FPGA and Arria 10 SoC: Tested and Verified Power Management Solutions
- Cool Running, 144W, 4 × 40A μModule POL Regulator
- Low EMI Power Solutions and Electromagnetic Compatibility (EMC) Standards
- Spread Spectrum Frequency Modulation Reduces EMI
- Ultrathin Dual 2.5A or Single 5A μModule Regulator Fits on the Backside of PCBs, Allowing Space on the Topside for Digital ICs
- Signal Level Shifting with μModule Regulator for Positive-to-Negative Inverting Appliications
- Dual 9A, Step-Down μModule Regulator with Digital Power System Management
- Linduino PSM
- High Efficiency 6-Phase 80A Step-Down Regulator using LTM4630 (x3)
- TechClip Videos – Real, Repeatable Performance
- 10A μModule Step-Down Regulator with Advanced Input and Load Protection
- 36V Input, Low Output Noise, 5A μModule Regulator for Precision Data Acquisition Systems
- Dual 13A μModule Regulator with Digital Interface for Remote Monitoring & Control of Power
- Bench Comparison of Two Overvoltage Protection (Crowbar) Methods: MOSFET vs. Silicon Controlled Rectifier
- LTM4620 TechClips - Dual 13A or Single 26A DC/DC µModule Regulator
- Prevent Your Next High Flying Product Launch From Being Grounded
- LTM4641 TechClips - Efficiency, Output Overvoltage Protection, Overcurrent Protection and More
- How to Probe the Switch Node of a µModule Regulator
- LTM4611 TechClips - Ultralow VIN, 15A DC/DC μModule Regulator
- LTM8028 TechClips - 36VIN, UltraFast, Low Output Noise 5A μModule Regulator
Videos
- LTM4611 Ripple Measurement
- LTM4611 Efficiency
- LTM4611 Thermal
- LTM8028 TechClip - Load Regulation
- LTM4641 TechClip - 80V Input Surge Protection
- LTM4644 Efficiency and Thermal Performance
- Current Sharing and Load Transient Performance
- LTM8050 Inverting (Negative) Output
- Efficiency, Thermal and Load Transient Performance
- More Power, Better Heat Dissipation, Smaller PCB Area
- What Is Digital Power System Management?
- High Efficiency Dual 13A or Single 26A µModule Regulator
- LTM4641 TechClip - Over Current Protection
- LTM4641 TechClip - Efficiency Test
- LTM4641 TechClip - Output Overvoltage Response
- LTM4620 100A and 26A Thermal Performance
- LTM4620 Short Circuit Protection
- LTM4620 Efficiency
- LTM4620 Current Sharing
- Quad 3A, Ultrathin µModule Regulator Fits on the Backside of PCB
- LTM8052 TECHCLIPS -Output Current Limit Protection
- LTM8028 TechClip - Power Loss and Thermal
- LTM8028 TechClip - Output Noise Spectrum
- LTM4641 TechClip - Paralleled Outputs
- Low Noise µModule DC/DC Converters Simplify EMI Design - LTM8032, LTM8031, LTM8020, LTM8021, LTM4606
- A Guide to Ordering Custom Programmed Digital Power System Management Devices
- How to Design a Complex Switching Regulator as Simple as a Linear Regulator - MicroModules
- Guide To Ordering Custom Programmed EEPROM Devices
- 40A µModule Regulator with, 88% Efficiency, 0% Derating at 85°C, and 40°C Rise
Design Notes
- DN1046 - 40V Input, 3.5A Silent Switcher uModule Regulator for Automotive and Industrial Applications PDF
- DN569 - Cool Running, 144W, 4 × 40A μModule POL Regulator PDF
- DN551 - Ultrathin Triple Output μModule Regulator for DDR, QDR and QDR-IV SRAM Fits 0.5cm2 Area and Backside of PCB PDF
- DN549 - Powering Altera Arria 10 FPGA and Arria 10 SoC: Tested and Verified Power Management Solutions PDF
- DN546 - Ultrathin Dual 2.5A or Single 5A μModule Regulator Fits on the Backside of PCBs, Allowing Space on the Topside for Digital ICs PDF
- DN542 - Dual 9A, Step-Down μModule Regulator with Digital Power System Management PDF
- DN524 - Dual 13A μModule Regulator with Digital Interface for Remote Monitoring & Control of Power PDF
- DN527 - 10A μModule Step-Down Regulator with Advanced Input and Load Protection PDF
- DN518 - 36V Input, Low Output Noise, 5A μModule Regulator for Precision Data Acquisition Systems PDF
- DN1021 - How to Produce Negative Output Voltages from Positive Inputs Using a uModule Step-Down Regulator PDF
- DN385 - 10A High Performance Point-of-Load DC/DC uModule PDF
- DN430 - 8A Low Voltage, Low Profile DC/DC Module Regulator in 9mm x 15mm Package Weighs Only 1g PDF
- DN411 - Simple and Compact 4-Output Point-of-Load DC/DC uModule System PDF
- DN488 - Step-Down uModule Regulator Produces 15A Output from Inputs Down to 1.5V PDF
- DN474 - Dual uModule DC/DC Regulator Produces High Efficiency 4A Outputs from a 4.5V to 26.5V Input PDF
- ®_Regulator_in_15mm_×_15mm_×_2.8mm_Surface_Mount_Package_Replaces_Up_to_30_Discrete_Components_14311ec4-be79-4fae-8874-b82ce914135a> DN469 - Triple Output DC/DC uModule® Regulator in 15mm × 15mm × 2.8mm Surface Mount Package Replaces Up to 30 Discrete Components PDF
- DN450 - Supercapacitors Can Replace a Backup Battery for Power Ride-Through Applications PDF
- DN446 - Dual 8A DC/DC uModule Regulator Is Easily Paralleled for 16A PDF
µModule Buck Regulators
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Output Current (typ) (A) | Parallelable Output Current (A) | Vout Min (typ) (V) | Vout Max (typ) (V) | US Price 1000 to 4999 ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LTM4646 | 2 | 4.5 | 20 | 10 | x6 (120A) | 600m | 5.5 | - |
2 | LTM8065 | 1 | 3.4 | 40 | 2.5 | - | 970m | 18 | $7.75 (LTM8065EY#PBF) |
3 | LTM4645 | 1 | 4.7 | 15 | 25 | x6 (150A) | 600m | 1.8 | $26.23 (LTM4645EY#PBF) |
4 | LTM4622A | 2 | 3.6 | 20 | 2 | x2 (4A) | 1.5 | 12 | $7.15 (LTM4622AEV#PBF) |
5 | LTM8001 | 6 | 6 | 36 | 5 | x10 (10A) | 1.2 | 24 | $17.40 (LTM8001EY#PBF) |
6 | LTM8063 | 1 | 3.2 | 40 | 2 | - | 800m | 15 | $6.95 (LTM8063EY#PBF) |
7 | LTM8073 | 1 | 3.4 | 60 | 3 | x2 (6A) | 800m | 15 | $10.58 (LTM8073EY#PBF) |
8 | LTM4650A-1 (dual output) | 2 | 4.5 | 16 | 25 | x6 (300A) | 600m | 5.5 | $48.00 (LTM4650AEY-1#PBF) |
9 | LTM4650A (dual output) | 2 | 4.5 | 16 | 25 | x6 (300A) | 600m | 5.5 | $48.00 (LTM4650AEY#PBF) |
10 | LTM4636-1 | 1 | 4.7 | 15 | 40 | x6 (240A) | 600m | 3.3 | $40.10 (LTM4636EY-1#PBF) |
11 | LTM4643 | 4 | 4 | 20 | 3 | - | 600m | 3.3 | $19.90 (LTM4643EV#PBF) |
12 | LTM8053 | 1 | 3.4 | 40 | 3.5 | x2 (7A) | 970m | 15 | $9.66 (LTM8053EY#PBF) |
13 | LTM8003 | 1 | 3.4 | 40 | 3.5 | - | 970m | 18 | $11.30 (LTM8003IY-3.3#PBF) |
14 | LTM4642 (single output) | 1 | 4.5 | 20 | 8 | - | 600m | 5.5 | $16.00 (LTM4642EY#PBF) |
15 | LTM4642 (dual output) | 2 | 4.5 | 20 | 4 | - | 600m | 5.5 | $16.00 (LTM4642EY#PBF) |
16 | LTM4631 (single output) | 1 | 4.5 | 15 | 20 | x2 (40A) | 600m | 1.8 | $24.88 (LTM4631EV#PBF) |
17 | LTM4631 (dual output) | 2 | 4.5 | 15 | 10 | x2 (40A) | 600m | 1.8 | $24.88 (LTM4631EV#PBF) |
18 | LTM8064 | 1 | 6 | 58 | 6 | x2 (12A) | 1.2 | 36 | $16.50 (LTM8064EY#PBF) |
19 | LTM4650-1 (single output) | 1 | 4.5 | 15 | 50 | x6 (300A) | 600m | 1.8 | $46.75 (LTM4650EY-1B#PBF) |
20 | LTM4650-1 (dual output) | 2 | 4.5 | 15 | 25 | x6 (300A) | 600m | 1.8 | $46.75 (LTM4650EY-1B#PBF) |
21 | LTM4632 | 3 | 3.1 | 15 | 3 | - | 600m | 2.5 | $7.35 (LTM4632EV#PBF) |
22 | LTM4650 (single output) | 1 | 4.5 | 15 | 50 | x6 (300A) | 600m | 1.8 | $46.75 (LTM4650EY#PBF) |
23 | LTM4650 (dual output) | 2 | 4.5 | 15 | 25 | x6 (300A) | 600m | 1.8 | $46.75 (LTM4650EY#PBF) |
24 | LTM4647 | 1 | 4.7 | 15 | 30 | x6 (180A) | 600m | 1.8 | $29.70 (LTM4647EY#PBF) |
25 | LTM4636 | 1 | 4.7 | 15 | 40 | x6 (240A) | 600m | 3.3 | $38.85 (LTM4636EY#PBF) |
26 | LTM4630A | 2 | 4.5 | 15 | 18 | x4 (144A) | 600m | 5.3 | $36.30 (LTM4630AEV#PBF) |
27 | LTM4630-1 | 2 | 4.5 | 15 | 18 | x4 (144A) | 600m | 1.8 | $36.05 (LTM4630EY-1B#PBF) |
28 | LTM4676A (single output) | 1 | 4.5 | 26.5 | 26 | x4 (100A) | 500m | 5.5 | $33.95 (LTM4676AEY#PBF-ES) |
29 | LTM4676A (dual output) | 2 | 4.5 | 26.5 | 13 | x4 (100A) | 500m | 5.5 | $33.95 (LTM4676AEY#PBF-ES) |
30 | LTM4675 (single output) | 1 | 4.5 | 17 | 18 | x4 (72A) | 500m | 5.5 | $24.00 (LTM4675EY#PBF) |
31 | LTM4675 (dual output) | 2 | 4.5 | 17 | 9 | x4 (72A) | 500m | 5.5 | $24.00 (LTM4675EY#PBF) |
32 | LTM4622 | 2 | 3.1 | 20 | 2.5 | x2 (5A) | 600m | 5.5 | $7.15 (LTM4622EV#PBF) |
33 | LTM4677 (single output) | 1 | 4.5 | 16 | 36 | x4 (144A) | 500m | 1.8 | $39.60 (LTM4677EY#PBF) |
34 | LTM4677 (dual output) | 2 | 4.5 | 16 | 18 | x4 (144A) | 500m | 1.8 | $39.60 (LTM4677EY#PBF) |
35 | LTM4648 | 1 | 2.375 | 5.5 | 10 | x3 (30A) | 600m | 5 | $13.25 (LTM4648EY#PBF) |
36 | LTM4625 | 1 | 4 | 20 | 5 | x2 (10A) | 600m | 5.5 | $6.45 (LTM4625EY#PBF) |
37 | LTM4634 | 3 | 4.75 | 28 | 5 | x1 (10A, 5A) | 800m | 5.5 | $35.95 (LTM4634EY#PBF) |
38 | LTM4644 | 4 | 4 | 14 | 4 | x1 (16A, 2x 8A, 8A/4A/4A) | 600m | 5.5 | $22.85 (LTM4644EY#PBF) |
39 | LTM4639 | 1 | 2.375 | 7 | 20 | x4 (80A) | 600m | 5.5 | $19.45 (LTM4639EY#PBF) |
40 | LTM4623 | 1 | 4 | 20 | 3 | x2 (6A) | 600m | 5.5 | $6.05 (LTM4623EV#PBF) |
41 | LTM8050 | 1 | 3.6 | 58 | 2 | x2 (4A) | 800m | 24 | $14.00 (LTM8050EY#PBF) |
42 | LTM4676 | - | - | - | - | - | - | - | - |
43 | LTM4630 (single output) | 1 | 4.5 | 15 | 36 | x4 (144A) | 600m | 1.8 | $35.05 (LTM4630EV#PBF) |
44 | LTM4630 (dual output) | 2 | 4.5 | 15 | 18 | x4 (144A) | 600m | 1.8 | $35.05 (LTM4630EV#PBF) |
45 | LTM4624 | 1 | 4 | 14 | 4 | - | 600m | 5.5 | $5.95 (LTM4624EY#PBF) |
46 | LTM8028 | 1 | 6 | 36 | 5 | x2 (10A) | 800m | 1.8 | $14.20 (LTM8028EY#PBF) |
47 | LTM4649 | 1 | 4.5 | 16 | 10 | x3 (30A) | 600m | 3.3 | $13.05 (LTM4649EY#PBF) |
48 | LTM4637 | 1 | 4.5 | 20 | 20 | x4 (80A) | 600m | 5.5 | $22.10 (LTM4637EV#PBF) |
49 | LTM4641 | 1 | 4.5 | 38 | 10 | x4 (40A) | 600m | 6 | $25.95 (LTM4641EY#PBF) |
50 | LTM4620A (single output) | 1 | 4.5 | 16 | 26 | x4 (100A) | 600m | 5.3 | $31.28 (LTM4620AEV#PBF) |
51 | LTM4620A (dual output) | 2 | 4.5 | 16 | 13 | x4 (100A) | 600m | 5.3 | $31.28 (LTM4620AEV#PBF) |
52 | LTM4633 | 3 | 4.7 | 16 | 10 | x1 (20A, 10A) | 800m | 5.5 | $35.95 (LTM4633EY#PBF) |
53 | LTM8029 | 1 | 4.5 | 36 | 600m | - | 1.2 | 18 | $6.60 (LTM8029EY#PBF) |
54 | LTM4620 (single output) | 1 | 4.5 | 16 | 26 | x4 (100A) | 600m | 2.5 | $29.99 (LTM4620EV#PBF) |
55 | LTM4620 (dual output) | 2 | 4.5 | 16 | 13 | x4 (100A) | 600m | 2.5 | $29.99 (LTM4620EV#PBF) |
56 | LTM8026 | 1 | 6 | 36 | 5 | x2 (10A) | 1.2 | 24 | $12.58 (LTM8026EV#PBF) |
57 | LTM8052A | 1 | 6 | 36 | 5 | - | 1.2 | 24 | $13.17 (LTM8052AEV#PBF) |
58 | LTM8052 | 1 | 6 | 36 | 5 | - | 1.2 | 24 | $13.17 (LTM8052EV#PBF) |
59 | LTM4613 | 1 | 5 | 36 | 8 | x2 (16A) | 3.3 | 15 | $24.40 (LTM4613EV#PBF) |
60 | LTM4628 (dual output) | 2 | 4.5 | 26.5 | 8 | x4 (32A) | 600m | 5.5 | $19.90 (LTM4628EV#PBF) |
61 | LTM4627 | 1 | 4.5 | 20 | 15 | x4 (60A) | 600m | 5 | $17.99 (LTM4627EV#PBF) |
62 | LTM4618 | 1 | 4.5 | 26.5 | 6 | x2 (12A) | 800m | 5 | $11.30 (LTM4618EV#PBF) |
63 | LTM8033 | 1 | 3.6 | 36 | 3 | x2 (6A) | 800m | 24 | $11.95 (LTM8033EV#PBF) |
64 | LTM4611 | 1 | 1.5 | 5.5 | 15 | x4 (60A) | 800m | 5 | $19.45 (LTM4611EV#PBF) |
65 | LTM8031 | 1 | 3.6 | 36 | 1 | x2 (2A) | 800m | 10 | $9.95 (LTM8031EV#PBF) |
66 | LTM8027 | 1 | 4.5 | 60 | 4 | - | 2.5 | 24 | $16.50 (LTM8027EV#PBF) |
67 | LTM8025 | 1 | 3.6 | 36 | 3 | x2 (6A) | 800m | 24 | $8.95 (LTM8025EV#PBF) |
68 | LTM4619 | 2 | 4.5 | 26.5 | 4 | x2 (8A) | 800m | 5 | $16.75 (LTM4619EV#PBF) |
69 | LTM4615 | 3 | 2.375 | 5.5 | 4 | x2 (8A) | 800m | 5 | $17.20 (LTM4615EV#PBF) |
70 | LTM4612 | 1 | 5 | 36 | 5 | x2 (10A) | 3.3 | 15 | $19.89 (LTM4612EV#PBF) |
71 | LTM4608A | 1 | 2.7 | 5.5 | 8 | x4 (32A) | 600m | 5 | $11.30 (LTM4608AEV#PBF) |
72 | LTM4606 | 1 | 4.5 | 28 | 6 | x2 (12A) | 600m | 5 | $16.50 (LTM4606EV#PBF) |
73 | LTM4604A | 1 | 2.375 | 5.5 | 4 | x2 (8A) | 800m | 5 | $8.50 (LTM4604AEV#PBF) |
74 | LTM8021 | 1 | 3 | 36 | 500m | - | 800m | 5 | $5.85 (LTM8021EV#PBF) |
75 | LTM4616 | 2 | 2.7 | 5.5 | 8 | x4 (32A) | 600m | 5 | $19.45 (LTM4616EV#PBF) |
76 | LTM8032 | 1 | 3.6 | 36 | 2 | x2 (4A) | 800m | 10 | $10.95 (LTM8032EV#PBF) |
77 | LTM4614 | 2 | 2.375 | 5.5 | 4 | x2 (8A) | 800m | 5 | $15.50 (LTM4614EV#PBF) |
78 | LTM4601AHV | 1 | 4.5 | 28 | 12 | x4 (48A) | 600m | 5 | $20.40 (LTM4601AHVEV#PBF) |
79 | LTM8020 | 1 | 4 | 36 | 200m | - | 1.2 | 5 | $4.95 (LTM8020EV#PBF) |
80 | LTM4601A | 1 | 4.5 | 20 | 12 | x4 (48A) | 600m | 5 | $16.40 (LTM4601AEV-1#PBF) |
81 | LTM4603HV | 1 | 4.5 | 28 | 6 | x4 (24A) | 600m | 5 | $16.47 (LTM4603HVEV#PBF) |
82 | LTM8023 | 1 | 3.6 | 36 | 2 | ×2 (4A) | 800m | 10 | $7.95 (LTM8023EV#PBF) |
83 | LTM8022 | 1 | 3.6 | 36 | 1 | ×2 (1A) | 800m | 10 | $6.95 (LTM8022EV#PBF) |
84 | LTM4603 | 1 | 4.5 | 20 | 6 | x4 (24A) | 600m | 5 | $12.95 (LTM4603EV-1#PBF) |
85 | LTM4602HV | 1 | 4.5 | 28 | 6 | - | 600m | 5 | $14.58 (LTM4602HVEV#PBF) |
86 | LTM4602 | 1 | 4.5 | 20 | 6 | - | 600m | 5 | $11.95 (LTM4602EV#PBF) |
87 | LTM4601HV | 1 | 4.5 | 28 | 12 | x4 (48A) | 600m | 5 | $20.15 (LTM4601HVEV#PBF) |
88 | LTM4601 | 1 | 4.5 | 20 | 12 | x4 (48A) | 600m | 5 | $15.95 (LTM4601EV-1#PBF) |
89 | LTM4600HV | 1 | 4.5 | 28 | 10 | - | 600m | 5 | $18.00 (LTM4600HVEV#PBF) |
90 | LTM4600 | 1 | 4.5 | 20 | 10 | - | 600m | 5 | $14.70 (LTM4600EV#PBF) |