µModule Battery Chargers

Analog Devices µModule® battery chargers are complete system-in-package (SiP) charging solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount LGA package. Designed for use with battery chemistries requiring a constant-current/constant-voltage (CC/CV) charging method such as Li-Ion, Li-Poly, LiFePO4, and lead acid batteries, µModule battery chargers effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Product Selection Table

A µModule power product simplifies implementation, Verification, and Manufacturing of complex power circuits by integrating the power function in a compact molded plastic package.

Explore µModule Resources

uModule Chip

µModule Battery Chargers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Battery ChemistryNumber of CellsFloat Voltage
(V)
FeaturesUS Price 1000 to 4999
($ US)
1LTM8064 6 58 6- Up to 36V float voltage Up to 36V External Synchronization, Output Current Regulation, Resistor Set Frequency $16.50 (LTM8064EY#PBF)
2LTM8054 5 36 5.4- Up to 36V float voltage Up to 36V External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Resistor Set Frequency $15.95 (LTM8054EY#PBF)
3LTM8056 5 58 4- Up to 48V float voltage Up to 48V External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Programmable Input Current Limit, Programmable Output Current Limit, Resistor Set Frequency $22.00 (LTM8056EY#PBF)
4LTM8055 5 36 8.5- Up to 36V float voltage Up to 36V External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Programmable Input Current Limit, Programmable Output Current Limit, Resistor Set Frequency $22.00 (LTM8055EY#PBF)
5LTM8026 6 36 5- Up to 24V float voltage Up to 24V External Synchronization, Output Current Regulation, Resistor Set Frequency $12.58 (LTM8026EV#PBF)
6LTM8052A 6 36 5- Up to 24V float voltage Up to 24V External Synchronization, Output Current Regulation, Resistor Set Frequency $13.17 (LTM8052AEV#PBF)
7LTM8052 6 36 5- Up to 24V float voltage Up to 24V External Synchronization, Output Current Regulation, Resistor Set Frequency $13.17 (LTM8052EV#PBF)
8LTM8061 4.95 32 2 Li-Ion, Li-Polymer 1, 2 4.1V, 4.2V, 8.2V, 8.4V Output Current Regulation, Programmable Input Current Limit, Reverse Input Protection $8.85 (LTM8061EV-4.1#PBF)
9LTM8062A 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 18.8V Up to 18.8V Maximum Power Point Control, Output Current Regulation, Reverse Input Protection $10.20 (LTM8062AEV#PBF)
10LTM8062 4.95 32 2 Lead Acid, LiFePO4, Li-Ion, Li-Polymer 1-4 Li-Ion/Li-Poly, 1-5 LiFePO4, SLA up to 14.4V Up to 14.4V Maximum Power Point Control, Output Current Regulation, Reverse Input Protection $9.85 (LTM8062EV#PBF)