Ultralow Noise Regulators

Analog Devices offers a unique family of ultralow noise linear and switching regulators for applications that have severe noise requirements—for example, sensitive RF or audio circuits in a confined environment. These regulators are offered in step-up, step-down, inverting, flyback, and Ćuk topologies. Noise levels are typically in the tens of microvolts.
Product Selection Table

Ultralow Noise Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
TopologyCommentsMonolithicFeaturesUS Price 1000 to 4999
($ US)
1LTM4653 1 3.1 58 Buck EN55022B Compliant 58V, 4A Step-Down DC/DC µModule Regulator Yes EN55022 Class B Certified, PolyPhase, Power Good, Resistor Set Frequency $12.55 (LTM4653EY#PBF)
2LT8642S 1 2.8 18 Buck 18V, 10A Synchronous Step-Down Silent Switcher 2 Yes Burst Mode, External Synchronization, Power Good, Resistor Set Frequency, Silent Switcher 2 Architecture $4.15 (LT8642SEV#PBF)
3LTM8065 1 3.4 40 Buck 40VIN, 2.5A Silent Switcher µModule Regulator Yes Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture $7.75 (LTM8065EY#PBF)
4LTM4651 1 3.6 58 Inverting EN55022B Compliant 58V, 24W Inverting-Output DC/DC µModule Regulator Yes EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good, Resistor Set Frequency $14.75 (LTM4651EY#PBF)
5LT8650S 2 3 42 Buck Dual Channel 4A, 42V, Synchronous Step-Down Silent Switcher 2 with 6.2µA Quiescent Current Yes Burst Mode, External Synchronization, Low EMI, PolyPhase, Resistor Set Frequency, Silent Switcher 2 Architecture $5.75 (LT8650SEV#PBF)
6LTC7150S 1 3.1 20 Buck 20V, 20A Synchronous Step-Down Regulator Yes Differential Remote Sense, External Synchronization, Low EMI, PolyPhase, Resistor Set Frequency, Silent Switcher 2 Architecture, Tracking $5.60 (LTC7150SEY#PBF)
7LTC7103 1 4.4 105 Buck 105V, 2.3A Low EMI Synchronous Step-Down Regulator Yes 100% Duty Cycle, Burst Mode, External Synchronization, Low EMI, Output Current Limit, Output Current Monitor, Resistor Set Frequency $4.50 (LTC7103EUHE#PBF)
8LT8643S 1 3.4 42 Buck 42V, 6A Sync Step-Down Silent Switcher 2 with 2.5µA Iq, External Comp Yes Burst Mode, External Synchronization, Internal Bypass Caps, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher 2 Architecture, Tracking $4.65 (LT8643SEV#PBF)
9LTM8063 1 3.2 40 Buck 40VIN, 2A Silent Switcher µModule Regulator Yes Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture $6.95 (LTM8063EY#PBF)
10LT8609S 1 3 42 Buck 42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5µA Quiescent Current Yes Burst Mode, External Synchronization, Internal Capacitors, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher 2 Architecture, Spread Spectrum $2.75 (LT8609SEV#PBF)
11LTM8073 1 3.4 60 Buck 60VIN, 3A Silent Switcher µModule Regulator Yes Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $10.58 (LTM8073EY#PBF)
12LT8645S 1 3.4 65 Buck 65V, 8A Synchronous Step-Down Silent Switcher 2 with 2.5µA Quiescent Current Yes Burst Mode, External Synchronization, Internal Bypass Caps, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher 2 Architecture, Tracking $5.95 (LT8645SEV#PBF)
13LT8640S 1 3.4 42 Buck 42V, 6A Synchronous Step-Down Silent Switcher 2 with 2.5µA Quiescent Current Yes Burst Mode, External Synchronization, Internal Bypass Caps, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher 2 Architecture, Tracking $4.65 (LT8640SEV#PBF)
14LT8641 1 3 65 Buck 65V, 3.5A Synchronous Step-Down Silent Switcher with 2.5µA Iq Yes Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Spread Spectrum $4.35 (LT8641EUDC#PBF)
15LT8640 1 3.4 42 Buck Step-Down Silent Switcher, LT8640 Pulse Skipping, /-1 Forced Continuous Yes Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $4.35 (LT8640EUDC#PBF)
16LT3999 1 2.7 36 Push-Pull Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control Yes External Synchronization, Low EMI, Resistor Set Frequency $2.75 (LT3999EDD#PBF)
17LT3048-15 1 2.7 4.8 Boost, LDO Low Noise Bias Generator in 2mm × 2mm, Fixed 15Vout Yes Fixed Output, Integrated Schottky Diode, LDO Post Regulator $1.65 (LT3048EDC-5#TRPBF)
18LTM8028 1 6 36 Buck 36Vin, UltraFast, Low Output Noise 5A uModule Regulator Yes External Synchronization, LDO Post Regulator, Low EMI, Pin Selectable Output Voltage, Resistor Set Frequency $14.20 (LTM8028EY#PBF)
19LT8614 1 3.4 42 Buck Silent Switcher Architecture Minimizes EMI, 2.5µA Low Ripple Burst Mode Yes Burst Mode, Low EMI, Power Good, Silent Switcher Architecture, Tracking $4.25 (LT8614EUDC#PBF)
20LTM4613 1 5 36 Buck EN55022B Compliant 36Vin, 15Vout, 8A, DC/DC uModule Regulator Yes EN55022 Class B Certified, External Synchronization, Low EMI, Margining, PolyPhase, Power Good, Resistor Set Frequency, Tracking $24.40 (LTM4613EV#PBF)
21LTM8033 1 3.6 36 Buck Ultralow Noise EMC Compliant 36VIN, 3A DC/DC µModule Regulator Yes Burst Mode, EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Resistor Set Frequency $11.95 (LTM8033EV#PBF)
22LTM8031 1 3.6 36 Buck Ultralow Noise EMC Compliant 36V, 1A DC/DC uModule Regulator Yes Burst Mode, EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good, Resistor Set Frequency $9.95 (LTM8031EV#PBF)
23LTM4612 1 5 36 Buck EN55022B Compliant 36VIN, 15VOUT, 5A, DC/DC µModule Yes EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good, Tracking $19.89 (LTM4612EV#PBF)
24LTM4606 1 4.5 28 Buck EN55022B Compliant 28VIN, 6A DC/DC µModule Yes EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good $16.50 (LTM4606EV#PBF)
25LTM8021 1 3 36 Buck 36VIN, 500mA Step-Down DC/DC µModule Yes EN55022 Class B Certified, Low EMI $5.85 (LTM8021EV#PBF)
26LTM8032 1 3.6 36 Buck Ultralow Noise EMC Compliant 36V, 2A DC/DC uModule Yes Burst Mode, EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Resistor Set Frequency $10.95 (LTM8032EV#PBF)
27LTM8020 1 4 36 Buck EN55022B Compliant 36Vin, 200mA, DC/DC µModule Yes EN55022 Class B Certified, Low EMI $4.95 (LTM8020EV#PBF)
28LT3439 1 2.8 20 Push-Pull Slew Rate Controlled Ultralow Noise1A Isolated DC/DC Transformer Driver Yes Adjustable Slew Rate, External Synchronization, Low EMI, Resistor Set Frequency $3.50 (LT3439EFE#PBF)
29LT1534-1 1 2.7 23 Boost, Flyback, Sepic Reduced Conducted/Emitted EMI, Slew Rate Control, Thermally Enhanced SO-16 Yes Adjustable Slew Rate, External Synchronization, Low EMI $3.93 (LT1534CS-1#PBF)
30LT1534 1 2.7 23 Boost, Flyback, Sepic Reduced Conducted/Emitted EMI, Slew Rate Control Yes Adjustable Slew Rate, External Synchronization, Low EMI $3.95 (LT1534CS#PBF)
31LT1533 1 2.55 23 Push-Pull Greatly Reduced Conducted/Emitted EMI, (<100µVPP), Independent Control of Switch Voltage/Current Sle Yes Adjustable Slew Rate, External Synchronization, Low EMI $4.65 (LT1533CS#PBF)
32LT1738 1 4 20 Boost, Flyback, Inverting, Sepic Ultralow noise No Adjustable Slew Rate, External Synchronization, Low EMI $4.10 (LT1738EG#PBF)
33LT1683 1 4 20 Boost, Flyback, Inverting, Push-Pull Slew Rate Controlled Ultralow Noise Push-Pull DC/DC Controller No Adjustable Slew Rate, Low EMI $4.75 (LT1683EG#PBF)
34LT1777 1 7 48 Buck Programmable di/dt Limit for Low Noise Applications Yes Adjustable Slew Rate, External Synchronization, Low EMI $2.65 (LT1777CS#PBF)