Micropower Boost

Analog Devices micropower monolithic step-up (boost) converters are optimized for applications that need to maximize efficiency at very light loads. In addition to very wide input and output voltage ranges, these boost regulators offer synchronous rectification, integrated Schottky diodes, output disconnect, and greatly reduced conducted/emitted EMI. They are an ideal choice for single cell alkaline or lithium-ion powered devices, as well as industrial, medical, or automotive applications.
Product Selection Table
Quick Power Search
Input |
V
V
Output |
V
A

Micropower Boost

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Switch Current
(typ)
(A)
Vout Max
(typ)
(V)
Isupply
(typ)
(A)
SynchronousUS Price 1000 to 4999
($ US)
1LT8361 1 2.8 60 2 100 22µ No $3.36 (LT8361EMSE#PBF)
2LT8362 1 2.8 60 2.5 60 22µ No $2.95 (LT8362EDD#PBF)
3LT8364 1 2.8 60 5 60 No $3.25 (LT8364EDE#PBF)
4LTC3897 1 4.5 65 30 60 55µ Yes $5.50 (LTC3897EFE#PBF)
5LT8335 1 3 25 2.5 28 5.5µ No $2.50 (LT8335EDDB#TRPBF)
6LT8331 1 4.5 100 600m 140 5.5µ No $2.95 (LT8331EMSE#PBF)
7LTC3121 1 500m 5.5 1.8 15 25µ Yes $2.33 (LTC3121EDE#PBF)
8LT8494 1 1 32 2.55 70 No $2.85 (LT8494EFE#PBF)
9LT8330 1 3 40 1.2 60 5.5µ No $2.50 (LT8330EDDB#TRPBF)
10LT8495 1 1 60 2.55 70 No $2.95 (LT8495EFE#PBF)
11LTC3769 1 2.3 60 25 60 28µ Yes $2.75 (LTC3769EUF#PBF)
12LTC3122 1 500m 5.5 3.5 15 25µ Yes $2.33 (LTC3122EDE#PBF)
13LTC3786 1 2.5 38 30 60 55µ Yes $2.53 (LTC3786EMSE#PBF)
14LTC3108-1 3 20m 500m 300m 4.5 Yes $2.95 (LTC3108EDE-1#PBF)
15LTC3528-2 1 500m 5.5 1.5 5.25 12µ Yes $1.95 (LTC3528EDDB-2#TRPBF)
16LTC3526LB-2 1 500m 5.5 750m 5.5 250µ Yes $1.85 (LTC3526LBEDC-2#TRPBF)
17LTC3526L-2 1 500m 5.5 750m 5.5 Yes $1.85 (LTC3526LEDC-2#TRPBF)
18LT8415 1 2.2 16 25m 40 10.5µ No $2.40 (LT8415EDDB#TRPBF)
19LT3582 2 2.475 5.5 350m 12 325µ No $2.25 (LT3582EUD#PBF)
20LTC3535 2 500m 5 750m 5.25 Yes $2.95 (LTC3535EDD#PBF)
21LTC3108 3 20m 500m 300m 5 Yes $2.95 (LTC3108EDE#PBF)
22LT8410-1 1 2.25 16 8m 40 8.5µ No $1.75 (LT8410EDC-1#TRPBF)
23LT8410 1 2.25 16 25m 40 8.5µ No $1.75 (LT8410EDC#TRPBF)
24LT3495-1 1 2.2 16 350m 40 60µ No $1.75 (LT3495EDDB-1#TRPBF)
25LT3495 1 2.2 16 650m 40 60µ No $1.75 (LT3495EDDB#TRPBF)
26LTC3539 1 500m 5 2.6 5.25 10µ Yes $2.50 (LTC3539EDCB-2#TRPBF)
27LTC3527 2 500m 5 800m 5.25 12µ Yes $2.95 (LTC3527EUD#PBF)
28LTC3528 1 500m 5.5 1.5 5.25 12µ Yes $1.95 (LTC3528EDDB#TRPBF)
29LTC3537 2 680m 5 750m 5.25 15µ Yes $2.40 (LTC3537EUD#PBF)
30LTC3526L 1 500m 5 750m 5.25 Yes $1.85 (LTC3526LBEDC#TRPBF)
31LTC3525L-3 1 500m 4.5 450m 3 Yes $1.90 (LTC3525LESC6-3#TRPBF)
32LTC3525D-3.3 1 500m 4.5 450m 3.3 Yes $1.81 (LTC3525DESC6-3.3#TRPBF)
33LT3494A 1 2.3 16 350m 38 65µ No $1.45 (LT3494AEDDB#TRPBF)
34LT3494 1 2.3 16 180m 38 65µ No $1.45 (LT3494EDDB#TRPBF)
35LTC3422 1 500m 4.5 2.5 5.25 25µ Yes $2.95 (LTC3422EDD#PBF)
36LTC3525 1 850m 4.5 450m 5 Yes $1.81 (LTC3525ESC6-5#TRPBF)
37LTC3458L 1 1.4 6 2.1 6 12µ Yes $3.30 (LTC3458LEDE#PBF)
38LTC3499 1 1.6 5.5 750m 6 20µ Yes $2.15 (LTC3499BEMS8#PBF)
39LTC3458 1 1.4 6 1.6 7.5 15µ Yes $3.30 (LTC3458EDE#PBF)
40LTC3400-1 1 500m 5 850m 5 19µ Yes $2.01 (LTC3400ES6-1#TRPBF)
41LTC3459 1 1.5 5.5 75m 10 10µ Yes $2.01 (LTC3459EDCB#TRPBF)
42LT3473A 1 2.2 16 1.2 36 100µ No $2.05 (LT3473AEDE#PBF)
43LT3473 1 2.2 16 1.2 36 100µ No $1.95 (LT3473EDD#PBF)
44LTC3425 1 500m 4.5 7 5.25 12µ Yes $4.38 (LTC3425EUH#PBF)
45LTC3421 1 500m 4.5 4.2 5.25 12µ Yes $3.50 (LTC3421EUF#PBF)
46LT3463A 2 2.2 15 250m 40 40µ No $1.95 (LT3463AEDD#PBF)
47LT3463 2 2.2 15 250m 40 40µ No $1.95 (LT3463EDD#PBF)
48LTC3429 1 500m 4.4 850m 5 20µ Yes $2.01 (LTC3429BES6#TRPBF)
49LT3464 1 2 10 80m 34 25µ No $1.56 (LT3464ETS8#TRPBF)
50LTC3424 1 500m 5 2.8 5.5 38µ Yes $3.50 (LTC3424EMS#PBF)
51LTC3423 1 500m 5 1.6 5.5 38µ Yes $2.60 (LTC3423EMS#PBF)
52LT1945 2 1.2 15 350m 36 20µ No $2.06 (LT1945EMS#PBF)
53LT1944-1 2 1.2 15 175m 36 20µ No $2.00 (LT1944-1EMS#PBF)
54LTC3400 1 500m 5 850m 5 19µ Yes $2.01 (LTC3400ES6#TRPBF)
55LT1944 2 1.2 15 350m 36 20µ No $2.00 (LT1944EMS#PBF)
56LTC3402 1 500m 5 2.5 5 38µ Yes $3.50 (LTC3402EMS#PBF)
57LTC3401 1 500m 5 1.6 5.5 38µ Yes $2.60 (LTC3401EMS#PBF)
58LT1615-1 1 1 15 100m 36 20µ No $1.70 (LT1615ES5-1#TRPBF)
59LT1615 1 1.2 15 350m 36 20µ No $1.70 (LT1615ES5#TRPBF)
60LT1308B 1 1 10 3 34 2.5m No $3.25 (LT1308BCS8#PBF)
61LT1308A 1 1 10 3 34 140µ No $3.25 (LT1308ACS8#PBF)
62LT1610 1 900m 8 600m 30 30µ No $1.65 (LT1610CS8#PBF)
63LT1316 1 1.5 12 500m 30 33µ No $2.45 (LT1316CS8#PBF)
64LT1307B 1 920m 12 600m 30 1m No $2.05 (LT1307BCS8#PBF)
65LT1307 1 920m 12 600m 30 50µ No $2.05 (LT1307CS8#PBF)