Internal Power Switch Boost

Analog Devices manufactures a broad line of high performance step-up (boost) switching regulators with both synchronous and nonsynchronous internal switches. These regulators offer typical input voltage capability from 0.5 V to 75 V, switching frequencies up to 8 MHz, and high efficiency operation up to 95%. This combination of features allows very small circuit implementations and optimizes battery run time in battery-operated handheld devices.
Product Selection Table
Quick Power Search
Input |
V
V
Output |
V
A

Internal Power Switch Boost

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Switch Current
(typ)
(A)
Vout Max
(typ)
(V)
SynchronousCommentsIsupply
(typ)
(A)
US Price 1000 to 4999
($ US)
1LT8361 1 2.8 60 2 100 No Low IQ Boost/SEPIC/ Inverting Converter with 2A, 100V Switch 22µ $3.36 (LT8361EMSE#PBF)
2LT8362 1 2.8 60 2.5 60 No Low IQ Boost/SEPIC/ Inverting Converter with 2A, 60V Switch 22µ $2.95 (LT8362EDD#PBF)
3LT8364 1 2.8 60 5 60 No Low IQ Boost/SEPIC/ Inverting Converter with 4A, 60V Switch $3.25 (LT8364EDE#PBF)
4LT8335 1 3 25 2.5 28 No Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch 5.5µ $2.50 (LT8335EDDB#TRPBF)
5LT8331 1 4.5 100 600m 140 No Low IQ Boost/SEPIC/Flyback/Inverting Converter with 0.5A, 140V Switch 5.5µ $2.95 (LT8331EMSE#PBF)
6LT3095 2 3 20 950m 20 No Dual-Channel Low Noise Bias Generators (with LDO post regulators) 3.25m $2.95 (LT3095EUDD#PBF)
7LTC3121 1 500m 5.5 1.8 15 Yes 15V, 1.5A Synchronous Step-Up DC/DC Converter with Output Disconnect 25µ $2.33 (LTC3121EDE#PBF)
8LT8494 1 1 32 2.55 70 No SEPIC/Boost DC/DC Converter with 2A, 70V Switch, and 7µA Quiescent Current $2.85 (LT8494EUF#PBF)
9LT8330 1 3 40 1.2 60 No Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch 5.5µ $2.50 (LT8330EDDB#TRPBF)
10LT8570-1 1 2.55 40 375m 65 No Boost/SEPIC/Inverting DC/DC Converter with 65V Switch, Soft-Start and Synchronization 1.2m $2.25 (LT8570EMS8E-1#PBF)
11LT8570 1 2.55 40 750m 65 No Boost/SEPIC/Inverting DC/DC Converter with 65V Switch, Soft-Start and Synchronization 1.2m $2.25 (LT8570EMS8E#PBF)
12LT8495 1 1 60 2.55 70 No SEPIC/Boost Converter with 2A, 70V Switch, 9µA Quiescent Current, POR and Watchdog Timer $2.95 (LT8495EFE#PBF)
13ADP5070 2 2.85 15 1 39 No 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs 4m $2.19 (ADP5070ACPZ)
14ADP5071 2 2.85 15 2 39 No 2 A/1.2 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs 4m $2.39 (ADP5071ACPZ-R7)
15LTC3124 1 500m 5.5 7 15 Yes 15V, 5A 2-Phase Synchronous Boost, Output Disconnect 25µ $3.26 (LTC3124EDHC#PBF)
16LT8580 1 2.5 40 1.5 65 No Boost/SEPIC/Inverting DC/DC with 1A, 65V Switch, LT3580 Pin Compatible 1.2m $2.35 (LT8580EMS8E#PBF)
17ADP1606 1 800m 1.8 1 3.3 Yes 2 MHz, Synchronous Boost DC-to-DC Converters 55µ $1.14 (ADP1606ACPZN1.8-R7)
18LT8471 2 2.6 50 2.55 50 No Dual, Multitopology (Buck/Boost/SEPIC/Inverter/Flyback) 2.4m $3.75 (LT8471EFE#PBF)
19LT3048-15 1 2.7 4.8 400m 15 No Low Noise Bias Generator in 2mm × 2mm, Fixed 15Vout 475µ $1.65 (LT3048EDC-5#TRPBF)
20LT3905 1 2.7 12 400m 65 No Boost DC/DC Converter with APD Current Monitor 650µ $2.55 (LT3905EUD#PBF)
21LTC3122 1 500m 5.5 3.5 15 Yes 15V, 2.5A Synchronous Step-Up DC/DC Converter with Output Disconnect 25µ $2.33 (LTC3122EDE#PBF)
22ADP1607Reference Circuit Available 1 800m 3.3 1 3.3 Yes 2 MHz, Synchronous Boost DC-to-DC Converter 23µ $1.14 (ADP1607ACPZN-R7)
23LT3959 1 1.6 40 7 40 No Wide Input Voltage Range Boost/SEPIC/Inverting Converter with 6A, 40V Switch 350µ $3.05 (LT3959EUHE#PBF)
24ADP1614Reference Circuit Available 1 2.5 5.5 4 20 No 650kHz/1.3 MHz, 4 A, Step-Up,PWM, DC-to-DC Switching Converter 1.1m $0.95 (ADP1614ACPZ-650-R7)
25LT3957A 1 3 40 5.9 40 No Multi-topology Converter 5A, 40V Switch, Improved Load Transient Over LT3957 1.7m $2.95 (LT3957AEUHE#PBF)
26LT8582 2 2.5 22 4.3 42 No Dual 3A Boost/Inverting/SEPIC DC/DC Converter with Fault Protection 2.1m $3.75 (LT8582EDKD#PBF)
27LTC3108-1 3 20m 500m 300m 4.5 Yes Ultralow Voltage Step-Up and Power Manager, Fixed Vout of 2.5V, 3V, 3.7V or 4.5V $2.95 (LTC3108EDE-1#PBF)
28LT3958 1 5 80 4 80 No High Input Voltage, Boost, Flyback, SEPIC and Inverting Converter 1.6m $3.05 (LT3958EUHE#PBF)
29LT3581 1 2.3 22 4.3 42 No 3.3A Boost/Inverting DC/DC Converter 1.9m $2.45 (LT3581EDE#PBF)
30LT3579-1 1 2.5 16 7.5 42 No 6A Boost/Inverting DC/DC Converter with Fault Protection, Dual Phase Capable 1.9m $3.30 (LT3579EUFD-1#PBF)
31LT3579 1 2.5 16 7.5 42 No 6A Boost/Inverting DC/DC Converter with Fault Protection 1.9m $3.30 (LT3579EUFD#PBF)
32LTC3528-2 1 500m 5.5 1.5 5.25 Yes 1A, Synchronous Boost in 2mm x 3mm DFN, -2 Offers 2MHz Switching 12µ $1.95 (LTC3528EDDB-2#TRPBF)
33LTC3526LB-2 1 500m 5.5 750m 5.5 Yes 550mA Synch Boost, 0.85V Startup Voltage, 2MHz Switching, No Burst Mode 250µ $1.85 (LTC3526LBEDC-2#TRPBF)
34LTC3526L-2 1 500m 5.5 750m 5.5 Yes 550mA Synch Boost, 0.85V Startup Voltage, 2MHz Switching $1.85 (LTC3526LEDC-2#TRPBF)
35LT8415 1 2.2 16 25m 40 No Ultralow Power Boost Converter with Dual Half-Bridge Switches 10.5µ $2.40 (LT8415EDDB#TRPBF)
36LT3582 2 2.475 5.5 350m 12 No I2C Programmable Boost & Inverter with OTP, -5 and -12 Offer Fixed Vout 325µ $2.25 (LT3582EUD#PBF)
37ADP1613Reference Circuit Available 1 2.5 5.5 2 20 No 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 1.4 A Current Limit 1.35m $0.72 (ADP1613ARMZ-R7)
38ADP1612 1 1.8 5.5 1.4 20 No 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 1.4 A Current Limit 1.35m $0.80 (ADP1612ARMZ-R7)
39LTC3535 2 500m 5 750m 5.25 Yes Dual Channel 550mA 1MHz Synchronous Step-Up DC/DC Converter $2.95 (LTC3535EDD#PBF)
40LTC3108 3 20m 500m 300m 5 Yes Ultralow Voltage Step-Up and Power Manager $2.95 (LTC3108EDE#PBF)
41LTC3125 1 1.6 5.5 1.8 5.25 Yes 1.2A Synchronous Step-Up DC/DC Converter with Input Current Limit 15µ $2.25 (LTC3125EDCB#TRPBF)
42LT8410-1 1 2.25 16 8m 40 No Ultralow Power Boost with Output Disconnect, LT8410-1 Offers 8mA Current Limit 8.5µ $1.75 (LT8410EDC-1#TRPBF)
43LT8410 1 2.25 16 25m 40 No Ultralow Power Boost with Output Disconnect, 25mA Current Limit 8.5µ $1.75 (LT8410EDC#TRPBF)
44LT3587 3 2.5 6 990m 15 No High Voltage Monolithic Inverter and Dual Boost 2.4m $2.95 (LT3587EUD#PBF)
45LT3570 2 2.1 36 2.4 36 No 1.5A Buck, 1.5A Boost and LDO Controller 3.2m $2.95 (LT3570EUF#PBF)
46LT3495-1 1 2.2 16 350m 40 No 350mA Micropower Low Noise Boost, LT3495B-1 No Min Frequency 60µ $1.75 (LT3495EDDB-1#TRPBF)
47LT3495 1 2.2 16 650m 40 No 650mA Micropower Low Noise Boost, LT3495B No Min Frequency 60µ $1.75 (LT3495EDDB#TRPBF)
48LTC3539 1 500m 5 2.6 5.25 Yes 2A, 1MHz/2MHz Synchronous Step-Up DC/DC Converters 10µ $2.50 (LTC3539EDCB-2#TRPBF)
49LTC3528B-2 1 500m 5.5 1.5 5.25 Yes 1A, Synchronous Boost in 2mm × 3mm DFN, 2MHz Switching, No Burst Mode 300µ $1.95 (LTC3528BEDDB-2#TRPBF)
50LTC3529 1 1.8 5.25 1.5 5 Yes 1.5A, 1.5MHz Step-Up DC/DC Converter in 2mm × 3mm DFN 1m $2.05 (LTC3529EDCB#TRPBF)
51LT3571 1 2.7 20 470m 75 No 75V DC/DC Converter for APD Bias 1.7m $2.45 (LT3571EUD#PBF)
52LTC3527 2 500m 5 800m 5.25 Yes Dual 800mA/400mA, 1.2MHz/2.2MHz Synchronous Boost, -1 Quick Vout Discharge 12µ $2.95 (LTC3527EUD#PBF)
53LTC3528 1 500m 5.5 1.5 5.25 Yes 1A, 1MHz Synchronous Boost in 3mm x 2mm DFN, /B Disables Burst Mode 12µ $1.95 (LTC3528EDDB#TRPBF)
54LT3580 1 2.5 32 2.5 42 No Boost/Inverting DC/DC Converter with Soft-Start 1m $2.00 (LT3580EDD#PBF)
55LT3498 2 2.5 12 425m 32 No 20mA LED Driver and OLED Driver with Integrated Schottky in 3mm x 2mm DFN 1.65m $1.95 (LT3498EDDB#TRPBF)
56LTC3537 2 680m 5 750m 5.25 Yes 2.2 MHz, 600mA Synchronous Step-Up DC/DC Converter and 100mA LDO 15µ $2.40 (LTC3537EUD#PBF)
57LTC3526L 1 500m 5 750m 5.25 Yes 550mA Synch Boost, 0.68V Typ Startup Voltage, 1MHz Switching, /B Disable Burst Mode $1.85 (LTC3526LEDC#TRPBF)
58LTC3525L-3 1 500m 4.5 450m 3 Yes Output Disconnect, LTC3525L-3 Fixed 3Vout, 0.85V Startup Voltage $1.90 (LTC3525LESC6-3#TRPBF)
59LTC3525D-3.3 1 500m 4.5 450m 3.3 Yes Pass Through Mode, Fixed 3.3Vout, 0.85V Startup $1.81 (LTC3525DESC6-3.3#TRPBF)
60LT3494A 1 2.3 16 350m 38 No 350mA Micropower Low Noise Boost Converters with Output Disconnect 65µ $1.45 (LT3494AEDDB#TRPBF)
61LT3494 1 2.3 16 180m 38 No 180mA Micropower Low Noise Boost Converters with Output Disconnect 65µ $1.45 (LT3494EDDB#TRPBF)
62LT3489 1 2.4 16 3.5 40 No 2MHz Boost DC/DC Converter with 2.5A Switch and Soft-Start 2m $1.95 (LT3489EMS8E#PBF)
63LT3487 2 2.3 16 1.09 28 No Boost and Inverting Switching Regulator for CCD Bias 3.7m $2.30 (LT3487EDD#PBF)
64LT3482 1 2.5 16 360m 90 No 90V Boost DC/DC Converter with APD Current Monitor 3.3m $3.45 (LT3482EUD#PBF)
65LTC3427 1 1.6 5 500m 5.25 Yes 500mA, 1.25MHz Synchronous Boost in 2mm × 2mm DFN Package 350µ $1.81 (LTC3427EDC#TRPBF)
66LTC3422 1 500m 4.5 2.5 5.25 Yes 1.5A, 3MHz Synchronous Boost, Output Disconnect 25µ $2.95 (LTC3422EDD#PBF)
67LTC3525 1 850m 4.5 450m 5 Yes Output Disconnect, LTC3525-3/3.3/5 Fixed Vout, 1V Startup Voltage $1.81 (LTC3525ESC6-3.3#TRPBF)
68LTC3458L 1 1.4 6 2.1 6 Yes 1.7A, 1.5MHz Synchronous Boost, Output Disconnect, LTC3458L Vout Max 6V 12µ $3.30 (LTC3458LEDE#PBF)
69LT3477 1 2.3 25 4 40 No 3A, DC/DC Converter with Dual Rail-to-Rail Current Sense 5m $3.15 (LT3477EUF#PBF)
70LT3466-1 2 2.7 24 400m 39.5 No White LED Driver and Boost Converter in 3mm x 3mm DFN Package 5m $1.95 (LT3466EDD-1#PBF)
71LTC3499 1 1.6 5.5 750m 6 Yes 750mA Synchronous Boost with Reverse-Battery Protection 20µ $2.15 (LTC3499BEMS8#PBF)
72LTC3458 1 1.4 6 1.6 7.5 Yes 1.4A, 1.5MHz Synchronous Boost, Output Disconnect, Vout Max 7.5V 15µ $3.30 (LTC3458EDE#PBF)
73LTC3426 1 1.6 4.3 2.3 5.5 No 1.2MHz Step-Up DC/DC Converter in SOT-23 600µ $1.81 (LTC3426ES6#TRPBF)
74LT3479 1 2.3 24 4.5 42 No 3A, Full Featured DC/DC Converter with Soft-Start and Inrush Protection 5m $3.00 (LT3479EDE#PBF)
75LT1942 4 2.6 16 750m 36 No Quad DC/DC Converter for Triple Output TFT Supply Plus LED Driver 7m $2.75 (LT1942EUF#PBF)
76ADP1610 1 2.5 5.5 2 12 No 1.2 MHz DC-DC Step-Up Switching Converter 600µ $1.26 (ADP1610ARMZ-R7)
77LTC3428 1 1.5 4.5 5 5.25 No 4A, 2MHz Dual Phase Boost in 3mm × 3mm DFN 1.3m $3.50 (LTC3428EDD#PBF)
78LT3472 2 2.2 16 400m 34 No Boost and Inverting DC/DC Converter for CCD Bias 2.8m $1.95 (LT3472EDD#PBF)
79LT3471 2 2.4 16 2.05 40 No Dual 1.3A, 1.2MHz Boost/Inverter in 3mm × 3mm DFN 2.4m $2.80 (LT3471EDD#PBF)
80LT1935 1 2.1 16 3.2 38 No 2A Switch in ThinSOT 3m $2.50 (LT1935ES5#TRPBF)
81LTC3400-1 1 500m 5 850m 5 Yes LTC3400-1 Connects VOUT Directly to VIN When In Shutdown 19µ $2.01 (LTC3400ES6-1#TRPBF)
82LT1941 3 3.3 25 4.3 35.2 No Triple Output 3A Buck, 2A Buck, 1.5A Inverting/Boost 2m $5.25 (LT1941EFE#PBF)
83LTC3459 1 1.5 5.5 75m 10 Yes Synchronous Rectification, and Output Disconnect 10µ $2.01 (LTC3459EDCB#TRPBF)
84LT3473A 1 2.2 16 1.2 36 No LT3473A Includes two NPN transistors for generating intermediate bias voltages 100µ $2.05 (LT3473AEDE#PBF)
85LT3473 1 2.2 16 1.2 36 No Micropower 1A Boost Converter with Schottky and Output Disconnect 100µ $1.95 (LT3473EDD#PBF)
86LTC3425 1 500m 4.5 7 5.25 Yes 4-Phase Operation for Small Size, Low Ripple 12µ $4.38 (LTC3425EUH#PBF)
87LTC3421 1 500m 4.5 4.2 5.25 Yes Integrated Output Disconnect 12µ $3.50 (LTC3421EUF#PBF)
88LT3463A 2 2.2 15 250m 40 No LT3463A Offers 250mA Boost, 400mA Inverter 40µ $1.95 (LT3463AEDD#PBF)
89LT3463 2 2.2 15 250m 40 No Dual 250mA Boost/Inverter 40µ $1.95 (LT3463EDD#PBF)
90LT3461A 1 2.5 16 420m 38 No LT3461A Offers 3MHz Switching Frequency 2.8m $1.71 (LT3461AES6#TRPBF)
91LT3436 1 3 25 4 34 No 3A, 34V Internal Switch 900µ $2.75 (LT3436EFE#PBF)
92LT3467A 1 2.2 16 1.1 40 No LT3467A Offers 2.1MHz Switching Frequency 1.2m $1.81 (LT3467AES6#TRPBF)
93LT3467 1 2.2 16 1.1 40 No LT3467 1.3MHz Switching Frequency 1.2m $1.81 (LT3467ES6#TRPBF)
94LT3461 1 2.5 16 420m 38 No 1.3MHz Step-Up DC/DC Converters with Integrated Schottky in ThinSOT 2.8m $1.71 (LT3461ES6#TRPBF)
95LT3460 1 2.5 16 420m 36 No 320mA Switch in SC70, VOUT to 36V 2m $1.56 (LT3460ES5#TRPBF)
96LTC3429 1 500m 4.4 850m 5 Yes 600mA, 500kHz Micropower Synchronous Boost, Output Disconnect 20µ $2.01 (LTC3429BES6#TRPBF)
97LT1943 4 4.5 22 3.2 35 No High Current Quad Output Regulator for TFT LCD Displays 10m $4.75 (LT1943EFE#PBF)
98LT1961 1 3 25 2 35 No 1.5A, 1.25MHz Step-Up Switching Regulator 900µ $1.69 (LT1961EMS8E#PBF)
99LTC3400B 1 500m 5 850m 5 Yes LTC3400B Disables Burst Mode 300µ $2.01 (LTC3400BES6#TRPBF)
100LT3464 1 2 10 80m 34 No Integrated Schottky Diode and Output Disconnect 25µ $1.56 (LT3464ETS8#TRPBF)
101LTC3424 1 500m 5 2.8 5.5 Yes Similar to LTC3402 But Offers Output Voltages of 1.5V to 2.6V 38µ $3.50 (LTC3424EMS#PBF)
102LTC3423 1 500m 5 1.6 5.5 Yes Similar to LTC3401 But Offers Output Voltages of 1.5V to 2.6V 38µ $2.60 (LTC3423EMS#PBF)
103LT1946 1 2.45 16 2.1 36 No Integrated Soft-Start, Ideal for TFT-LCD Applications, LT1946 1.2MHz Operation 3.2m $1.75 (LT1946EMS8#PBF)
104LT1945 2 1.2 15 350m 36 No 350mA Boost and 350mA Inverter in Single Pakcage 20µ $2.06 (LT1945EMS#PBF)
105LT1944-1 2 1.2 15 175m 36 No LT1944-1 Offers 175mA and 100mA Boost Converters in Single Package 20µ $2.00 (LT1944-1EMS#PBF)
106LTC3400 1 500m 5 850m 5 Yes 600mA, 1.2MHz Micropower Synchronous Boost 19µ $2.01 (LTC3400ES6#TRPBF)
107LT1947 3 2.7 8 1.4 30 No Triple Output for TFT-LCD Applications 9.5m $2.60 (LT1947EMS#PBF)
108LT1944 2 1.2 15 350m 36 No Dual 350mA Boost Converters in Single Package 20µ $2.00 (LT1944EMS#PBF)
109LT1618 1 1.6 18 2 36 No Constant Current/Voltage 1.8m $1.75 (LT1618EDD#PBF)
110LT1946A 1 2.45 16 2.1 36 No 2.7MHz Boost DC/DC Converter with 1.5A Switch and Soft-Start 3.6m $1.75 (LT1946AEMS8E#PBF)
111LT1310 1 2.8 18 2.1 35 No Low Noise Output, Synchronizable/Constant Frequency 12m $2.85 (LT1310EMSE#PBF)
112LTC3402 1 500m 5 2.5 5 Yes 2A, 3MHz Micropower Synchronous Boost, Vout 2.6V to 5.5V 38µ $3.50 (LTC3402EMS#PBF)
113LTC3401 1 500m 5 1.6 5.5 Yes 1A, 3MHz Micropower Synchronous Boost, Vout 2.6V to 5.5V 38µ $2.60 (LTC3401EMS#PBF)
114LT1930A 1 2.45 16 1.2 34 No Wide VIN Range, LT1930A Offers 2.2MHz Switching Frequency 4.2m $1.96 (LT1930AES5#TRPBF)
115LT1930 1 2.45 16 1.2 34 No Wide VIN Range. 1.2MHz Switching Frequency 4.2m $1.96 (LT1930ES5#TRPBF)
116LT1615-1 1 1 15 100m 36 No Operates with VIN to 1V, LT1615-1 has 100mA Current Limit 20µ $1.70 (LT1615ES5-1#TRPBF)
117LT1615 1 1.2 15 350m 36 No Operates with VIN to 1.2V, LT1615 has 350mA Current Limit 20µ $1.70 (LT1615ES5#TRPBF)
118LT1949 1 1.5 12 1.13 30 No Operates with VIN to 1.5V, Low Battery Detect 4.5m $2.20 (LT1949ES8#PBF)
119LT1308B 1 1 10 3 34 No Ideal for Single Cell AA, Low-Battery Detector, LT1308B Disables Burst Mode 2.5m $3.25 (LT1308BCS8#PBF)
120LT1308A 1 1 10 3 34 No Ideal for Single Cell AA, Low-Battery Detector 140µ $3.25 (LT1308ACS8#PBF)
121LT1613 1 900m 10 800m 36 No Operates with VIN to 1.1V, VOUT to 34V, Ideal for SEPIC 3m $1.70 (LT1613CS5#TRPBF)
122LT1610 1 900m 8 600m 30 No Operates with VIN to 1V, VOUT to 30V 30µ $1.65 (LT1610CS8#PBF)
123LT1316 1 1.5 12 500m 30 No Programmable Input Current Limit, Low Vattery Detect 33µ $2.45 (LT1316CS8#PBF)
124LT1370HV 1 2.7 30 6 42 No LT1370HV Offers 42V Switch, Regulates Positive or Negative Outputs 4.5m $6.85 (LT1370HVCT7#PBF)
125LT1370 1 2.7 30 6 35 No Regulates Positive or Negative Outputs 4.5m $6.05 (LT1370CT7#PBF)
126LT1317B 1 1.5 12 800m 30 No LT1317B Version Disables Burst Mode, Low-Battery Detector 4.8m $2.25 (LT1317BCS8#PBF)
127LT1317 1 1.5 12 800m 30 No Low-Battery Detector 100µ $2.25 (LT1317CS8#PBF)
128ADP1111 1 2 30 1.5 45 No Micropower, Step-Up/Step-Down SW Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V 500µ $2.32 (ADP1111ARZ-5)
129LT1307B 1 920m 12 600m 30 No Single Cell Boost, Low-Battery Detector, LT1307B Disables Burst Mode 1m $2.05 (LT1307BCS8#PBF)
130LT1307 1 920m 12 600m 30 No Single Cell Boost, Low-Battery Detector 50µ $2.05 (LT1307CS8#PBF)
131LT1371HV 1 2.7 30 3.8 42 No LT1371HV Offers 42V Switch, Regulates Positive or Negative Outputs 4m $5.45 (LT1371HVCT7#PBF)
132LT1371 1 2.7 30 3.8 35 No Regulates Positive or Negative Outputs, Synchronizable 4m $5.15 (LT1371CT7#PBF)
133LT1377 1 2.7 30 2 35 No LT1377 Offers 1MHz Switching Frequency 4m $4.20 (LT1377CS8#PBF)
134LT1373HV 1 2.7 30 2 42 No LT1373HV Offers 42V Switch, Regulates Positive or Negative Outputs 1m $3.80 (LT1373HVCN8#PBF)
135LT1373 1 2.7 30 2 35 No Regulates Positive or Negative Outputs 1m $3.50 (LT1373CN8#PBF)
136LT1372HV 1 2.7 30 2 42 No LT1372HV Offers 42V Switch, Regulates Positive or Negative 4m $3.80 (LT1372HVCN8#PBF)
137LT1372 1 2.7 30 2 30 No Regulates Positive or Negative Outputs, 500kHz Switching 4m $3.50 (LT1372CN8#PBF)
138LT1171HV 1 3 60 2.5 60 No VIN to 60V, Operates in Nearly All Switching Topologies 6m $6.00 (LT1171HVCT#PBF)
139LT1171 1 3 40 2.5 40 No VIN to 40V, Operates in Nearly All Switching Topologies 6m $4.60 (LT1171CT#PBF)
140LT1170HV 1 3 60 5 60 No VIN to 60V, Operates in Nearly All Switching Topologies 6m $7.25 (LT1170HVCT#PBF)
141LT1170 1 3 40 5 40 No VIN to 40V, Operates in Nearly All Switching Topologies 6m $5.60 (LT1170CT#PBF)
142LT1172HV 1 3 60 1.25 60 No Vin 3V to 60V, Operates in nearly all Switching Topologies 6m $3.80 (LT1172HVCT#PBF)
143LT1172 1 3 40 1.25 40 No Vin 3V to 40V, Operates in nearly all Switching Topologies 6m $2.35 (LT1172CN8#PBF)
144LT1071HV 1 3 60 2.5 40 No VIN to 40V, Operates in Nearly All Switching Topologies 6m $6.00 (LT1071HVCT#PBF)
145LT1071 1 3 40 2.5 40 No VIN to 40V, Operates in Nearly All Switching Topologies 6m $4.60 (LT1071CT#PBF)
146LT1070HV 1 3 60 5 40 No VIN: to 40V, Operates in Nearly All Switching Topologies 6m $7.25 (LT1070HVCT#PBF)
147LT1070 1 3 40 5 40 No VIN: to 40V, Operates in Nearly All Switching Topologies 6m $5.60 (LT1070CT#PBF)