Overview

Features and Benefits

  • Charge Pump Input Range: 2.7V to 5.5V
  • Controller Input Range: 4V to 38V
  • Integrated Charge Pump Provides 5V Gate Drive to Logic Level MOSFETs
  • RSENSE or DCR Current Sensing
  • ±1.25% Output Voltage Accuracy Over Temperature
  • Phase-Lockable Fixed Frequency: 250kHz to 750kHz
  • Power Good Output Voltage Monitor
  • Adjustable Soft-Start Voltage Ramping
  • Current Foldback Disabled During Start-Up
  • No Reverse Current During Soft-Start
  • Selectable Constant Frequency, Pulse-Skipping, or Burst Mode Operation
  • Output Overvoltage Protection
  • Very Low Dropout Operation: 99% Duty Cycle
  • Available in a 24-Lead (3mm × 5mm) QFN Package

Product Details

The LTC3852 is a constant frequency, current mode step-down DC/DC controller which can be powered by an on-board charge pump. Input supplies as low as 2.7V, when doubled by the charge pump, provide 5V to the LTC3852’s control logic and gate drives, supporting a wide selection of logic-level N-channel power MOSFETs.

The constant-frequency current mode architecture allows for a phase-lockable fixed frequency of up to 750kHz. The RUN pin provides a precision enable threshold while the TRACK/SS pin combines tracking and adjustable soft-start features.

The MODE/PLLIN pin selects among Burst Mode® operation, pulse-skipping mode, and continuous current mode. Current foldback limits MOSFET power dissipation during short-circuit conditions. Reverse current and current foldback functions are disabled during soft-start. A power good output pin indicates when the output is within ±10% of its designed set point.

Applications

  • General Purpose 3.3V Systems
  • Lithium-Ion Powered Devices
  • Distributed DC Power Systems

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

To launch ready-to-run LTspice demonstration circuits for this part:

Step 1: Download and install LTspice on your computer.

Step 2: Click on the link in the section below to download a demonstration circuit.

Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

LTspice

Models for the following parts are available in LTspice:

LTC3852

Product Recommendations

LTC3852 Companion Parts

Recommended Related Parts

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

LTC3852 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.