Buck Regulator Plus LDO

Analog Devices manufactures a broad line of high performance dc-to-dc regulators that combine one or more high performance step-down (buck) switching regulators with one or more linear dropout regulators (LDOs).
Product Selection Table
Quick Power Search
Input |
V
V
Output 1 |
V
A
Output 2 |
V
A

Buck Regulator Plus LDO

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Buck Output Current
(typ)
(A)
LDO Output Current
(typ)
(A)
SynchronousMonolithicPrice (1000+)
($ US)
1ADP5138 5 3 5.5 1 250m Yes Yes-
2LTM8001 6 6 36 5 1.1, 1.1, 1.1, 1.1, 1.1 No Yes $17.40 (LTM8001EY#PBF)
3ADP5003 2 4.2 15 3 3 Yes Yes $2.49 (ADP5003ACPZ-R7)
4LT3668 3 4.3 40 400m 200m, 200m No Yes $2.55 (LT3668EMSE#PBF)
5LT3667 3 4.3 40 400m 200m, 200m No Yes $2.55 (LT3667EMSE#PBF)
6ADP5080 8 4 15 800m, 1.15, 1.5, 2, 3 300m, 400m Yes Yes $3.99 (ADP5080ACBZ-1-RL)
7ADP5134 4 2.5 5.5 1.2, 1.2 300m, 300m Yes Yes $2.09 (ADP5134ACPZ-R7)
8ADP5052 5 4.5 15 1.2, 1.2, 4, 4 200m Yes Yes $3.59 (ADP5052ACPZ-R7)
9ADP5050 5 4.5 15 1.2, 1.2, 4, 4 200m Yes Yes $4.39 (ADP5050ACPZ-R7)
10ADP5041 3 2.3 5.5 1.2 300m, 300m Yes Yes $1.79 (ADP5041ACPZ-1-R7)
11ADP5040 3 2.3 5.5 1.2 300m, 300m Yes Yes $1.39 (ADP5040ACPZ-1-R7)
12ADP5037 4 2.3 5.5 800m, 800m 300m, 300m Yes Yes $1.69 (ADP5037ACPZ-1-R7)
13ADP5024 3 2.3 5.5 1.2, 1.2 300m Yes Yes $1.79 (ADP5024ACPZ-2-R7)
14ADP5023 3 2.3 5.5 800m, 800m 300m Yes Yes $1.59 (ADP5023ACPZ-1-R7)
15LT3507A 4 4 36 1.8, 1.8, 2.7- No Yes $4.25 (LT3507AEUHF#PBF)
16ADP5034 4 2.3 5.5 1.2, 1.2 300m, 300m Yes Yes $1.99 (ADP5034ACPZ-1-R7)
17ADP5033 4 2.3 5.5 800m, 800m 300m, 300m Yes Yes $1.90 (ADP5033ACBZ-1-R7)
18LT3645 2 3.6 36 500m 200m No Yes $2.25 (LT3645EUD#PBF)
19ADP5043 2 2.3 5.5 800m 300m Yes Yes $1.79 (ADP5043ACPZ-1-R7)
20LTC3104 2 2.5 15 300m 10m Yes Yes $2.70 (LTC3104EDE#PBF)
21ADP5042 3 2.3 5.5 800m 300m, 300m Yes Yes $1.99 (ADP5042ACPZ-2-R7)
22LT3694 3 4 36 2.6- No Yes $3.85 (LT3694EUFD#PBF)
23ADP5022 3 2.4 5.5 600m, 600m 150m Yes Yes-
24LT3570 2 2.1 36 1.5- No Yes $2.95 (LT3570EUF#PBF)
25LTC3100 3 650m 5 250m 100m Yes Yes $3.10 (LTC3100EUD#PBF)
26LT3507 4 4 36 1.5, 1.5, 2.4- No Yes $4.25 (LT3507EUHF#PBF)
27LT1939 2 3 25 2- No Yes $3.05 (LT1939EDD#PBF)
28LTC3672B-2 3 2.9 5.5 500m 150m, 150m Yes Yes $1.95 (LTC3672BEDC-2#TRPBF)
29LT3500 2 3 36 2- No Yes $3.25 (LT3500EDD#PBF)
30LTC3672B-1 3 2.9 5.5 500m 150m, 150m Yes Yes $1.95 (LTC3672BEDC-1#TRPBF)
31LTC3670 3 2.5 5.5 500m 150m, 150m Yes Yes $1.95 (LTC3670EDDB#TRPBF)
32LTC3541-3 2 2.7 5.5 500m 300m Yes Yes $1.89 (LTC3541EDD-3#PBF)
33LTC3541-2 2 2.7 5.5 500m 300m Yes Yes $1.89 (LTC3541EDD-2#PBF)
34LTC3446 3 2.7 5.5 1 300m, 300m Yes Yes $2.75 (LTC3446EDE#PBF)
35LTC3541-1 2 2.7 5.5 500m 300m Yes Yes $1.89 (LTC3541EDD-1#PBF)
36LTC3541 2 2.7 5.5 500m 300m Yes Yes $1.89 (LTC3541EDD#PBF)
37LTC3445 3 2.5 5.5 600m 50m, 50m Yes Yes $2.45 (LTC3445EUF#PBF)
38LT1941 3 3.3 25 2, 3- No Yes $5.25 (LT1941EFE#PBF)
39LTC3700 2 2.65 9.8 5 150m No No $2.35 (LTC3700EMS#PBF)
40LTC1704 2 3.15 5.5 20 2 Yes No $4.10 (LTC1704BEGN#PBF)