Internal Power Switch Buck-Boost

Analog Devices offers true buck/boost synchronous dc-to-dc converters. With their unique internal four MOSFET switch combination, they can seamlessly transition from step-down mode, through 100% dropout operation, and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.
Product Selection Table
Quick Power Search
Input |
V
V
Output |
V
A

Internal Power Switch Buck-Boost

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Vout Min
(typ)
(V)
Vout Max
(typ)
(V)
FeaturesUS Price 1000 to 4999
($ US)
1LTC3130 1 2.4 25 600m 1 25 Burst Mode, Maximum Power Point Control, Power Good $3.35 (LTC3130EUDC-1#PBF)
2LTC3119 1 250m 18 5 795m 18 Burst Mode, External Synchronization, Maximum Power Point Control, Power Good, Resistor Set Frequency $7.15 (LTC3119EUFD#PBF)
3LTC3335 1 1.8 5.5 50m 1.8 5 Burst Mode, Integrated Coulomb Counter, Power Good $3.35 (LTC3335EUDC#PBF)
4LTC3106 1 850m 5.1 300m 1.8 5 Battery Charger, Burst Mode, Maximum Power Point Control, Power Good, PowerPath $2.94 (LTC3106EUDC#PBF)
5LTC3118 1 2.2 18 2 2 18 Burst Mode, Dual Input, Ideal Diode, Power Good, Prioritizer $5.75 (LTC3118EUFD#PBF)
6LTC3114-1 1 2.2 40 1 2.7 40 Burst Mode, Programmable Output Current Limit $3.95 (LTC3114EFE-1#PBF)
7LTC3111 1 2.5 15 1.4 2.5 15 Burst Mode, External Synchronization $3.50 (LTC3111EDE#PBF)
8ADP5080 8 4 15 2 800m 1.2 I2C Interface $3.99 (ADP5080ACBZ-1-RL)
9LTC3115-2 1 2.7 40 2 2.7 40 Burst Mode, External Synchronization, Resistor Set Frequency $5.35 (LTC3115EDHD-2#PBF)
10LTC3129-1 1 1.92 15 200m 2.5 15 Burst Mode, Fixed Output, Maximum Power Point Control, Power Good $2.95 (LTC3129EMSE-1#PBF)
11LTC3129 1 1.92 15 200m 1.4 15.75 Burst Mode, Maximum Power Point Control, Power Good $2.95 (LTC3129EMSE#PBF)
12LTC3536 1 1.8 5.5 1 1.8 5.5 Burst Mode, External Synchronization, Output Disconnect, Resistor Set Frequency $2.75 (LTC3536EDD#PBF)
13LTC3115-1 1 2.7 40 2 2.7 40 Burst Mode, External Synchronization, Resistor Set Frequency $5.35 (LTC3115EDHD-1#PBF)
14LTC3112 1 2.7 15 2.5 2.5 14 Burst Mode, External Synchronization, Output Disconnect, Power Good $4.00 (LTC3112EDHD#PBF)
15LTC3521 3 1.8 5.5 1 1.8 5.25 Burst Mode, Output Disconnect, Power Good $3.25 (LTC3521EUF#PBF)
16LTC3113 1 1.8 5.5 3 1.8 5.5 Burst Mode, Output Disconnect, Resistor Set Frequency $3.95 (LTC3113EDHD#PBF)
17LTC3127 1 1.8 5.5 1 1.8 5.25 Burst Mode, Output Disconnect, Programmable Input Current Limit $2.95 (LTC3127EDD#PBF)
18ADP2504 1 2.3 5.5 1 2.8 5.5- $1.44 (ADP2504ACPZ-3.5-R7)
19ADP2503Reference Circuit Available 1 2.3 5.5 600m 2.8 5.5- $1.34 (ADP2503ACPZ-3.3-R7)
20LTC3534 1 2.4 7 500m 1.8 7 Burst Mode, Output Disconnect $3.15 (LTC3534EDHC#PBF)
21LTC3520 2 2.2 5.5 1 800m 5.25 100% Duty Cycle, Burst Mode, LDO, Output Disconnect, Resistor Set Frequency, Sequencing $3.50 (LTC3520EUF#PBF)
22LTC3538 1 2.4 5.5 800m 1 5.5 Burst Mode, Output Disconnect $2.55 (LTC3538EDCB#TRPBF)
23LTC3522 2 2.4 5.5 400m 2.2 5.25 100% Duty Cycle, Burst Mode, Output Disconnect, Power Good $2.50 (LTC3522EUD#PBF)
24LTC3533 1 1.8 5.5 2 1.8 5.25 Burst Mode, Output Disconnect, Resistor Set Frequency $3.55 (LTC3533EDE#PBF)
25LTC3530 1 1.8 5.5 600m 1.8 5.25 Burst Mode, Output Disconnect, Resistor Set Frequency $2.75 (LTC3530EDD#PBF)
26LTC3532 1 2.4 5.5 500m 2.4 5.25 Burst Mode, Output Disconnect, Resistor Set Frequency $2.35 (LTC3532EDD#PBF)
27LTC3531-3.3 1 1.8 5.5 200m 3.3 3.3 Burst Mode, Fixed Output, Output Disconnect $1.95 (LTC3531EDD-3.3#PBF)
28LTC3531-3 1 1.8 5.5 200m 3 3 Burst Mode, Fixed Output, Output Disconnect $1.95 (LTC3531EDD-3#PBF)
29LTC3531 1 1.8 5.5 200m 2 5 Burst Mode, Output Disconnect $1.95 (LTC3531EDD#PBF)
30LTC3444 1 2.7 5.5 400m 500m 5 Output Disconnect $2.40 (LTC3444EDD#PBF)
31LTC3443 1 2.4 5.5 1.2 2.4 5.25 Burst Mode, External Synchronization, Output Disconnect $3.55 (LTC3443EDE#PBF)
32LTC3442 1 2.4 5.5 1.2 2.4 5.25 Burst Mode, Output Disconnect, Resistor Set Frequency $3.95 (LTC3442EDE#PBF)
33LTC3441 1 2.4 5.5 1.2 2.4 5.25 Burst Mode, External Synchronization, Output Disconnect $3.55 (LTC3441EDE#PBF)
34LT3433 1 4 60 400m 3.3 20 Burst Mode, Output Disconnect $3.25 (LT3433EFE#PBF)
35LTC3440 1 2.5 5.5 600m 2.5 5.5 Burst Mode, External Synchronization, Output Disconnect, Resistor Set Frequency $2.74 (LTC3440EMS#PBF)