Switching Regulators

Analog Devices offers a wide range of switching regulators that operate in step up (boost), step down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.
Quick Power Search
Input |
V
V
Output |
V
A

Switching Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Switch Current
(typ)
(A)
MonolithicIsupply
(typ)
(A)
TopologyUS Price 1000 to 4999
($ US)
1LTM8002 1 3.4 40 2.5- Yes 25µ Buck $9.12 (LTM8002IY#PBF)
2LTC3894 1 4.5 150 10- No 21µ Buck $2.55 (LTC3894EFE#PBF)
3LT8361 1 2.8 60- 2 Yes 22µ Boost, Inverting, Sepic $3.36 (LT8361EMSE#PBF)
4LTM4678 2 4.5 16 25- Yes 25m Buck $47.48 (LTM4678EY#PBF)
5LTM4662 2 4.5 20 15 22 Yes 20m Buck $28.75 (LTM4662EY#PBF)
6LTM4653 1 3.1 58 4- Yes 450µ Buck $12.55 (LTM4653EY#PBF)
7LTM4646 2 4.5 20 10- Yes 17m Buck $18.85 (LTM4646EY#PBF)
8LTC7815 3 2.5 38 25 25 No 38µ Boost, Buck $4.35 (LTC7815EUHF#PBF)
9LTC7810 2 4.5 140 15 15 No 78µ Buck $5.20 (LTC7810ELXE#PBF)
10LTC3777 1 4.5 150 10- No 3.6m Buck-Boost $8.40 (LTC3777ELXE#PBF)
11LT8646S 1 3.4 65 8 14 Yes 17µ Buck $5.95 (LT8646SEV#PBF)
12LT8642S 1 2.8 18 10 18 Yes 230µ Buck $4.15 (LT8642SEV#PBF)
13LT8619 1 3 60 1.2 1.75 Yes Buck $2.65 (LT8619EDD#PBF)
14LTM8065 1 3.4 40 2.5- Yes Buck $7.75 (LTM8065EY#PBF)
15LTM4651 1 3.6 58- 20 Yes 450µ Inverting $14.75 (LTM4651EY#PBF)
16LTM4645 1 4.7 15 25 30 Yes 11m Buck $26.23 (LTM4645EY#PBF)
17LTC3874-1 1 4.5 38 25 25 No 4.6m Buck $2.47 (LTC3874EUF-1#PBF)
18LTC3779 1 4.5 150 10- No 3.6m Buck-Boost $5.95 (LTC3779EFE#PBF)
19LT8711 1 4.5 42- 20 No 15µ Boost, Buck, Buck-Boost, Sepic, Zeta $2.30 (LT8711EUDC#PBF)
20LT8650S 2 3 42 4 8.5 Yes 3.7µ Buck $5.75 (LT8650SEV#PBF)
21ADP1074 1 1 60-- No- Flyback, Forward $3.96 (ADP1074ARWZ-RL)
22LTC7150S 1 3.1 20 20 24 Yes 2m Buck $5.60 (LTC7150SEY#PBF)
23LT8362 1 2.8 60- 2.5 Yes 22µ Boost, Inverting, Sepic $2.95 (LT8362EMSE#PBF)
24ADP5014 4 2.75 6 4- Yes 7m Buck $2.99 (ADP5014ACPZ-R7)
25LTM4661 1 700m 5.5- 4 Yes 8.5m Boost $6.98 (LTM4661EY#PBF)
26LTC7821 1 10 72 25 25 No 500µ Buck $5.20 (LTC7821EUH#PBF)
27LT8603 4 3 42 2.5 4 Yes 28µ Boost, Buck $5.35 (LT8603EUJ#PBF)
28LT8364 1 2.8 60- 5 Yes Boost, Inverting, Sepic $3.25 (LT8364EDE#PBF)
29LTC3882-1 (single output) 1 3 13.2 80 80 No 32m Buck $5.35 (LTC3882EUJ-1#PBF)
30LTC3882-1 (dual output) 2 3 13.2 40 40 No 32m Buck $5.35 (LTC3882EUJ-1#PBF)
31LTM8001 6 6 36 5 5 Yes 26m Buck, LDO $17.40 (LTM8001EY#PBF)
32LT8708-1 1 2.8 80-- Yes 4.7m Buck-Boost-
33ADP1071-2 1 4.5 60-- Yes 3.8m Flyback-
34ADP1071-1 1 450m 6-- Yes 3.8m Flyback-
35LTM8063 1 3.2 40 2- Yes Buck $6.95 (LTM8063EY#PBF)
36LTM4622A 2 3.6 20 2 4 Yes 500µ Buck $7.15 (LTM4622AEV#PBF)
37LTC7801 1 4 140 10 10 No 40µ Buck $4.20 (LTC7801EUFD#PBF)
38LTC7800 1 4 60 20 25 No 50µ Buck $3.47 (LTC7800EUDC#PBF)
39LTC7124 2 3.1 17 3.5 5 Yes 5.5µ Buck $4.05 (LTC7124EUDD#PBF)
40LTC7103 1 4.4 105 2.3 3.7 Yes Buck $4.50 (LTC7103EUHE#PBF)
41LTC3636-1 2 3.1 20 6 6.6 Yes 600µ Buck $4.45 (LTC3636EUFD-1#PBF)
42LTC3636 2 3.1 20 6 6.6 Yes 600µ Buck $4.45 (LTC3636EUFD#PBF)
43LT8643S 1 3.4 42 6 10 Yes 21µ Buck $4.65 (LT8643SEV#PBF)
44LT8609S 1 3 42 2 4.75 Yes 1.7µ Buck $2.75 (LT8609SEV#PBF)
45LT8606 1 3 42 350m 750m Yes 1.7µ Buck $1.95 (LT8606BEDC#TRPBF)
46LT8390A 1 4 60 10- No 40µ Buck-Boost $4.65 (LT8390AEFE#PBF)
47LTM8073 1 3.4 60 3- Yes 275µ Buck $10.58 (LTM8073EY#PBF)
48LTM4650A-1 (dual output) 2 4.5 16 25 25 Yes 4.5m Buck $48.00 (LTM4650AEY-1#PBF)
49LTM4650A (dual output) 2 4.5 16 25 25 Yes 4.5m Buck $48.00 (LTM4650AEY#PBF)
50LTM4636-1 1 4.7 15 40 50 Yes 16m Buck $40.10 (LTM4636EY-1#PBF)