Multi-Voltage Monitors

Multi-Voltage Monitors

  Hold Shift Key for secondary sorting
SortOrderPart## InputsVreset ThresholdReset Timeout (ms)Output LogicVsupply (min)
(V)
Vsupply (max)
(V)
Isupply (typ)
(A)
Supervisor FeaturesUS Price 1000 to 4999
($ US)
1ADM8710 4 1.8, 3.3 V, Adjustable 50 Active-Low 1.2 5.5 55µ Multi-Voltage $1.79
2ADM6306 2 2.5 to 5.0 V (26 Options), Adjustable 1, 1120, 140, 20 Active-Low, Open-Drain 0.9 5.5 20µ Manual Reset, Multi-Voltage $1.15
3ADM6305 2 Adjustable 1, 1120, 140, 20 Active-Low, Open-Drain 0.9 5.5 20µ Multi-Voltage $1.15
4ADM12914 4 Adjustable Adjustable Active-Low, Open-Drain 2.3- 62µ Multi-Voltage, Shunt Regulator, Vmonitor (Neg) $2.79
5ADM6339 4 -5.0 to 5.0 V (9 Options) 140 Active-Low, Open-Drain 1 5.5 115µ Multi-Voltage, Vmonitor (Neg) $1.79
6ADM2914 4 Adjustable Adjustable Active-Low, Open-Drain 2.3- 62µ Multi-Voltage, OV Monitoring, Shunt Regulator, Vmonitor (Neg) $2.49
7AD5100 4 Programmable Adjustable Active-Low, Push-Pull 6 30 2m Manual Reset, Multi-Voltage, Pwr Fail Indicator, WDT $2.96
8ADM13307 3 0.6 to 4.55 V (6 Options) 140 Active-High, Active-Low, Push-Pull 2 5.5 40µ Manual Reset, Multi-Voltage $0.99
9ADM13305 2 (Adjustable), 0.6 to 4.55 V (5 Options) 140 Active-High, Active-Low, Push-Pull 2.7 5.5 40µ Manual Reset, Multi-Voltage, WDT $0.96
10ADM6710 4 (Adjustable), 0.62 to 5.9 V (6 Options) 140 Active-Low, Open-Drain 1 5.5 115µ Multi-Voltage $1.62