PCMCIA Switches & Drivers

Analog Devices offers a unique family of PCMCIA switches and switch drivers for low loss switching of PCMCIA card power supplies. Key features include low on-resistance VCC switching, SafeSlot current limiting to protect the host power supply and card electronics from fault damage, and controlled rise and fall times to minimize 3.3 V/5 V supply impact with capacitive loads.
Product Selection Table

PCMCIA Switches & Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
FunctionCommentsUS Price 1000 to 4999
($ US)
1LT4430 3 20 Switching Regulator Secondary-Side Optocoupler Driver $1.81 (LT4430ES6#TRPBF)
2LTC1472 2.7 5.25 Single VPP + VCC Matrix Switch Matrix with SafeSlot Protection $3.40 (LTC1472CS#PBF)
3LTC1471 2.7 5.25 Dual 5V/3.3V VPP Matrix Fully Integrated VCC Switch with SafeSlot Protection $4.10 (LTC1471CS#PBF)
4LTC1470 2.7 5.25 5V/3.3V Vcc Switch Matrix Fully Integrated VCC Switch with SafeSlot Protection $2.45 (LTC1470CS8#PBF)
5LTC1315 4.5 5.5 Dual VPP + VCC Switch Matrix Internal Drivers for Vcc MOSFETs $3.30 (LTC1315CG#PBF)
6LTC1314 4.5 5.5 VPP + VCC Switch Matrix Internal Drivers for Vcc MOSFETs $2.30 (LTC1314CS#PBF)
7LT1313 13 20 Dual Vpp Driver/Regulator Useful with overwinding $3.10 (LT1313CS#PBF)