Bridge Drivers

Analog Devices offers cost-effective, half-/full-bridge MOSFET drivers for motor control, PWM of high current inductive loads, and high current transducer drivers. Unique, adaptive, nonoverlapping gate drives prevent shoot-through currents, which greatly eases the design of high efficiency motor control and switching regulator systems.
Product Selection Table

Bridge Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
FunctionCommentsUS Price 1000 to 4999
($ US)
1LT1162 8 60 Dual Half Bridge Driver Input UV Lockout, High Side Gate Drive UV Lockout $5.05 (LT1162CSW#PBF)
2LT1160 9 60 Half Bridge Driver Input UV Lockout, High Side Gate Drive UV Lockout $2.80 (LT1160CN#PBF)
3LT1336 9 60 Half Bridge Driver 0% to 100% Duty Cycle Operation for Servo Motor Drive $3.00 (LT1336CN#PBF)
4LT1158 4.5 36 Half Bridge Driver On-Chip Charge Pump, Drives All N-Channel MOSFETs $3.30 (LT1158CN#PBF)