content here.
content here.

View Latest Products

The following is a list of products released in the

Linear Regulators

ADP191

Logic Controlled, High-Side Power Switches

ADP125

5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator w/External Voltage Divider

ADP124

5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator w/31 Fixed-output Voltages

ADP122

5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Fixed Output Voltage

ADP123

5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Adjustable Output Voltage

ADP150

Ultralow Noise, 150 mA CMOS Linear Regulator