Offline LED Driver

Analog Devices’ offline LED driver portfolio includes devices with active power factor correction (PFC) specifically designed for driving LEDs from a universal input range of 90 VAC to 265 VAC. Our technology is optimized for LED applications requiring 4 W to over 100 W of LED power and is also compatible with standard TRIAC in-wall dimmers. The unique current sensing scheme employed by our products deliver a well-regulated current to the secondary side without using an optocouplers, which reduces cost and improves reliability—all in a simple, compact footprint.
Product Selection Table

Offline LED Driver

  Hold Shift Key for secondary sorting
SortOrderPart#TopologyFeaturesCommentsUS Price 1000 to 4999
($ US)
1LTC3799-1 Flyback, LED Driver Active PFC, No Opto Isolator Offline Isolated Flyback LED Controller with Active PFC, not designed for use with TRIAC dimmer $2.25 (LT3799EMSE-1#PBF)
2LT3799 Flyback, LED Driver Active PFC, No Opto Isolator Offline Isolated Flyback LED Controller with Active PFC, Offline 4W to 100W+ LED Application $2.25 (LT3799EMSE#PBF)