Multitopology LED Driver

Analog Devices has a very broad line of LED drivers for backlighting applications. They are configured as either inductorless white LED drivers (for LEDs in parallel), or inductor-based white LED drivers (for LEDs in series). Topologies include boost regulator LED drivers, buck regulator LED drivers, buck/boost LED drivers, and more. Regardless of topology, these LED drivers offer the highest efficiency, lowest noise, and the smallest footprint. Other features include integrated Schottky diodes, accurate LED current matching, and multiple output capability.
Product Selection Table
Quick LED Driver Search
Input |
V
V
LED Strings |
A
LED Voltage |
V
V

Multitopology LED Driver

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Switch Current
(typ)
(A)
Output Current
(typ)
(A)
Vout Max
(typ)
(V)
TopologyUS Price 1000 to 4999
($ US)
1LT3922 1 2.8 36 2.3 2 40 Boost, Buck, Buck-Boost $2.71 (LT3922EUFD#PBF)
2LT3761A 1 4.5 60 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.20 (LT3761AEMSE#PBF)
3LT3761 1 4.5 60 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.20 (LT3761EMSE#PBF)
4LT3952 1 3 42 4.5 4 60 Boost, Buck, Buck-Boost, LED Driver $3.95 (LT3952EFE#PBF)
5LT3795 1 4.5 110 25 10 110 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.45 (LT3795EFE#PBF)
6LT3955 1 4.5 60 4.2 1 80 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.75 (LT3955EUHE#PBF)
7LT3954 1 4.5 40 6.3 4 40 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.60 (LT3954EUHE#PBF)
8LT3797 3 2.5 40 20 5 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $4.95 (LT3797ELXE#PBF)
9LT3796 1 6 100 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $3.45 (LT3796EFE#PBF)
10LTM8042-1 1 3 30 350m 350m 32 Boost, Buck, LED Driver $8.76 (LTM8042EV-1#PBF)
11LTM8042 1 3 30 1 1 32 Boost, Buck, LED Driver $8.76 (LTM8042EV#PBF)
12LT3519 1 3 30 980m 500m 45 Boost, Buck, Buck-Boost, LED Driver, Sepic $2.50 (LT3519EMS#PBF)
13LT3956 1 4.5 80 3.3 1.5 80 Boost, Buck, Buck-Boost, Flyback, LED Driver, Sepic $3.50 (LT3956EUHE#PBF)
14LT3756 1 6 100 25 10 100 Boost, Buck, Buck-Boost, LED Driver, Sepic $2.90 (LT3756EUD-2#PBF)
15LT3755 1 4.5 40 25 10 75 Boost, Buck, Buck-Boost, LED Driver, Sepic $2.75 (LT3755EUD-2#PBF)
16LT3492 3 3 30 1 300m 60 Boost, Buck, Buck-Boost, LED Driver $3.70 (LT3492EUFD#PBF)
17LT3517 1 3 30 1.9 1.25 40 Boost, Buck, Buck-Boost, LED Driver $2.70 (LT3517EUF#PBF)
18LT3518 1 3 30 2.8 1.86 45 Boost, Buck, Buck-Boost, LED Driver $2.95 (LT3518EUF#PBF)
19LT3496 3 3 30 1 700m 45 Boost, Buck, Buck-Boost, LED Driver $3.50 (LT3496EUFD#PBF)
20LT3476 4 2.8 16 2 1 36 Boost, Buck, Buck-Boost, LED Driver $4.64 (LT3476EUHF#PBF)
21LT3478 1 2.8 36 6.3 4.2 42 Boost, Buck, Buck-Boost, LED Driver $3.60 (LT3478EFE-1#PBF)
22LTC3783 1 3 36 25- 100 Boost, Flyback, LED Driver, Sepic $2.85 (LTC3783EDHD#PBF)
23LT3477 1 2.3 25 4 2.66 40 Boost, Buck, Buck-Boost, LED Driver $3.15 (LT3477EUF#PBF)