LED Flash Drivers

Analog Devices LED flash drivers support general LED lighting, building technology, scanning equipment, and a range of other technologies. A range of features, such as automatic phototransistor controls and overtemperature protection, as well as compact size and diverse programmability options, allow these devices to be used in a number of applications including:

• High brightness LED lighting
• Industrial lighting
• Camera-enabled smartphones
• Digital still cameras, camcorders, and PDAs
• Smart PCs, tablets, notebooks, and similar devices
Product Selection Table

LED Flash Drivers

  Hold Shift Key for secondary sorting
SortOrderPart## OutputsLEDs per Output StringIout per Output
(max)
(A)
Vin
(min)
(V)
Vin
(max)
(V)
Vout
(max)
(V)
Iq
(typ)
(A)
Boost TechnologyLED ConfigurationLED Brightness ControlInterfaceFreq, Switching
(max)
(Hz)
US Price 1000 to 4999
($ US)
1ADP1660 2-- 2.7 5- 5.3m Inductive Parallel Programmable I²C 3M $0.95 (ADP1660ACBZ-R7)
2ADP1649 1 1 1 2.7 5 5.3 5.3m Inductive Serial Programmable I²C 3M $0.90 (ADP1649ACBZ-R7)
3ADP1650 1 1 1.5 2.7 5 5.3- Inductive Serial Programmable I²C 3M $0.95 (ADP1650ACBZ-R7)
4ADP1655 2 2 400m 2.7 5.5 10 5.3m Inductive Serial Programmable I²C 2M $0.98 (ADP1655ACBZ-R7)
5ADP1653 2 2 500m 2.75 5.5 12 500µ Inductive Serial Programmable I²C 1.2M-