LDO Plus

Analog Devices’ LDO Plus devices provide additional functionality and features beyond the basic linear regulator performance. Functionality may include voltage, current, and temperature monitoring; diagnostic information; and features such as programmable current limit, active output discharge, or the ability to control an upstream supply powering the LDO.
Product Selection Table
Quick Linear Regulator Search
Input |
V
V
Output |
V
A

LDO Plus

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageDropout Voltage
(typ)
(V)
Features
1LT3045-1 1 1.8 20 500m- 260m Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise, VIOC
2LT3045 1 1.8 20 500m Adj 260m Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise
3LT3089 1 1.2 36 800m Adj 1.47 Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor
4LT3066 1 1.8 45 500m Adj 300m Active Output Discharge, Shutdown
5LT3091 1 -36 -1.5 1.5 -Adj 300m Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown
6LT3042 1 1.8 20 200m Adj 350m Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise
7LT3061 1 1.6 45 100m Adj 250m Active Output Discharge, Shutdown
8LT3063 1 1.6 45 200m Adj 300m Active Output Discharge, Shutdown
9LT3090 1 -36 -1.5 600m -Adj 300m Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown
10LT3081 1 1.2 36 1.5 Adj 1.21 Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor
11LT3055 1 2 45 500m Adj 350m Output Current Monitor, Power Good, Shutdown, Temperature Monitor
12LT3086 1 1.4 40 2.1 Adj 330m Cable Drop Compensation, Current Source Reference, Output Current Monitor, Power Good, Shutdown, Temperature Monitor
13LT3071 1 950m 3 5 Adj 85m Digitally Programmable, Marginning, Output Current Monitor, Power Good, Separate Bias Pin
14LT3070 1 950m 3 5 Adj 85m Digitally Programmable, Marginning, Power Good, Separate Bias Pin
15LT3050 1 1.6 45 100m 3.3, 5, Adj 340m Output Current Monitor, Shutdown